xWRL6432 MMWAVE-L-SDK  05.04.00.01

Detailed Description

HWA Statistics from the STATISTICS block.

HWA statistics - MAX and SUM - that are output from the statistics block.

Data Fields

uint32_t maxValue
 
uint16_t maxIndex
 
uint8_t iSumMSB
 
uint8_t qSumMSB
 
uint32_t iSumLSB
 
uint32_t qSumLSB
 

Field Documentation

◆ maxValue

uint32_t HWA_Stats::maxValue

24 bits value from MAXnVALUE register

◆ maxIndex

uint16_t HWA_Stats::maxIndex

24 bits value from MAXnINDEX register

◆ iSumMSB

uint8_t HWA_Stats::iSumMSB

upper 4 bits of 36-bit value of iSUM; read from ISUMnMSB

◆ qSumMSB

uint8_t HWA_Stats::qSumMSB

upper 4 bits of 36-bit value of qSUM; read from QSUMnMSB

◆ iSumLSB

uint32_t HWA_Stats::iSumLSB

lower 32 bits of 36-bit value of iSUM; read from ISUMnLSB

◆ qSumLSB

uint32_t HWA_Stats::qSumLSB

lower 32 bits of 36-bit value of qSUM; read from QSUMnLSB