AM273x MCU+ SDK  08.03.00
gpadc/v0/gpadc.h File Reference

Introduction

This file contains the prototypes of the APIs present in the device abstraction layer file of GPADC.

Go to the source code of this file.

Data Structures

struct  GPADC_ChannelConfigType
 GPADC Config Type data structure for the mode, trigger source and channel configuration for all the available external sources <0-8> More...
 
struct  GPADC_ConfigType
 GPADC Config Type data structure for the mode, trigger source and channel configuration for all the available external sources <0-8> More...
 
union  GPADC_ParamInfoType
 Configuration Parameters for GPADC in IFM mode ParamValue : Value to be programmed in one hot reg CollectSamples : Number of samples to collect @625KHz SkipSamples : Number of samples to skip @10MHz Time = Mantissa[3:0] * 2^(Exponent[6:4]) / 10M. More...
 
union  GPADC_channelsGroupSelectType
 Available <0-8> external sources/channels could be selected by using bitmap of 9 bits in LSB. Ex: 0x01F is the bitmap for conversion of <0-4> external sources. More...
 
struct  GPADC_DriverChannelConfigType
 GPADC Driver Channel configuration. More...
 
struct  GPADC_DriverObjectType
 GPADC Driver Object configuration. More...
 
struct  GPADC_EfuseTempTrimType
 The Temperature sensor trim parameters structure. More...
 
struct  GPADC_TempSensTrimType
 The Temperature sensor trim parameters structure. More...
 
struct  GPADC_TempSensMuxType
 Temperature sensors mux values. More...
 
struct  GPADC_TempSensValueType
 The Temperature sensor values structure. More...
 
struct  MSS_GPADC_RST_CTRL_REG
 GPADC Reset Control register. More...
 
struct  MSS_GPADC_CLK_DIV_VAL_REG
 GPADC Clock Divider Value register. More...
 
struct  MSS_GPADC_CLK_GATE_REG
 GPADC Clock Gate register. More...
 
struct  MSS_TOPRCM_ANA_REG_TW_ANA_TMUX_CTRL_LOWV_REG
 Analog Mux Control Registers. More...
 
struct  MSS_TOPRCM_ANA_REG_REFSYS_SPARE_REG_LOWV_REG
 Analog Refsys spare Registers. More...
 
struct  U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG
 RCM Analog register TW Control Registers. More...
 
struct  GPADCREG_REG0
 Register Offset 0x000. More...
 
struct  GPADCREG_REG1
 Register1 Offset 0x004. More...
 
struct  GPADCREG_REG2
 Register2 Offset 0x008. More...
 
union  U_GPADCREG_REG3
 Register3 Offset 0x00C. More...
 
union  U_GPADCREG_REG4
 Register4 Offset 0x010. More...
 
struct  GPADCREG_REG5
 Register5 Offset 0x014. More...
 
struct  GPADCREG_REG6
 Register6 Offset 0x018. More...
 
struct  GPADCREG_REG7
 Register7 Offset 0x01C. More...
 
struct  GPADCREG_REG8
 Register8 Offset 0x020. More...
 
struct  GPADCREG_REG9
 Register9 Offset 0x024. More...
 
struct  GPADCREG_REG10
 Register10 Offset 0x028. More...
 
struct  GPADCREG_REG11
 Register11 Offset 0x02C. More...
 
struct  GPADCREG_REG12
 Register12 Offset 0x030. More...
 
struct  GPADCREG_REG13
 Register13 Offset 0x034. More...
 
struct  GPADCREG_REG14
 Register14 Offset 0x038. More...
 
struct  GPADCREG_REG15
 Register15 Offset 0x03C. More...
 
struct  GPADCREG_REG16
 Register16 Offset 0x040. More...
 
struct  GPADCREG_REG17
 Register17 Offset 0x044. More...
 
struct  GPADCREG_REG18
 Register19 Offset 0x048. More...
 
struct  GPADCREG_REG19
 Register20 Offset 0x04C. More...
 
struct  GPADCREG_REG20
 Register21 Offset 0x050. More...
 
struct  GPADCREG_REG21
 Register22 Offset 0x054. More...
 
struct  GPADCREG_REG22
 Register22 Offset 0x058. More...
 
struct  T_GPADC_REGS
 MSS_GPADC_REG_REGS. More...
 
struct  MSS_CTRL_MSS_GPADC_MEM_INIT_REG
 GPADC Memory initialize registers. More...
 
struct  GPADC_CfgAndParamValuesType
 Configuration Parameters for GPADC LUT in IFM mode 32 bits: ConfigValue 32 bits: ParamInfo. More...
 
struct  GPADC_ResultType
 GPADC returning min, avg, max and sum. More...
 

Macros

#define MAX_CTM_GPADC_PARAMS   (1U)
 Number of measurement parameters for GPADC in CTM mode
More...
 
#define GPADC_TIMEOUT_MAX   (200000U)
 GPADC TIMEOUT Max Number of Sample collect : 256 Max Time for 256 samples collection : 256 * 16/10MHz = 409.6us Add 10 % margin : 450us Add 550us for skip samples Total timeout: 1ms Timout in terms of pmu count = 1ms/5ns = 200,000. More...
 
#define EFUSE_TRIM_TEMPERATURE_CONST   523
 Efuse Trime Constant Temperature. More...
 
#define EFUSE_TRIM_TEMPERATURE_DIV_CONST   10
 Efuse Trime Constant Temperature Divider. More...
 
#define ZERO_PT_TRIM_FIXED_TRIM_TEMP   110
 Zero point TRIM Fixed Temperature. More...
 
#define ZERO_PT_TRIM_FIXED_DIG_TEMP_SENSOR_TRIM_30C   305U
 Zero point TRIM Fixed Digital Temperature. More...
 
#define ZERO   0
 Zero Value. More...
 
#define ZERO_PT_TRIM_FIXED_SLOPE   -1.05
 Zero point TRIM Fixed Slope. More...
 
#define ONE_PT_TRIM_FIXED_SLOPE   -1.05
 One point TRIM Fixed Slope. More...
 
#define EFUSE1_ROW_14_FUSEROM_VER_START_BIT   20U
 Efuse Version Start Bit. More...
 
#define EFUSE1_ROW_14_FUSEROM_VER_STOP_BIT   24U
 Efuse Version Stop Bit. More...
 
#define EFUSE1_ROW_36_TRIM_TEMPERATURE_30C_START_BIT   15U
 Efuse Trim Temperature 30C Start Bit. More...
 
#define EFUSE1_ROW_36_TRIM_TEMPERATURE_30C_STOP_BIT   25U
 Efuse Trim Temperature 30C Stop Bit. More...
 
#define EFUSE1_ROW_33_TRIM_TEMPERATURE_125C_START_BIT   0U
 Efuse Trim Temperature 125C Start Bit. More...
 
#define EFUSE1_ROW_33_TRIM_TEMPERATURE_125C_STOP_BIT   10U
 Efuse Trim Temperature 125C Stop Bit. More...
 
#define EFUSE1_ROW_37_DIG_DSP_TEMP_SENSOR_TRIM0_30C_START_BIT   5U
 Efuse Digital DSP Temperature 30C Sensor Start Bit. More...
 
#define EFUSE1_ROW_37_DIG_DSP_TEMP_SENSOR_TRIM0_30C_STOP_BIT   14U
 Efuse Digital DSP Temperature 30C Sensor Stop Bit. More...
 
#define EFUSE1_ROW_37_DIG_HWA_TEMP_SENSOR_TRIM1_30C_START_BIT   15U
 Efuse Digital HWA Temperature 30C Sensor Start Bit. More...
 
#define EFUSE1_ROW_37_DIG_HWA_TEMP_SENSOR_TRIM1_30C_STOP_BIT   24U
 Efuse Digital HWA Temperature 30C Sensor Stop Bit. More...
 
#define EFUSE1_ROW_38_DIG_HSM_TEMP_SENSOR_TRIM2_30C_START_BIT   0U
 Efuse Digital HSM Temperature 30C Sensor Start Bit. More...
 
#define EFUSE1_ROW_38_DIG_HSM_TEMP_SENSOR_TRIM2_30C_STOP_BIT   9U
 Efuse Digital HSM Temperature 30C Sensor Stop Bit. More...
 
#define EFUSE1_ROW_34_DIG_DSP_TEMP_SENSOR_TRIM0_125C_START_BIT   5U
 Efuse Digital DSP Temperature 125C Sensor Start Bit. More...
 
#define EFUSE1_ROW_34_DIG_DSP_TEMP_SENSOR_TRIM0_125C_STOP_BIT   14U
 Efuse Digital DSP Temperature 125C Sensor Stop Bit. More...
 
#define EFUSE1_ROW_34_DIG_HWA_TEMP_SENSOR_TRIM1_125C_START_BIT   15U
 Efuse Digital HWA Temperature 125C Sensor Start Bit. More...
 
#define EFUSE1_ROW_34_DIG_HWA_TEMP_SENSOR_TRIM1_125C_STOP_BIT   24U
 Efuse Digital HWA Temperature 125C Sensor Stop Bit. More...
 
#define EFUSE1_ROW_35_DIG_HSM_TEMP_SENSOR_TRIM2_125C_START_BIT   0U
 Efuse Digital HSM Temperature 125C Sensor Start Bit. More...
 
#define EFUSE1_ROW_35_DIG_HSM_TEMP_SENSOR_TRIM2_125C_STOP_BIT   9U
 Efuse Digital HSM Temperature 125C Sensor Stop Bit. More...
 
#define GPADC_REGS_PTR   ((T_GPADC_REGS*)CSL_MSS_GPADC_REG_U_BASE)
 GPADC Register Base Address. More...
 
#define GPADCPKTRAM_REGS_PTR   ((T_GPADCPKTRAM_REGS*)CSL_MSS_GPADC_PKT_RAM_U_BASE)
 GPADCPKTRAM Register Base Address. More...
 
#define GPADCOUT_RAM_PTR   ((T_GPADCOUT_RAM*)CSL_MSS_GPADC_DATA_RAM_U_BASE)
 GPADCPKTRAM Data RAM Base Address. More...
 
#define MSS_GPADC_RST_CTRL_ADDR   (CSL_MSS_RCM_U_BASE + CSL_MSS_RCM_MSS_GPADC_RST_CTRL)
 GPADC Reset Control Address. More...
 
#define MSS_GPADC_RST_CTRL_PTR   ((MSS_GPADC_RST_CTRL_REG*)MSS_GPADC_RST_CTRL_ADDR)
 GPADC Reset Control Pointer. More...
 
#define MSS_GPADC_CLK_DIV_VAL_ADDR   (CSL_MSS_RCM_U_BASE + CSL_MSS_RCM_MSS_GPADC_CLK_DIV_VAL)
 GPADC Clock Divider value Address. More...
 
#define MSS_GPADC_CLK_DIV_VAL_PTR   ((MSS_GPADC_CLK_DIV_VAL_REG*)MSS_GPADC_CLK_DIV_VAL_ADDR)
 GPADC Clock Divider value pointer. More...
 
#define MSS_GPADC_CLK_GATE_ADDR   (CSL_MSS_RCM_U_BASE + CSL_MSS_RCM_MSS_GPADC_CLK_GATE)
 GPADC Clock Gate Address. More...
 
#define MSS_GPADC_CLK_GATE_PTR   ((MSS_GPADC_CLK_GATE_REG*)MSS_GPADC_CLK_GATE_ADDR)
 GPADC Clock Gate Pointer. More...
 
#define MSS_TOPRCM_ANA_REG_TW_ANA_TMUX_CTRL_LOWV_ADDR   (CSL_MSS_TOPRCM_U_BASE + CSL_MSS_TOPRCM_ANA_REG_TW_ANA_TMUX_CTRL_LOWV)
 RCM TW Analog TMUX Contol Address. More...
 
#define MSS_TOPRCM_ANA_REG_TW_ANA_TMUX_CTRL_LOWV_PTR   ((MSS_TOPRCM_ANA_REG_TW_ANA_TMUX_CTRL_LOWV_REG*)MSS_TOPRCM_ANA_REG_TW_ANA_TMUX_CTRL_LOWV_ADDR)
 RCM TW Analog TMUX Contol Poniter. More...
 
#define MSS_TOPRCM_ANA_REG_REFSYS_SPARE_REG_LOWV_ADDR   (CSL_MSS_TOPRCM_U_BASE + CSL_MSS_TOPRCM_ANA_REG_REFSYS_SPARE_REG_LOWV)
 RCM Analog Refsys Spare register Address. More...
 
#define MSS_TOPRCM_ANA_REG_REFSYS_SPARE_REG_LOWV_PTR   ((MSS_TOPRCM_ANA_REG_REFSYS_SPARE_REG_LOWV_REG*)MSS_TOPRCM_ANA_REG_REFSYS_SPARE_REG_LOWV_ADDR)
 RCM Analog Refsys Spare register Pointer. More...
 
#define MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_ADDR   (CSL_MSS_TOPRCM_U_BASE + CSL_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV)
 RCM Analog TW Control register Address. More...
 
#define MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_PTR   ((U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG*)MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_ADDR)
 RCM Analog TW Control register pointer. More...
 
#define MSS_CTRL_MSS_GPADC_MEM_INIT_ADDR   (CSL_MSS_CTRL_U_BASE + CSL_MSS_CTRL_MSS_GPADC_MEM_INIT)
 GPADC Memomory Init Address. More...
 
#define MSS_CTRL_MSS_GPADC_MEM_INIT_PTR   ((MSS_CTRL_MSS_GPADC_MEM_INIT_REG*)MSS_CTRL_MSS_GPADC_MEM_INIT_ADDR)
 GPADC Memomory Init poniter. More...
 
#define REG_STRUCT_SWRITE(w_hwRegStruct, w_regVal, w_regWrSts)
 Register Structure member write and compare macro. More...
 
#define REG32_SCOMPARE(w_hwVal, w_swVal, w_regWrSts)
 32 bit register compare macro More...
 
#define REG_STRUCT_SCLEAR(w_hwRegStruct, w_regVal, w_regWrSts)
 Register Structure member CLEAR and compare macro. More...
 
GPADC Macros

#define GPADC_DISABLE   (0U)
 Disable GPADC. More...
 
#define GPADC_ENABLE   (1U)
 Enable GPADC. More...
 
#define GPADC_ASSERT_RESET   (1U)
 Reset GPADC. More...
 
#define GPADC_DEASSERT_RESET   (0U)
 Release GPADC Reset. More...
 
#define GPADC_FSM_ASSERT_RESET   (0x7U)
 Reset GPADC for digital FSM. More...
 
#define GPADC_FSM_DEASSERT_RESET   (0U)
 Release Reset GPADC for digital FSM. More...
 
GPADC Modes

#define GPADC_MODE_DISABLE   (0U)
 GPADC Disable mode. More...
 
#define GPADC_MODE_IFM   (1U)
 GPADC IFM Operation mode. More...
 
#define GPADC_MODE_CTM   (2U)
 GPADC CTM Operation mode. More...
 
Instruction RAM Index

MON CTM INSTRUCTION RAM Index

#define GPADC_MON_INSTR_RAM_ST_IND   (224U)
 GPADC RAM Instruction Index. More...
 
#define GPADC_MAX_MON_INSTR_RAM   (32U)
 GPADC MAX RAM Instruction. More...
 

Enumerations

enum  GPADC_CtmTrigSrcType {
  GPADC_TRIG_SRC_GPIO_0 = 0, GPADC_TRIG_SRC_GPIO_1, GPADC_TRIG_SRC_GPIO_2, GPADC_TRIG_SRC_GPIO_3,
  GPADC_TRIG_SRC_RSS_CSI2A_EOL_INT, GPADC_TRIG_SRC_RSS_CSI2A_SOF_INT0, GPADC_TRIG_SRC_RSS_CSI2A_SOF_INT1, GPADC_TRIG_SRC_RSS_CSI2A_SOF_INT,
  GPADC_TRIG_SRC_RSS_CSI2B_SOF_INT, GPADC_TRIG_SRC_HW_Sync_FE1, GPADC_TRIG_SRC_HW_Sync_FE2, GPADC_TRIG_SRC_DSS_RTIA_1,
  GPADC_TRIG_SRC_DSS_RTIB_1, GPADC_TRIG_SRC_MSS_RTIA_INT1, GPADC_TRIG_SRC_MSS_RTIB_INT1, GPADC_TRIG_SRC_MMR_Based_SW_Trigger
}
 Enumeration which describes the trigger sources for GPADC CTM mode conversion. More...
 
enum  GPADC_ChannelConvModeType { GPADC_ONESHOT_CONV_MODE = 0, GPADC_CONTINUOUS_CONV_MODE }
 Enumeration which lists the conversion modes supported for AM273x GPADC conversion. More...
 
enum  GPADC_TriggerSourceType { GPADC_TRIGG_SRC_SW = 0, GPADC_TRIGG_SRC_HW }
 Enumeration which describes the trigger sources for GPADC CTM mode conversion. More...
 
enum  GPADC_MeasExtSrcType {
  GPADC_MEAS_EXT_CH1 = 0, GPADC_MEAS_EXT_CH2, GPADC_MEAS_EXT_CH3, GPADC_MEAS_EXT_CH4,
  GPADC_MEAS_EXT_CH5, GPADC_MEAS_EXT_CH6, GPADC_MEAS_EXT_CH7, GPADC_MEAS_EXT_CH8,
  GPADC_MEAS_EXT_CH9, MAX_GPADC_MEAS_SOURCES
}
 Enumeration which describes the external sources available for GPADC conversion. More...
 
enum  GPADC_ConvResultType { GPADC_CONV_ERROR = 0, GPADC_CONV_DONE, GPADC_CONV_CHANNEL_CONFIG_MISSING }
 Enumeration which describes the error types of GPADC conversion. More...
 
enum  GPADC_StatusType { GPADC_IDLE, GPADC_BUSY, GPADC_COMPLETED }
 Current status of the conversion of the requested GPADC HW unit. More...
 
enum  GPADC_TempSensorSrcType { GPADC_DIG_DSP_TEMP_SENSOR = 0, GPADC_DIG_HWA_TEMP_SENSOR, GPADC_DIG_HSM_TEMP_SENSOR, MAX_GPADC_TEMP_SENSORS }
 Enumeration which describes the temperature sensors available for GPADC measurement. More...
 

Functions

void GPADC_init (void)
 This function initializes the GPADC module. More...
 
void GPADC_deinit (void)
 This function de-initializes the GPADC module. More...
 
int32_t GPADC_open (GPADC_ConfigType *CfgPtr)
 Initializes the GPADC Driver with the channels configuration. More...
 
int32_t GPADC_close (void)
 This function closes the GPADC module. More...
 
GPADC_ConvResultType GPADC_startGroupConversion (GPADC_channelsGroupSelectType channels, uint8_t numChannels)
 Starts and triggers the multi channel ADC conversion. More...
 
GPADC_ConvResultType GPADC_startSingleChannelConversion (GPADC_MeasExtSrcType channelID, uint16_t *gpadcValue)
 Starts and triggers the single channel conversion. Pass the channelID and result address to the driver and the result will be stored in the address passed. More...
 
int32_t GPADC_stopConversion (void)
 Stops the GPADC conversion. More...
 
int32_t GPADC_setupResultBuffer (uint16_t *ResBufferPtr)
 Initializes GPADC driver with the group specific result buffer start address where the conversion results will be stored. More...
 
int32_t GPADC_readResultBuffer (uint16_t *ResBufferPtr)
 The function is used to read the result buffer from the GPADC Driver. More...
 
GPADC_StatusType GPADC_getStatus (void)
 Gets the status of GPADC Driver HW unit. More...
 
int32_t GPADC_readTemperature (uint8_t numAverages, uint8_t numChannels, GPADC_TempSensValueType *tempValuesPtr)
 Read the temperature sensor value. More...
 
void GPADC_initTempMeasurement (void)
 Initialize GPADC efuse temperature parameters. More...