Temperature sensors mux values.
Data Fields | |
uint32_t | channelConfigValue |
Unique muxing config value per sensor. More... | |
uint8_t | channelParamValue |
Channel parameters including channel paramVal(subsystem-type), collect samples and skip samples. More... | |
uint32_t | skipSamples |
Number of samples to be skipped before collecting samples per input channel. More... | |
uint8_t | collectSamples |
Number of samples to be collected for conversion per each input channel. More... | |
uint32_t GPADC_TempSensMuxType::channelConfigValue |
Unique muxing config value per sensor.
uint8_t GPADC_TempSensMuxType::channelParamValue |
Channel parameters including channel paramVal(subsystem-type), collect samples and skip samples.
uint32_t GPADC_TempSensMuxType::skipSamples |
Number of samples to be skipped before collecting samples per input channel.
uint8_t GPADC_TempSensMuxType::collectSamples |
Number of samples to be collected for conversion per each input channel.