AM273x MCU+ SDK  08.03.00
U_GPADCREG_REG4 Union Reference

Detailed Description

Register4 Offset 0x010.

Data Fields

struct {
   uint32_t   b8_PktRamBaseAddrCp0: 8
 
   uint32_t   b8_PktRamBaseAddrCp1: 8
 
   uint32_t   b8_PktRamBaseAddrCp2: 8
 
   uint32_t   b8_PktRamBaseAddrCp3: 8
 
bits
 
uint32_t b32_Reg
 

Field Documentation

◆ b8_PktRamBaseAddrCp0

uint32_t U_GPADCREG_REG4::b8_PktRamBaseAddrCp0

bits 7: 0

◆ b8_PktRamBaseAddrCp1

uint32_t U_GPADCREG_REG4::b8_PktRamBaseAddrCp1

bits 15: 8

◆ b8_PktRamBaseAddrCp2

uint32_t U_GPADCREG_REG4::b8_PktRamBaseAddrCp2

bits 23: 16

◆ b8_PktRamBaseAddrCp3

uint32_t U_GPADCREG_REG4::b8_PktRamBaseAddrCp3

bits 31: 24

◆ bits

struct { ... } U_GPADCREG_REG4::bits

Struct

◆ b32_Reg

uint32_t U_GPADCREG_REG4::b32_Reg

Union