The Temperature sensor trim parameters structure.
Data Fields | |
uint16_t | FuseROMVer |
FuseROM Version. More... | |
uint16_t | TrimTemp30C |
Efuse Tim Temperature30C Value. More... | |
uint16_t | TrimTemp125C |
Efuse Tim Temperature125C Value. More... | |
uint16_t | TrimIntercept30C [MAX_GPADC_TEMP_SENSORS] |
Efuse Tim Intercept30C Value. More... | |
uint16_t | TrimIntercept125C [MAX_GPADC_TEMP_SENSORS] |
Efuse Tim Intercept125C Value. More... | |
uint16_t GPADC_EfuseTempTrimType::FuseROMVer |
FuseROM Version.
uint16_t GPADC_EfuseTempTrimType::TrimTemp30C |
Efuse Tim Temperature30C Value.
uint16_t GPADC_EfuseTempTrimType::TrimTemp125C |
Efuse Tim Temperature125C Value.
uint16_t GPADC_EfuseTempTrimType::TrimIntercept30C[MAX_GPADC_TEMP_SENSORS] |
Efuse Tim Intercept30C Value.
uint16_t GPADC_EfuseTempTrimType::TrimIntercept125C[MAX_GPADC_TEMP_SENSORS] |
Efuse Tim Intercept125C Value.