GPADC returning min, avg, max and sum.
Data Fields | |
uint16_t | Avg |
Average of ADC samples. More... | |
uint16_t | Min |
Minimum of ADC samples. More... | |
uint16_t | Max |
Maximum of ADC samples. More... | |
uint32_t | Sum |
Sum of ADC samples. More... | |
uint16_t GPADC_ResultType::Avg |
Average of ADC samples.
uint16_t GPADC_ResultType::Min |
Minimum of ADC samples.
uint16_t GPADC_ResultType::Max |
Maximum of ADC samples.
uint32_t GPADC_ResultType::Sum |
Sum of ADC samples.