AM273x MCU+ SDK  08.03.00
GPADC_TempSensTrimType Struct Reference

Detailed Description

The Temperature sensor trim parameters structure.

Data Fields

uint16_t TrimTemp30C
 Temperature trim value. More...
 
uint16_t TrimTemp125C
 Temperature trim value. More...
 
uint16_t TrimIntercept30C [MAX_GPADC_TEMP_SENSORS]
 Intercept trim value. More...
 
uint16_t TrimIntercept125C [MAX_GPADC_TEMP_SENSORS]
 Intercept trim value. More...
 
float Slope [MAX_GPADC_TEMP_SENSORS]
 Slope value. More...
 
float InterceptTemp
 Intercept Temperature value. More...
 

Field Documentation

◆ TrimTemp30C

uint16_t GPADC_TempSensTrimType::TrimTemp30C

Temperature trim value.

◆ TrimTemp125C

uint16_t GPADC_TempSensTrimType::TrimTemp125C

Temperature trim value.

◆ TrimIntercept30C

uint16_t GPADC_TempSensTrimType::TrimIntercept30C[MAX_GPADC_TEMP_SENSORS]

Intercept trim value.

◆ TrimIntercept125C

uint16_t GPADC_TempSensTrimType::TrimIntercept125C[MAX_GPADC_TEMP_SENSORS]

Intercept trim value.

◆ Slope

float GPADC_TempSensTrimType::Slope[MAX_GPADC_TEMP_SENSORS]

Slope value.

◆ InterceptTemp

float GPADC_TempSensTrimType::InterceptTemp

Intercept Temperature value.