Here is a list of all documented files with brief descriptions:
| att.h | ATT layer interface |
| bcomdef.h | Type definitions and macros for BLE stack |
| central.h | Central layer interface |
| comdef.h | Common Defines |
| ECCROMCC26XX.h | ECC ROM driver implementation for a CC26XX device |
| gap.h | GAP layer interface |
| gapbondmgr.h | GAPBondMgr layer interface |
| gatt.h | GATT layer interface |
| gattservapp.h | GATTServApp layer interface |
| hci.h | HCI layer interface |
| hci_tl.h | Types, constants, external functions etc. for the BLE HCI Transport Layer |
| icall.h | ICall layer interface |
| icall_addrs.h | Stack image address information specific to build |
| icall_cc26xx_defs.h | Indirect function Call dispatcher constant definitions specific to CC26xx platform |
| l2cap.h | L2CAP layer interface |
| linkdb.h | LinkDB layer interface |
| multi.h | Multi layer interface |
| osal.h | This API allows the software components in the Z-Stack to be written independently of the specifics of the operating system, kernel, or tasking environment (including control loops or connect-to-interrupt systems) |
| osal_memory.h | His module defines the OSAL memory control functions |
| peripheral.h | Peripheral layer interface |
| simple_np.h | |
| simple_np_dev.h | SNP Device API |
| simple_np_gap.h | SNP GAP Layer API |
| simple_np_gatt.h | SNP GATT Layer API |
| sm.h | This file contains the interface to the SM |
| snp.h | Simple Network Processor API |
| SNP_doc.h | |
| TRNGCC26XX.h | TRNG driver implementation for a CC26XX device |
| uble.h | This file contains configuration, initialization, and parameter management of Micro BLE Stack. It also contains interfacing between Micro BLE Stack and the application |
| ugap.h | Micro BLE GAP API |
| urfc.h | This file contains configurable variables for the Micro BLE Stack radio |
| util.h | Util layer interface |