TI BLE-Stack for Bluetooth 4.2 API Documentation  3.01.00.07
All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Modules Pages
Macros | Typedefs | Functions
uble.h File Reference

Detailed Description

This file contains configuration, initialization, and parameter management of Micro BLE Stack. It also contains interfacing between Micro BLE Stack and the application.

Go to the source code of this file.

Macros

#define BLE_TO_RAT   2500
 1 BLE tick(0.625 ms) = 2500 RAT tick
 
#define BLE_TO_SYSTICK   (625 / Clock_tickPeriod)
 0.625 ms = (625 / Clock_tickPeriod) system tick
 
#define BYTE_TO_RAT   (8 * US_TO_RAT)
 1 byte = 8 us = 32 RAT tick, assuming 1 Mbps PHY
 
#define MS_TO_RAT   4000
 1 ms = 4000 RAT tick
 
#define MS_TO_SYSTICK   (1000 / Clock_tickPeriod)
 1 ms = (1000 / Clock_tickPeriod) system tick
 
#define RF_TIME_CRITICAL   1
 Critical Timing.
 
#define RF_TIME_RELAXED   0
 Relaxed Timing.
 
#define SYSTICK_TO_RAT   (Clock_tickPeriod * US_TO_RAT)
 1 system tick = (Clock_tickPeriod * US_TO_RAT) RAT tick
 
#define UBLE_ADDRTYPE_BD   4
 Device that is currently being used.
 
#define UBLE_ADDRTYPE_NONRESOLVABLE   2
 Random Private Nonresolvable Address.
 
#define UBLE_ADDRTYPE_PUBLIC   0
 Public Address.
 
#define UBLE_ADDRTYPE_RESOLVABLE   3
 Random Private Resolvable Address.
 
#define UBLE_ADDRTYPE_STATIC   1
 Random Static Address.
 
#define UBLE_ADV_CHAN_37   0x01
 Channel 37.
 
#define UBLE_ADV_CHAN_38   0x02
 Channel 38.
 
#define UBLE_ADV_CHAN_39   0x04
 Channel 39.
 
#define UBLE_ADV_CHAN_ALL   (UBLE_ADV_CHAN_37 | UBLE_ADV_CHAN_38 | UBLE_ADV_CHAN_39)
 All Channels.
 
#define UBLE_ADVTYPE_ADV_NC   5
 associated with CMD_BLE_ADV_NC
 
#define UBLE_ADVTYPE_ADV_SCAN   6
 associated with CMD_BLE_ADV_SCAN
 
#define UBLE_EVTDST_GAP   1
 GAP.
 
#define UBLE_EVTDST_LL   0
 LL. More...
 
#define UBLE_MAX_ADV_INTERVAL   16384
 Maximum Advertising Interval.
 
#define UBLE_MAX_ADVDATA_LEN   B_MAX_ADV_LEN
 Max Advertising Data Length.
 
#define UBLE_MAX_CHANNEL_MAP   UBLE_ADV_CHAN_ALL
 Maximum Channel Map.
 
#define UBLE_MAX_MONITOR_CHAN   39
 Maximum Monitor channel.
 
#define UBLE_MAX_MONITOR_DURATION   64000
 Maximum Monitor duration.
 
#define UBLE_MAX_MONITOR_HANDLE   4
 Maximum Monitor handle.
 
#define UBLE_MAX_SCAN_INTERVAL   16384
 Maximum Scanning Interval.
 
#define UBLE_MAX_SCAN_WINDOW   16384
 Maximum Scanning window.
 
#define UBLE_MAX_TX_POWER   TX_POWER_5_DBM
 5 dBm
 
#define UBLE_MIN_ADV_INTERVAL   160
 Minimum Advertising interval.
 
#define UBLE_MIN_CHANNEL_MAP   UBLE_ADV_CHAN_37
 Minimum Channel Map.
 
#define UBLE_MIN_MONITOR_CHAN   0
 Minimum Monitor channel.
 
#define UBLE_MIN_MONITOR_DURATION   0
 Minimum Monitor duration.
 
#define UBLE_MIN_MONITOR_HANDLE   0
 Minimum Monitor handle.
 
#define UBLE_MIN_SCAN_INTERVAL   4
 Minimum Scanning interval.
 
#define UBLE_MIN_SCAN_WINDOW   4
 Minimum Scanning window.
 
#define UBLE_MIN_TX_POWER   TX_POWER_MINUS_21_DBM
 -21 dBm
 
#define UBLE_NUM_EVTDST   2
 Number of Event Destinations.
 
#define UBLE_PARAM_ADVCHANMAP   (UBLE_PARAM_ADV_CMN_START+1)
 Advertising Channel map. More...
 
#define UBLE_PARAM_ADVDATA   (UBLE_PARAM_ADV_CMN_START+4)
 Advertising Data. More...
 
#define UBLE_PARAM_ADVFLTPOLICY   (UBLE_PARAM_ADV_SR_START+1)
 Advertising Filter Policy. More...
 
#define UBLE_PARAM_ADVINTERVAL   (UBLE_PARAM_ADV_CMN_START+0)
 Advertising Interval (n * 0.625 ms) More...
 
#define UBLE_PARAM_ADVTYPE   (UBLE_PARAM_ADV_CMN_START+2)
 Type of Advertising. More...
 
#define UBLE_PARAM_DFLT_ADVCHANMAP   UBLE_ADV_CHAN_ALL
 All Channels.
 
#define UBLE_PARAM_DFLT_ADVDATA   {0}
 No data.
 
#define UBLE_PARAM_DFLT_ADVFLTPOLICY   0
 Filter policy TBD.
 
#define UBLE_PARAM_DFLT_ADVINTERVAL   1600
 1 sec
 
#define UBLE_PARAM_DFLT_ADVTYPE   UBLE_ADVTYPE_ADV_NC
 ADV_NONCONN_IND.
 
#define UBLE_PARAM_DFLT_FLTDUPLICATE   0
 Filter duplicate TBD.
 
#define UBLE_PARAM_DFLT_MONITOR_ACCESS_ADDR   0x8E89BED6
 Adv address.
 
#define UBLE_PARAM_DFLT_MONITOR_CHAN   37
 Channel monitored.
 
#define UBLE_PARAM_DFLT_MONITOR_DURATION   320
 Monitor duration 200 ms.
 
#define UBLE_PARAM_DFLT_MONITOR_HANDLE   0
 Monitor session handle.
 
#define UBLE_PARAM_DFLT_MONITOR_START_TIME   6400
 Monitor start time 4 s.
 
#define UBLE_PARAM_DFLT_RFPRIORITY   UBLE_RF_PRI_NORMAL
 RF_PriorityNormal.
 
#define UBLE_PARAM_DFLT_RFTIMECRIT   RF_TIME_RELAXED
 Time-relaxed.
 
#define UBLE_PARAM_DFLT_SCANCHAN   UBLE_ADV_CHAN_ALL
 All Channels.
 
#define UBLE_PARAM_DFLT_SCANFLTPOLICY   0
 Scan filter policy TBD.
 
#define UBLE_PARAM_DFLT_SCANINTERVAL   16
 Scan interval.
 
#define UBLE_PARAM_DFLT_SCANRSPDATA   {0}
 No data.
 
#define UBLE_PARAM_DFLT_SCANTYPE   0
 Scan type.
 
#define UBLE_PARAM_DFLT_SCANWINDOW   16
 Scan window.
 
#define UBLE_PARAM_DFLT_TIMETOADV   0
 Disabled.
 
#define UBLE_PARAM_DFLT_TXPOWER   TX_POWER_0_DBM
 0 dBm
 
#define UBLE_PARAM_MONITOR_ACCESS_ADDR   (UBLE_PARAM_MONITOR_START+4)
 Monitor access address. More...
 
#define UBLE_PARAM_MONITOR_CHAN   (UBLE_PARAM_MONITOR_START+1)
 Monitor channel. 0..39. More...
 
#define UBLE_PARAM_MONITOR_DURATION   (UBLE_PARAM_MONITOR_START+2)
 Monitor duration is (n * 0.625 ms) More...
 
#define UBLE_PARAM_MONITOR_START_TIME   (UBLE_PARAM_MONITOR_START+3)
 Monitor start time. More...
 
#define UBLE_PARAM_RFPRIORITY   (UBLE_PARAM_COMMON_START+0)
 Priority used for RF command scheduling. More...
 
#define UBLE_PARAM_SCANRSPDATA   (UBLE_PARAM_ADV_SR_START+0)
 Scan response Data. More...
 
#define UBLE_PARAM_SESSIONID   (UBLE_PARAM_MONITOR_START+0)
 Monitor session ID. 1..4. More...
 
#define UBLE_PARAM_TIMETOADV   (UBLE_PARAM_ADV_CMN_START+3)
 How early the application wants to get a notification before each advertising event happens (ms) More...
 
#define UBLE_PARAM_TXPOWER   (UBLE_PARAM_COMMON_START+1)
 TX Power. More...
 
#define UBLE_RF_PRI_HIGH   ((uint8) RF_PriorityHigh)
 High Priority.
 
#define UBLE_RF_PRI_HIGHEST   ((uint8) RF_PriorityHighest)
 Highest Priority.
 
#define UBLE_RF_PRI_NORMAL   ((uint8) RF_PriorityNormal)
 Normal Priority.
 
#define UBLE_TX_POWER_INVALID   0xFFFF
 Invalid TX Power Register value.
 
#define US_TO_RAT   4
 1 us = 4 RAT tick More...
 

Typedefs

typedef uint8 ubleAddrType_t
 Address Type.
 
typedef void(* ubleAntSwitchCB_t) (void)
 Type of the callback to switch antenna in the application. More...
 
typedef uint8 ubleEvt_t
 Micro BLE Stack Event.
 
typedef uint8 ubleEvtDst_t
 Recipient of Micro BLE Stack Event.
 
typedef uint8 ubleMsg_t
 Type of Micro BLE Stack message.
 
typedef void(* ublePostEvtProxyCB_t) (void)
 Type of the callback to have uble_processMsg called in the application task context. More...
 
typedef void(* ubleProcessMsg_t) (ubleEvtMsg_t *pEvtMsg)
 Function to process event messages destined to the calle module.
 

Functions

bStatus_t uble_checkAddr (ubleAddrType_t addrType, uint8 *pAddr)
 Check if the given address is valid. More...
 
bStatus_t uble_getAddr (ubleAddrType_t addrType, uint8 *pAddr)
 Retrieve the address corresponding to the given address type. More...
 
bStatus_t uble_getParameter (uint8 param, void *pValue)
 Get a Micro BLE Stack parameter. More...
 
void uble_processMsg (void)
 Let the Micro Stack process the queued messages. More...
 
bStatus_t uble_registerAntSwitchCB (ubleAntSwitchCB_t pfnAntSwitchCB)
 Register callback for antenna switch. More...
 
void uble_resetAddr (void)
 Make BD Addr revert to Random Static Address if exists or Public Address otherwise.
 
bStatus_t uble_setParameter (uint8 param, uint8 len, void *pValue)
 Set a Micro BLE Stack parameter. More...
 
bStatus_t uble_stackInit (ubleAddrType_t addrType, uint8 *pStaticAddr, ublePostEvtProxyCB_t pfnPostEvtProxyCB, uint8 timeCritical)
 Initialize Micro BLE Stack. More...
 
Copyright 2017, Texas Instruments Incorporated