TI-RTOS Drivers
tidrivers_cc32xx_2_16_00_08
|
Camera.h | Camera driver interface |
CameraCC3200DMA.h | Camera driver implementation for a CC3200 Camera controller |
ClockP.h | Clock interface for the RTOS Porting Interface |
DebugP.h | Debug support |
diskio.h | |
EMAC.h | EMAC driver interface |
ff.h | |
ffcio.h | |
ffconf.h | |
GPIO.h | GPIO driver |
GPIOCC3200.h | CC3200 GPIO driver |
HwiP.h | Hardware Interrupt module for the RTOS Porting Interface |
I2C.h | I2C driver interface |
I2CCC3200.h | I2C driver implementation for a CC3200 I2C controller |
I2S.h | I2S driver interface |
I2SCC3200DMA.h | I2S driver implementation for a CC3200 I2S controller |
integer.h | |
List.h | Linked List interface for use in drivers |
MutexP.h | Mutex module for the RTOS Porting Interface |
NVS.h | PRELIMINARY Non-Volatile Storage Driver |
NVSCC3200.h | |
PIN.h | Generic PIN & GPIO driver |
Power.h | Power manager interface |
PowerCC3200.h | Power manager interface for the CC3200 |
PWM.h | PWM driver interface |
PWMTimerCC3200.h | PWM driver implementation using CC3200 General Purpose Timer peripherals |
RingBuf.h | |
SDSPI.h | SDSPI driver interface |
SDSPICC3200.h | SDSPI driver implementation for a CC3200 SPI peripheral used with the SDSPI driver |
SemaphoreP.h | Semaphore module for the RTOS Porting Interface |
SPI.h | SPI driver interface |
SPICC3200DMA.h | SPI driver implementation for a CC3200 SPI controller using the micro DMA controller |
tirtos_config.h | |
UART.h | UART driver interface |
UARTCC3200.h | UART driver implementation for a CC3200 UART controller |
UARTCC3200DMA.h | UART driver implementation for a CC3200 UART controller, using the micro DMA controller |
USBMSCHFatFs.h | USBMSCHFatFs driver interface |
Watchdog.h | Watchdog driver interface |
WatchdogCC3200.h | Watchdog driver implementation for CC3200 |
WiFi.h | WiFi driver interface |
WiFiCC3200.h | WiFi driver implementation for the SimpleLink Wi-Fi CC3200 device |