79 #ifndef ti_driver_pwm_PWMTimerCC3200__include
80 #define ti_driver_pwm_PWMTimerCC3200__include
115 #define PWMTimerCC3200_CMD_CHANGE_PERIOD PWM_CMD_RESERVED + 0
119 #define PWMTimerCC3200_CHANGE_PERIOD PWMTimerCC3200_CMD_CHANGE_PERIOD
struct PWMTimerCC3200_Object PWMTimerCC3200_Object
PWMTimerCC3200 Object.
uint8_t dutyMode
Definition: PWMTimerCC3200.h:161
uint32_t baseAddr
Definition: PWMTimerCC3200.h:149
PWMTimerCC3200 Hardware attributes.
Definition: PWMTimerCC3200.h:148
uint8_t cyclesPerMicroSec
Definition: PWMTimerCC3200.h:162
PWMTimerCC3200 Object.
Definition: PWMTimerCC3200.h:158
uint16_t timer
Definition: PWMTimerCC3200.h:150
The definition of a PWM function table that contains the required set of functions to control a speci...
Definition: PWM.h:349
unsigned int powerMgrId
Definition: PWMTimerCC3200.h:163
uint32_t duty
Definition: PWMTimerCC3200.h:160
uint32_t period
Definition: PWMTimerCC3200.h:159
const PWM_FxnTable PWMTimerCC3200_fxnTable
struct PWMTimerCC3200_HWAttrs PWMTimerCC3200_HWAttrs
PWMTimerCC3200 Hardware attributes.