48 #ifndef ti_drivers_i2c_I2CCC3200__include
49 #define ti_drivers_i2c_I2CCC3200__include
unsigned int intPriority
Definition: I2CCC3200.h:143
uint8_t * writeBufIdx
Definition: I2CCC3200.h:164
void(* I2C_CallbackFxn)(I2C_Handle, I2C_Transaction *, bool)
I2C callback function.
Definition: I2C.h:268
I2C_TransferMode transferMode
Definition: I2CCC3200.h:157
I2C_Transaction * currentTransaction
Definition: I2CCC3200.h:162
I2C_BitRate
I2C bitRate.
Definition: I2C.h:276
SemaphoreP_Handle transferComplete
Definition: I2CCC3200.h:153
I2CCC3200_Mode
I2CCC3200 mode.
Definition: I2CCC3200.h:100
I2C_BitRate bitRate
Definition: I2CCC3200.h:178
size_t readCountIdx
Definition: I2CCC3200.h:168
I2CCC3200 Object.
Definition: I2CCC3200.h:151
Definition: I2CCC3200.h:101
Definition: I2CCC3200.h:104
I2C_TransferMode
I2C transfer mode.
Definition: I2C.h:250
void * SemaphoreP_Handle
Opaque client reference to an instance of a SemaphoreP.
Definition: SemaphoreP.h:96
Semaphore module for the RTOS Porting Interface.
The definition of a I2C function table that contains the required set of functions to control a speci...
Definition: I2C.h:348
Definition: I2CCC3200.h:102
I2C_Transaction * tailPtr
Definition: I2CCC3200.h:172
const I2C_FxnTable I2CCC3200_fxnTable
SemaphoreP_Handle mutex
Definition: I2CCC3200.h:152
volatile I2CCC3200_Mode mode
Definition: I2CCC3200.h:160
bool isOpen
Definition: I2CCC3200.h:174
unsigned int intNum
Definition: I2CCC3200.h:141
I2CCC3200 Hardware attributes.
Definition: I2CCC3200.h:137
Power notify object structure.
Definition: Power.h:112
struct I2CCC3200_Object I2CCC3200_Object
I2CCC3200 Object.
uint8_t * readBufIdx
Definition: I2CCC3200.h:167
struct I2CCC3200_HWAttrs I2CCC3200_HWAttrs
I2CCC3200 Hardware attributes.
unsigned int baseAddr
Definition: I2CCC3200.h:139
I2C_Transaction * headPtr
Definition: I2CCC3200.h:171
void * HwiP_Handle
Opaque client reference to an instance of a HwiP.
Definition: HwiP.h:66
I2C transaction.
Definition: I2C.h:230
I2C_CallbackFxn transferCallbackFxn
Definition: I2CCC3200.h:158
Definition: I2CCC3200.h:103
Hardware Interrupt module for the RTOS Porting Interface.
size_t writeCountIdx
Definition: I2CCC3200.h:165
HwiP_Handle hwiHandle
Definition: I2CCC3200.h:155
Power_NotifyObj notifyObj
Definition: I2CCC3200.h:177