75 #ifndef ti_drivers_power_PowerCC3200__include
76 #define ti_drivers_power_PowerCC3200__include
83 #include <inc/hw_types.h>
84 #include <driverlib/pin.h>
85 #include <driverlib/rom_map.h>
93 #define PowerCC3200_RESUMETIMELPDS 2500
96 #define PowerCC3200_TOTALTIMELPDS 20000
99 #define PowerCC3200_TOTALTIMESHUTDOWN 500000
102 #define PowerCC3200_PERIPH_CAMERA 0
103 #define PowerCC3200_PERIPH_I2S 1
104 #define PowerCC3200_PERIPH_SDHOST 2
105 #define PowerCC3200_PERIPH_GSPI 3
106 #define PowerCC3200_PERIPH_LSPI 4
107 #define PowerCC3200_PERIPH_UDMA 5
108 #define PowerCC3200_PERIPH_GPIOA0 6
109 #define PowerCC3200_PERIPH_GPIOA1 7
110 #define PowerCC3200_PERIPH_GPIOA2 8
111 #define PowerCC3200_PERIPH_GPIOA3 9
112 #define PowerCC3200_PERIPH_GPIOA4 10
113 #define PowerCC3200_PERIPH_WDT 11
114 #define PowerCC3200_PERIPH_UARTA0 12
115 #define PowerCC3200_PERIPH_UARTA1 13
116 #define PowerCC3200_PERIPH_TIMERA0 14
117 #define PowerCC3200_PERIPH_TIMERA1 15
118 #define PowerCC3200_PERIPH_TIMERA2 16
119 #define PowerCC3200_PERIPH_TIMERA3 17
120 #define PowerCC3200_PERIPH_DTHE 18
121 #define PowerCC3200_PERIPH_SSPI 19
122 #define PowerCC3200_PERIPH_I2CA0 20
123 #define PowerCC3200_NUMRESOURCES 21
128 #define PowerCC3200_DISALLOW_LPDS 0
129 #define PowerCC3200_DISALLOW_SHUTDOWN 1
130 #define PowerCC3200_NUMCONSTRAINTS 2
138 #define PowerCC3200_ENTERING_LPDS 0x1
139 #define PowerCC3200_ENTERING_SHUTDOWN 0x2
140 #define PowerCC3200_AWAKE_LPDS 0x4
141 #define PowerCC3200_NUMEVENTS 3
144 #define PowerCC3200_LPDS 0x1
147 #define PowerCC3200_numNVICSetEnableRegs 6
148 #define PowerCC3200_numNVICIntPriority 49
351 #define Power_getPerformanceLevel(void) 0
352 #define Power_setPerformanceLevel(level) Power_EFAIL
struct PowerCC3200_SaveRegisters PowerCC3200_SaveRegisters
struct of context registers to save on entering LPDS
struct PowerCC3200_ModuleState PowerCC3200_ModuleState
Internal module state.
uint32_t configCtrl
Definition: PowerCC3200.h:244
bool enableNetworkWakeupLPDS
Definition: PowerCC3200.h:322
uint32_t msp
Definition: PowerCC3200.h:258
void PowerCC3200_configureWakeup(PowerCC3200_Wakeup *wakeup)
Function configures wakeup for LPDS and shutdown.
uint32_t control
Definition: PowerCC3200.h:264
Definition: PowerCC3200.h:304
Internal module state.
Definition: PowerCC3200.h:226
Definition: PowerCC3200.h:279
Definition: PowerCC3200.h:293
NVIC registers that need to be save on entering LPDS.
Definition: PowerCC3200.h:238
MCU core registers that need to be save on entering LPDS.
Definition: PowerCC3200.h:257
uint8_t refCount[PowerCC3200_NUMRESOURCES]
Definition: PowerCC3200.h:233
uint32_t wakeupGPIOTypeShutdown
The GPIO trigger type for wakeup from shutdown.
Definition: PowerCC3200.h:214
Definition: PowerCC3200.h:298
Power_PolicyInitFxn policyInitFxn
Definition: PowerCC3200.h:153
bool enableNetworkWakeupLPDS
Definition: PowerCC3200.h:172
bool enableGPIOWakeupShutdown
Definition: PowerCC3200.h:170
#define PowerCC3200_numNVICSetEnableRegs
Definition: PowerCC3200.h:147
uint32_t primask
Definition: PowerCC3200.h:261
uint32_t wakeupGPIOTypeLPDS
Definition: PowerCC3200.h:324
Definition: PowerCC3200.h:277
uint32_t wakeupGPIOSourceShutdown
Definition: PowerCC3200.h:325
struct of context registers to save on entering LPDS
Definition: PowerCC3200.h:268
uint32_t intSetEn[PowerCC3200_numNVICSetEnableRegs]
Definition: PowerCC3200.h:252
uint32_t wakeupGPIOTypeShutdown
Definition: PowerCC3200.h:326
uint32_t systickCalib
Definition: PowerCC3200.h:251
uint32_t wakeupGPIOTypeLPDS
The GPIO trigger type for wakeup from LPDS.
Definition: PowerCC3200.h:193
Definition: PowerCC3200.h:275
void(* Power_PolicyInitFxn)(void)
Power policy initialization function pointer.
Definition: Power.h:91
Definition: PowerCC3200.h:302
uint32_t intCtrlState
Definition: PowerCC3200.h:241
uint32_t wakeupGPIOSourceShutdown
The GPIO sources for wakeup from shutdown.
Definition: PowerCC3200.h:206
Power_PolicyFxn policyFxn
Definition: PowerCC3200.h:155
uint32_t sysPri2
Definition: PowerCC3200.h:246
Definition: PowerCC3200.h:285
Definition: PowerCC3200.h:310
Definition: PowerCC3200.h:284
uint16_t dbRecords[PowerCC3200_NUMRESOURCES]
Definition: PowerCC3200.h:230
uint32_t vectorTable
Definition: PowerCC3200.h:239
Definition: PowerCC3200.h:312
void(* enterLPDSHookFxn)(void)
Definition: PowerCC3200.h:157
Definition: PowerCC3200.h:306
Definition: PowerCC3200.h:295
#define PowerCC3200_NUMRESOURCES
Definition: PowerCC3200.h:123
Definition: PowerCC3200.h:315
uint32_t sysPri1
Definition: PowerCC3200.h:245
uint32_t basepri
Definition: PowerCC3200.h:263
void PowerCC3200_sleepPolicy(void)
Definition: PowerCC3200.h:297
uint32_t sysHcrs
Definition: PowerCC3200.h:248
uint32_t appInt
Definition: PowerCC3200.h:242
void(* Power_PolicyFxn)(void)
Power policy function pointer.
Definition: Power.h:96
bool enablePolicy
Definition: PowerCC3200.h:231
Definition: PowerCC3200.h:309
Definition: PowerCC3200.h:276
Definition: PowerCC3200.h:305
uint8_t constraintCounts[PowerCC3200_NUMCONSTRAINTS]
Definition: PowerCC3200.h:234
uint32_t systickReload
Definition: PowerCC3200.h:250
Definition: PowerCC3200.h:287
struct PowerCC3200_NVICRegisters PowerCC3200_NVICRegisters
NVIC registers that need to be save on entering LPDS.
bool enableGPIOWakeupLPDS
Definition: PowerCC3200.h:168
Definition: PowerCC3200.h:299
Definition: PowerCC3200.h:313
Definition: PowerCC3200.h:289
uint32_t psr
Definition: PowerCC3200.h:260
Definition: PowerCC3200.h:286
#define PowerCC3200_numNVICIntPriority
Definition: PowerCC3200.h:148
Definition: PowerCC3200.h:278
List_List notifyList
Definition: PowerCC3200.h:227
uint32_t psp
Definition: PowerCC3200.h:259
PowerCC3200_Pin
enumeration of pins that can be parked
Definition: PowerCC3200.h:283
Definition: PowerCC3200.h:300
uint32_t wakeupGPIOSourceLPDS
The GPIO source for wakeup from LPDS.
Definition: PowerCC3200.h:185
void PowerCC3200_initPolicy(void)
PowerCC3200_ParkState
enumeration of states for parked pins
Definition: PowerCC3200.h:274
Definition: PowerCC3200.h:307
#define PowerCC3200_NUMCONSTRAINTS
Definition: PowerCC3200.h:130
Definition: PowerCC3200.h:290
struct PowerCC3200_MCURegisters PowerCC3200_MCURegisters
MCU core registers that need to be save on entering LPDS.
Definition: PowerCC3200.h:294
struct PowerCC3200_Config PowerCC3200_Config
Power global configuration.
PowerCC3200_MCURegisters m4Regs
Definition: PowerCC3200.h:269
uint32_t wakeupGPIOSourceLPDS
Definition: PowerCC3200.h:323
void PowerCC3200_parkPin(PowerCC3200_Pin pin, PowerCC3200_ParkState parkState)
struct PowerCC3200_Wakeup PowerCC3200_Wakeup
For wakeup from LPDS or shutdown configuration.
uint32_t systickCtrl
Definition: PowerCC3200.h:249
uint32_t state
Definition: PowerCC3200.h:229
bool enableGPIOWakeupShutdown
Definition: PowerCC3200.h:321
uint32_t auxCtrl
Definition: PowerCC3200.h:240
Definition: PowerCC3200.h:308
uint32_t constraintMask
Definition: PowerCC3200.h:228
Definition: PowerCC3200.h:314
Definition: PowerCC3200.h:311
void(* resumeLPDSHookFxn)(void)
Hook function called when resuming from LPDS.
Definition: PowerCC3200.h:164
Definition: PowerCC3200.h:301
Definition: PowerCC3200.h:288
bool enableGPIOWakeupLPDS
Definition: PowerCC3200.h:320
bool enablePolicy
Definition: PowerCC3200.h:166
Definition: PowerCC3200.h:296
PowerCC3200_NVICRegisters nvicRegs
Definition: PowerCC3200.h:270
uint32_t faultmask
Definition: PowerCC3200.h:262
uint32_t intPriority[PowerCC3200_numNVICIntPriority]
Definition: PowerCC3200.h:253
bool initialized
Definition: PowerCC3200.h:232
Definition: PowerCC3200.h:303
For wakeup from LPDS or shutdown configuration.
Definition: PowerCC3200.h:319
uint32_t sysPri3
Definition: PowerCC3200.h:247
Power global configuration.
Definition: PowerCC3200.h:151
uint32_t ramRetentionMaskLPDS
SRAM retention mask for LPDS.
Definition: PowerCC3200.h:222
Definition: PowerCC3200.h:292
Linked List interface for use in drivers.
Definition: PowerCC3200.h:291
uint32_t sysCtrl
Definition: PowerCC3200.h:243