121 #ifndef ti_drivers_wifi_WiFiCC3200__include
122 #define ti_drivers_wifi_WiFiCC3200__include
128 #include <ti/sysbios/knl/Semaphore.h>
129 #include <ti/sysbios/family/arm/m3/Hwi.h>
The definition of a WiFi function table that contains the required set of functions to control a spec...
Definition: WiFi.h:263
SPI_Handle spiHandle
Definition: WiFiCC3200.h:164
WiFiCC3200 Object.
Definition: WiFiCC3200.h:162
SPI Global configuration.
Definition: SPI.h:436
WiFiCC3200 Hardware attributes.
Definition: WiFiCC3200.h:153
struct WiFiCC3200_HWAttrs WiFiCC3200_HWAttrs
WiFiCC3200 Hardware attributes.
uint32_t bitRate
Definition: WiFiCC3200.h:166
struct WiFiCC3200_Object WiFiCC3200_Object
WiFiCC3200 Object.
void(* wifiIntFxn)()
Definition: WiFiCC3200.h:169
unsigned int wifiIntNum
Definition: WiFiCC3200.h:154
Hwi_Struct wifiHwi
Definition: WiFiCC3200.h:163
unsigned int spiIndex
Definition: WiFiCC3200.h:167
bool isOpen
Definition: WiFiCC3200.h:171
const WiFi_FxnTable WiFiCC3200_fxnTable
WiFi function table for CC3200 devices.