![]() |
![]() |
rflib
|
Go to the source code of this file.
Data Structures | |
struct | rfc_command_s |
struct | rfc_radioOp_s |
struct | rfc_CMD_NOP_s |
No Operation Command. More... | |
struct | rfc_CMD_RADIO_SETUP_s |
Radio Setup Command for Pre-Defined Schemes. More... | |
struct | rfc_CMD_FS_s |
Frequency Synthesizer Programming Command. More... | |
struct | rfc_CMD_FS_OFF_s |
Command for Turning off Frequency Synthesizer. More... | |
struct | rfc_CMD_RX_TEST_s |
Receiver Test Command. More... | |
struct | rfc_CMD_TX_TEST_s |
Transmitter Test Command. More... | |
struct | rfc_CMD_SYNC_STOP_RAT_s |
Synchronize and Stop Radio Timer Command. More... | |
struct | rfc_CMD_SYNC_START_RAT_s |
Synchrously Start Radio Timer Command. More... | |
struct | rfc_CMD_RESYNC_RAT_s |
Re-calculate rat0 value while RAT is running. More... | |
struct | rfc_CMD_COUNT_s |
Counter Command. More... | |
struct | rfc_CMD_FS_POWERUP_s |
Power up Frequency Syntheszier Command. More... | |
struct | rfc_CMD_FS_POWERDOWN_s |
Power down Frequency Syntheszier Command. More... | |
struct | rfc_CMD_SCH_IMM_s |
Run Immidiate Command as Radio Operation Command. More... | |
struct | rfc_CMD_COUNT_BRANCH_s |
Counter Command with Branch of Command Chain. More... | |
struct | rfc_CMD_PATTERN_CHECK_s |
Command for Checking a Value in Memory aginst a Pattern. More... | |
struct | rfc_CMD_RADIO_SETUP_PA_s |
struct | rfc_CMD_ABORT_s |
Abort Running Radio Operation Command. More... | |
struct | rfc_CMD_STOP_s |
Stop Running Radio Operation Command Gracefully. More... | |
struct | rfc_CMD_GET_RSSI_s |
Read RSSI Command. More... | |
struct | rfc_CMD_UPDATE_RADIO_SETUP_s |
Update Radio Settings Command. More... | |
struct | rfc_CMD_TRIGGER_s |
Generate Command Trigger. More... | |
struct | rfc_CMD_GET_FW_INFO_s |
Request Information on the RF Core ROM Firmware. More... | |
struct | rfc_CMD_START_RAT_s |
Asynchronously Start Radio Timer Command. More... | |
struct | rfc_CMD_PING_s |
Respond with Command ACK Only. More... | |
struct | rfc_CMD_READ_RFREG_s |
Read RF Core Hardware Register. More... | |
struct | rfc_CMD_ADD_DATA_ENTRY_s |
Add Data Entry to Queue. More... | |
struct | rfc_CMD_REMOVE_DATA_ENTRY_s |
Remove First Data Entry from Queue. More... | |
struct | rfc_CMD_FLUSH_QUEUE_s |
Flush Data Queue. More... | |
struct | rfc_CMD_CLEAR_RX_s |
Clear all RX Queue Entries. More... | |
struct | rfc_CMD_REMOVE_PENDING_ENTRIES_s |
Remove Pending Entries from Queue. More... | |
struct | rfc_CMD_SET_RAT_CMP_s |
Set Radio Timer Channel in Compare Mode. More... | |
struct | rfc_CMD_SET_RAT_CPT_s |
Set Radio Timer Channel in Capture Mode. More... | |
struct | rfc_CMD_DISABLE_RAT_CH_s |
Disable Radio Timer Channel. More... | |
struct | rfc_CMD_SET_RAT_OUTPUT_s |
Set Radio Timer Output to a Specified Mode. More... | |
struct | rfc_CMD_ARM_RAT_CH_s |
Arm Radio Timer Channel. More... | |
struct | rfc_CMD_DISARM_RAT_CH_s |
Disarm Radio Timer Channel. More... | |
struct | rfc_CMD_SET_TX_POWER_s |
Set Transmit Power. More... | |
struct | rfc_CMD_SET_TX20_POWER_s |
Set Transmit Power for 20-dBm PA. More... | |
struct | rfc_CMD_CHANGE_PA_s |
Set TX power with possibility to switch between PAs. More... | |
struct | rfc_CMD_UPDATE_HPOSC_FREQ_s |
Set New Frequency Offset for HPOSC. More... | |
struct | rfc_CMD_UPDATE_FS_s |
Set New Synthesizer Frequency without Recalibration (Deprecated; use CMD_MODIFY_FS) More... | |
struct | rfc_CMD_MODIFY_FS_s |
Set New Synthesizer Frequency without Recalibration. More... | |
struct | rfc_CMD_BUS_REQUEST_s |
Request System Bus to be Availbale. More... | |
struct | rfc_CMD_SET_CMD_START_IRQ_s |
Enable or disable generation of IRQ when a radio operation command starts. More... | |
Macros | |
#define | __RFC_STRUCT |
#define | __RFC_STRUCT_ATTR |
#define | CMD_NOP 0x0801 |
#define | CMD_RADIO_SETUP 0x0802 |
#define | CMD_FS 0x0803 |
#define | CMD_FS_OFF 0x0804 |
#define | CMD_RX_TEST 0x0807 |
#define | CMD_TX_TEST 0x0808 |
#define | CMD_SYNC_STOP_RAT 0x0809 |
#define | CMD_SYNC_START_RAT 0x080A |
#define | CMD_RESYNC_RAT 0x0816 |
#define | CMD_COUNT 0x080B |
#define | CMD_FS_POWERUP 0x080C |
#define | CMD_FS_POWERDOWN 0x080D |
#define | CMD_SCH_IMM 0x0810 |
#define | CMD_COUNT_BRANCH 0x0812 |
#define | CMD_PATTERN_CHECK 0x0813 |
#define | CMD_ABORT 0x0401 |
#define | CMD_STOP 0x0402 |
#define | CMD_GET_RSSI 0x0403 |
#define | CMD_UPDATE_RADIO_SETUP 0x0001 |
#define | CMD_TRIGGER 0x0404 |
#define | CMD_GET_FW_INFO 0x0002 |
#define | CMD_START_RAT 0x0405 |
#define | CMD_PING 0x0406 |
#define | CMD_READ_RFREG 0x0601 |
#define | CMD_ADD_DATA_ENTRY 0x0005 |
#define | CMD_REMOVE_DATA_ENTRY 0x0006 |
#define | CMD_FLUSH_QUEUE 0x0007 |
#define | CMD_CLEAR_RX 0x0008 |
#define | CMD_REMOVE_PENDING_ENTRIES 0x0009 |
#define | CMD_SET_RAT_CMP 0x000A |
#define | CMD_SET_RAT_CPT 0x0603 |
#define | CMD_DISABLE_RAT_CH 0x0408 |
#define | CMD_SET_RAT_OUTPUT 0x0604 |
#define | CMD_ARM_RAT_CH 0x0409 |
#define | CMD_DISARM_RAT_CH 0x040A |
#define | CMD_SET_TX_POWER 0x0010 |
#define | CMD_SET_TX20_POWER 0x0014 |
#define | CMD_CHANGE_PA 0x0015 |
#define | CMD_UPDATE_HPOSC_FREQ 0x0608 |
#define | CMD_UPDATE_FS 0x0011 |
#define | CMD_MODIFY_FS 0x0013 |
#define | CMD_BUS_REQUEST 0x040E |
#define | CMD_SET_CMD_START_IRQ 0x0411 |
#define __RFC_STRUCT |
#define __RFC_STRUCT_ATTR |