80 #define GAP_DEVICE_INIT_DONE_EVENT 0x00 81 #define GAP_DEVICE_DISCOVERY_EVENT 0x01 82 #define GAP_ADV_DATA_UPDATE_DONE_EVENT 0x02 83 #define GAP_MAKE_DISCOVERABLE_DONE_EVENT 0x03 84 #define GAP_END_DISCOVERABLE_DONE_EVENT 0x04 85 #define GAP_LINK_ESTABLISHED_EVENT 0x05 86 #define GAP_LINK_TERMINATED_EVENT 0x06 87 #define GAP_LINK_PARAM_UPDATE_EVENT 0x07 88 #define GAP_RANDOM_ADDR_CHANGED_EVENT 0x08 89 #define GAP_SIGNATURE_UPDATED_EVENT 0x09 90 #define GAP_AUTHENTICATION_COMPLETE_EVENT 0x0A 91 #define GAP_PASSKEY_NEEDED_EVENT 0x0B 92 #define GAP_SLAVE_REQUESTED_SECURITY_EVENT 0x0C 93 #define GAP_DEVICE_INFO_EVENT 0x0D 94 #define GAP_BOND_COMPLETE_EVENT 0x0E 95 #define GAP_PAIRING_REQ_EVENT 0x0F 96 #define GAP_AUTHENTICATION_FAILURE_EVT 0x10 97 #define GAP_UPDATE_LINK_PARAM_REQ_EVENT 0x11 104 #define GAP_CONNHANDLE_INIT 0xFFFE 105 #define GAP_CONNHANDLE_ALL 0xFFFF 112 #define GAP_PROFILE_BROADCASTER 0x01 113 #define GAP_PROFILE_OBSERVER 0x02 114 #define GAP_PROFILE_PERIPHERAL 0x04 115 #define GAP_PROFILE_CENTRAL 0x08 124 #define TGAP_GEN_DISC_ADV_MIN 0 125 #define TGAP_LIM_ADV_TIMEOUT 1 126 #define TGAP_GEN_DISC_SCAN 2 127 #define TGAP_LIM_DISC_SCAN 3 128 #define TGAP_CONN_EST_ADV_TIMEOUT 4 129 #define TGAP_CONN_PARAM_TIMEOUT 5 132 #define TGAP_LIM_DISC_ADV_INT_MIN 6 133 #define TGAP_LIM_DISC_ADV_INT_MAX 7 134 #define TGAP_GEN_DISC_ADV_INT_MIN 8 135 #define TGAP_GEN_DISC_ADV_INT_MAX 9 136 #define TGAP_CONN_ADV_INT_MIN 10 137 #define TGAP_CONN_ADV_INT_MAX 11 138 #define TGAP_CONN_SCAN_INT 12 139 #define TGAP_CONN_SCAN_WIND 13 140 #define TGAP_CONN_HIGH_SCAN_INT 14 141 #define TGAP_CONN_HIGH_SCAN_WIND 15 142 #define TGAP_GEN_DISC_SCAN_INT 16 143 #define TGAP_GEN_DISC_SCAN_WIND 17 144 #define TGAP_LIM_DISC_SCAN_INT 18 145 #define TGAP_LIM_DISC_SCAN_WIND 19 146 #define TGAP_CONN_EST_ADV 20 147 #define TGAP_CONN_EST_INT_MIN 21 148 #define TGAP_CONN_EST_INT_MAX 22 149 #define TGAP_CONN_EST_SCAN_INT 23 150 #define TGAP_CONN_EST_SCAN_WIND 24 151 #define TGAP_CONN_EST_SUPERV_TIMEOUT 25 152 #define TGAP_CONN_EST_LATENCY 26 153 #define TGAP_CONN_EST_MIN_CE_LEN 27 154 #define TGAP_CONN_EST_MAX_CE_LEN 28 155 #define TGAP_PRIVATE_ADDR_INT 29 156 #define TGAP_CONN_PAUSE_CENTRAL 30 157 #define TGAP_CONN_PAUSE_PERIPHERAL 31 160 #define TGAP_SM_TIMEOUT 32 161 #define TGAP_SM_MIN_KEY_LEN 33 162 #define TGAP_SM_MAX_KEY_LEN 34 163 #define TGAP_FILTER_ADV_REPORTS 35 164 #define TGAP_SCAN_RSP_RSSI_MIN 36 165 #define TGAP_REJECT_CONN_PARAMS 37 167 #if !defined ( TESTMODES ) 168 #define TGAP_AUTH_TASK_ID 38 169 #define TGAP_VERIFY_CAR 39 170 #define TGAP_PARAMID_MAX 40 172 #define TGAP_GAP_TESTCODE 38 173 #define TGAP_SM_TESTCODE 39 174 #define TGAP_AUTH_TASK_ID 40 175 #define TGAP_VERIFY_CAR 41 176 #define TGAP_PARAMID_MAX 42 178 #define TGAP_GATT_TESTCODE 100 179 #define TGAP_ATT_TESTCODE 101 180 #define TGAP_GGS_TESTCODE 102 181 #define TGAP_L2CAP_TESTCODE 103 189 #define DEVDISC_MODE_NONDISCOVERABLE 0x00 190 #define DEVDISC_MODE_GENERAL 0x01 191 #define DEVDISC_MODE_LIMITED 0x02 192 #define DEVDISC_MODE_ALL 0x03 198 #define ADDRTYPE_PUBLIC 0x00 199 #define ADDRTYPE_RANDOM 0x01 200 #define ADDRTYPE_PUBLIC_ID 0x02 201 #define ADDRTYPE_RANDOM_ID 0x03 207 #define SET_ADDRTYPE_ID 0x02 // OR with addrtype to change addr type to ID 208 #define MASK_ADDRTYPE_ID 0x01 // AND with addrtype to remove ID from type 214 #define RANDOM_ADDR_SUBTYPE_STATIC 0x00 215 #define RANDOM_ADDR_SUBTYPE_RPA 0x01 216 #define RANDOM_ADDR_SUBTYPE_NRPA 0x02 222 #define RANDOM_ADDR_HDR_MASK 0xC0 // Get top 2 bits of address 223 #define STATIC_ADDR_HDR 0xC0 // Random Static Address (b11) 224 #define PRIVATE_NON_RESOLVE_ADDR_HDR 0x80 // Random Private Non-Resolvable Address (b10) 225 #define PRIVATE_RESOLVE_ADDR_HDR 0x40 // Random Private Resolvable Address (b01) 231 #define ADDRMODE_PUBLIC 0x00 232 #define ADDRMODE_STATIC 0x01 233 #define ADDRMODE_PRIVATE_NONRESOLVE 0x02 234 #define ADDRMODE_PRIVATE_RESOLVE 0x03 241 #define GAP_ADTYPE_ADV_IND 0x00 242 #define GAP_ADTYPE_ADV_HDC_DIRECT_IND 0x01 243 #define GAP_ADTYPE_ADV_SCAN_IND 0x02 244 #define GAP_ADTYPE_ADV_NONCONN_IND 0x03 245 #define GAP_ADTYPE_ADV_LDC_DIRECT_IND 0x04 252 #define GAP_ADRPT_ADV_IND 0x00 253 #define GAP_ADRPT_ADV_DIRECT_IND 0x01 254 #define GAP_ADRPT_ADV_SCAN_IND 0x02 255 #define GAP_ADRPT_ADV_NONCONN_IND 0x03 256 #define GAP_ADRPT_SCAN_RSP 0x04 262 #define GAP_FILTER_POLICY_ALL 0x00 263 #define GAP_FILTER_POLICY_WHITE_SCAN 0x01 264 #define GAP_FILTER_POLICY_WHITE_CON 0x02 265 #define GAP_FILTER_POLICY_WHITE 0x03 271 #define GAP_DISC_FILTER_POLICY_ALL 0x00 272 #define GAP_DISC_FILTER_POLICY_WHITE 0x01 273 #define GAP_DISC_FILTER_POLICY_ALL_DIRECT 0x02 274 #define GAP_DISC_FILTER_POLICY_WHITE_DIRECT 0x03 277 #define ADV_CHANMAP_SIZE 5 281 #define GAP_PASSCODE_MAX 999999 286 #define GAP_INIT_SIGN_COUNTER 0xFFFFFFFF 291 #define GAP_ADVCHAN_37 0x01 292 #define GAP_ADVCHAN_38 0x02 293 #define GAP_ADVCHAN_39 0x04 294 #define GAP_ADVCHAN_ALL (GAP_ADVCHAN_37 | GAP_ADVCHAN_38 | GAP_ADVCHAN_39) 300 #define WL_NOTUSED 0x00 308 #define GAP_ADTYPE_FLAGS 0x01 309 #define GAP_ADTYPE_16BIT_MORE 0x02 310 #define GAP_ADTYPE_16BIT_COMPLETE 0x03 311 #define GAP_ADTYPE_32BIT_MORE 0x04 312 #define GAP_ADTYPE_32BIT_COMPLETE 0x05 313 #define GAP_ADTYPE_128BIT_MORE 0x06 314 #define GAP_ADTYPE_128BIT_COMPLETE 0x07 315 #define GAP_ADTYPE_LOCAL_NAME_SHORT 0x08 316 #define GAP_ADTYPE_LOCAL_NAME_COMPLETE 0x09 317 #define GAP_ADTYPE_POWER_LEVEL 0x0A 318 #define GAP_ADTYPE_OOB_CLASS_OF_DEVICE 0x0D 319 #define GAP_ADTYPE_OOB_SIMPLE_PAIRING_HASHC 0x0E 320 #define GAP_ADTYPE_OOB_SIMPLE_PAIRING_RANDR 0x0F 321 #define GAP_ADTYPE_SM_TK 0x10 322 #define GAP_ADTYPE_SM_OOB_FLAG 0x11 323 #define GAP_ADTYPE_SLAVE_CONN_INTERVAL_RANGE 0x12 324 #define GAP_ADTYPE_SIGNED_DATA 0x13 325 #define GAP_ADTYPE_SERVICES_LIST_16BIT 0x14 326 #define GAP_ADTYPE_SERVICES_LIST_128BIT 0x15 327 #define GAP_ADTYPE_SERVICE_DATA 0x16 328 #define GAP_ADTYPE_PUBLIC_TARGET_ADDR 0x17 329 #define GAP_ADTYPE_RANDOM_TARGET_ADDR 0x18 330 #define GAP_ADTYPE_APPEARANCE 0x19 331 #define GAP_ADTYPE_ADV_INTERVAL 0x1A 332 #define GAP_ADTYPE_LE_BD_ADDR 0x1B 333 #define GAP_ADTYPE_LE_ROLE 0x1C 334 #define GAP_ADTYPE_SIMPLE_PAIRING_HASHC_256 0x1D 335 #define GAP_ADTYPE_SIMPLE_PAIRING_RANDR_256 0x1E 336 #define GAP_ADTYPE_SERVICE_DATA_32BIT 0x20 337 #define GAP_ADTYPE_SERVICE_DATA_128BIT 0x21 338 #define GAP_ADTYPE_3D_INFO_DATA 0x3D 339 #define GAP_ADTYPE_MANUFACTURER_SPECIFIC 0xFF 345 #define GAP_ADTYPE_FLAGS_LIMITED 0x01 346 #define GAP_ADTYPE_FLAGS_GENERAL 0x02 347 #define GAP_ADTYPE_FLAGS_BREDR_NOT_SUPPORTED 0x04 353 #define GAP_STATE_IDLE 0x00 354 #define GAP_STATE_ADV 0x01 355 #define GAP_STATE_SCAN 0x02 356 #define GAP_STATE_INIT 0x04 362 #define GAP_APPEARE_UNKNOWN 0x0000 363 #define GAP_APPEARE_GENERIC_PHONE 0x0040 364 #define GAP_APPEARE_GENERIC_COMPUTER 0x0080 365 #define GAP_APPEARE_GENERIC_WATCH 0x00C0 366 #define GAP_APPEARE_WATCH_SPORTS 0x00C1 367 #define GAP_APPEARE_GENERIC_CLOCK 0x0100 368 #define GAP_APPEARE_GENERIC_DISPLAY 0x0140 369 #define GAP_APPEARE_GENERIC_RC 0x0180 370 #define GAP_APPEARE_GENERIC_EYE_GALSSES 0x01C0 371 #define GAP_APPEARE_GENERIC_TAG 0x0200 372 #define GAP_APPEARE_GENERIC_KEYRING 0x0240 373 #define GAP_APPEARE_GENERIC_MEDIA_PLAYER 0x0280 374 #define GAP_APPEARE_GENERIC_BARCODE_SCANNER 0x02C0 375 #define GAP_APPEARE_GENERIC_THERMOMETER 0x0300 376 #define GAP_APPEARE_GENERIC_THERMO_EAR 0x0301 377 #define GAP_APPEARE_GENERIC_HR_SENSOR 0x0340 378 #define GAP_APPEARE_GENERIC_HRS_BELT 0x0341 379 #define GAP_APPEARE_GENERIC_BLOOD_PRESSURE 0x0380 380 #define GAP_APPEARE_GENERIC_BP_ARM 0x0381 381 #define GAP_APPEARE_GENERIC_BP_WRIST 0x0382 382 #define GAP_APPEARE_GENERIC_HID 0x03C0 383 #define GAP_APPEARE_HID_KEYBOARD 0x03C1 384 #define GAP_APPEARE_HID_MOUSE 0x03C2 385 #define GAP_APPEARE_HID_JOYSTIC 0x03C3 386 #define GAP_APPEARE_HID_GAMEPAD 0x03C4 387 #define GAP_APPEARE_HID_DIGITIZER_TYABLET 0x03C5 388 #define GAP_APPEARE_HID_DIGITAL_CARDREADER 0x03C6 389 #define GAP_APPEARE_HID_DIGITAL_PEN 0x03C7 390 #define GAP_APPEARE_HID_BARCODE_SCANNER 0x03C8 844 uint8 maxScanResponses,
847 uint32 *pSignCounter );
1009 uint8 dataLen, uint8 *pAdvertData );
1022 #if !defined (BLE_V42_FEATURES) || !(BLE_V42_FEATURES & PRIVACY_1_2_CFG) 1034 #endif // ! BLE_V42_FEATURES | ! PRIVACY_1_2_CFG 1224 uint8 startEncryption );
1244 extern bStatus_t GAP_ParamsInit( uint8 taskID, uint8 profileRole );
1255 extern void GAP_PrivacyInit( uint8 *pIRK );
1266 extern uint8 *GAP_GetIRK(
void );
1282 extern void GAP_SecParamsInit( uint8 *pSRK, uint32 *pSignCounter );
1293 extern bStatus_t GAP_PeriDevMgrInit(
void );
1304 extern void GAP_PeriConnRegister(
void );
1316 extern bStatus_t GAP_CentDevMgrInit( uint8 maxScanResponses );
1327 extern void GAP_CentConnRegister(
void );
1343 extern void GAP_Init( uint8 task_id );
1355 extern uint16 GAP_ProcessEvent( uint8 task_id, uint16 events );
uint16 intervalMax
Maximum Connection Interval.
Definition: gap.h:591
bStatus_t GAP_ResolvePrivateAddr(uint8 *pIRK, uint8 *pAddr)
Resolves a private address against an IRK.
uint8 channelMap
Channel Map: Bit mask GAP Advertisement Channel Map.
Definition: gap.h:533
uint8 opcode
GAP_SIGNATURE_UPDATED_EVENT.
Definition: gap.h:465
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:648
uint8 activeScan
TRUE for active scanning.
Definition: gap.h:499
uint8 highDutyCycle
TRUE to high duty cycle scan, FALSE if not.
Definition: gap.h:578
uint8 opcode
GAP_ADV_DATA_UPDATE_DONE_EVENT.
Definition: gap.h:564
uint16 connectionHandle
Connection Handle from controller used to ref the device.
Definition: gap.h:634
gapAdvDataToken_t * GAP_GetAdvToken(uint8 adType)
Called to read a GAP Advertisement/Scan Response data token.
bStatus_t GAP_UpdateAdvertisingData(uint8 taskID, uint8 adType, uint8 dataLen, uint8 *pAdvertData)
Setup or change advertising and scan response data.
smLinkSecurityReq_t secReqs
Pairing Control info.
Definition: gap.h:711
bStatus_t GAP_PasscodeUpdate(uint32 passcode, uint16 connectionHandle)
Update the passkey in a numeric value (not string). This function is called by the application/profil...
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:553
uint8 filterPolicy
Filer Policy: GAP Advertiser Filter Scan Parameters. Ignored when directed advertising is used...
Definition: gap.h:534
uint8 ioCap
Pairing Request ioCap field.
Definition: gap.h:743
uint8 opcode
GAP_LINK_TERMINATED_EVENT.
Definition: gap.h:664
uint16 connInterval
Connection Interval.
Definition: gap.h:636
uint16 connectionHandle
connection Handle
Definition: gap.h:735
uint8 uiInputs
Pairing User Interface Inputs - Ask user to input passcode.
Definition: gap.h:683
bStatus_t GAP_Bond(uint16 connectionHandle, uint8 authenticated, uint8 secureConnections, smSecurityInfo_t *pParams, uint8 startEncryption)
Set up the connection's bound paramaters.
void GAP_RegisterForMsgs(uint8 taskID)
Register your task ID to receive extra (unprocessed) HCI status and complete, and Host events...
uint8 opcode
GAP_AUTHENTICATION_COMPLETE_EVENT.
Definition: gap.h:695
uint8 opcode
GAP_DEVICE_INFO_EVENT.
Definition: gap.h:479
uint8 authReq
Pairing Request Auth Req field.
Definition: gap.h:745
uint8 opcode
GAP_LINK_ESTABLISHED_EVENT.
Definition: gap.h:631
uint8 status
bStatus_t
Definition: gap.h:650
uint8 opcode
GAP_SLAVE_REQUESTED_SECURITY_EVENT.
Definition: gap.h:721
uint16 connLatency
Connection Latency.
Definition: gap.h:592
uint16 connTimeout
Connection Timeout.
Definition: gap.h:593
uint8 taskID
Requesting App/Profile's Task ID.
Definition: gap.h:577
uint8 opcode
GAP_END_DISCOVERABLE_DONE_EVENT.
Definition: gap.h:554
#define B_ADDR_LEN
Default Public and Random Address Length.
Definition: bcomdef.h:114
smSigningInfo_t * pSigningInfo
Signing information.
Definition: gap.h:699
pfnSuppEnhPrivCB_t supportEnhPrivCB
Supports Enhanced Privacy callback.
Definition: gap.h:799
smSecurityInfo_t * pSecurityInfo
BOUND - security information from this device.
Definition: gap.h:698
uint8 connRole
Connection formed as Master or Slave.
Definition: gap.h:635
uint16 intervalMax
Maximum Connection Interval.
Definition: gap.h:603
bStatus_t GAP_TerminateAuth(uint16 connectionHandle, uint8 reason)
Send a Pairing Failed message and end any existing pairing.
bStatus_t GAP_PasskeyUpdate(uint8 *pPasskey, uint16 connectionHandle)
Update the passkey in string format. This function is called by the application/profile in response t...
uint8 adType
ADTYPE value: GAP Advertisement Data Types.
Definition: gap.h:776
uint16 connLatency
Connection Latency.
Definition: gap.h:604
uint16 intervalMin
Definition: gap.h:431
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:464
uint8 eventType
Advertisement Type: GAP Advertising Report Event Types.
Definition: gap.h:480
uint16 connTimeout
Requested connection timeout.
Definition: gap.h:654
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:694
uint8 * pEvtData
Data field of advertisement or SCAN_RSP.
Definition: gap.h:485
uint8 addrType
Device's address type for devAddr.
Definition: gap.h:466
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:679
uint8 numDevs
Number of devices found during scan.
Definition: gap.h:521
uint8 opcode
GAP_DEVICE_DISCOVERY_EVENT.
Definition: gap.h:520
uint8 eventType
Advertise Event Type: GAP Advertising Event Types.
Definition: gap.h:530
uint8 addrTypePeer
Address type of the advertiser: Address Types as defined by BLE Spec.
Definition: gap.h:580
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:563
uint16 connectionHandle
Connection Handle from controller,.
Definition: gap.h:710
uint8(* pfnSuppEnhPrivCB_t)(uint8 *deviceAddr)
Definition: gap.h:785
bStatus_t GAP_TerminateLinkReq(uint8 taskID, uint16 connectionHandle, uint8 reason)
Terminate a link connection.
uint8 dataLen
Length (in bytes) of the data field (evtData)
Definition: gap.h:484
smIdentityInfo_t * pIdentityInfo
BOUND - identity information.
Definition: gap.h:701
uint16 connectionHandle
connection Handle
Definition: gap.h:765
uint8 clockAccuracy
Clock Accuracy.
Definition: gap.h:639
bStatus_t GAP_Signable(uint16 connectionHandle, uint8 authenticated, smSigningInfo_t *pParams)
Set up the connection to accept signed data.
uint8 eventType
Indicates advertising event type used by the advertiser: GAP Advertising Report Event Types...
Definition: gap.h:508
bStatus_t GAP_UpdateLinkParamReq(gapUpdateLinkParamReq_t *pParams)
Update the link parameters to a Master or Slave device.
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:407
bStatus_t GAP_UpdateLinkParamReqReply(gapUpdateLinkParamReqReply_t *pParams)
Reply to a Connection Parameter Update Request sent from a remote device.
uint8 opcode
GAP_MAKE_DISCOVERABLE_DONE_EVENT.
Definition: gap.h:544
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:630
uint16 connLatency
Connection Latency.
Definition: gap.h:637
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:616
uint8 reason
termination reason from LL
Definition: gap.h:666
smSecurityInfo_t * pDevSecInfo
BOUND - security information from connected device.
Definition: gap.h:700
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:519
uint8 addrType
Address Type: Address Types as defined by BLE Spec.
Definition: gap.h:509
gapAdvDataToken_t * GAP_RemoveAdvToken(uint8 adType)
Called to remove a GAP Advertisement/Scan Response data token.
bStatus_t GAP_EstablishLinkReq(gapEstLinkReq_t *pParams)
Establish a link to a slave device.
uint16 connectionHandle
Connection handle of the update.
Definition: gap.h:589
uint8 opcode
GAP_PASSKEY_NEEDED_EVENT.
Definition: gap.h:680
uint8 attrLen
Number of bytes in the attribute data.
Definition: gap.h:777
uint8 authReq
Authentication Requirements: Bit 2: MITM, Bits 0-1: bonding (0 - no bonding, 1 - bonding) ...
Definition: gap.h:724
int8 rssi
Advertisement or SCAN_RSP RSSI.
Definition: gap.h:483
uint16 connectionHandle
Connection handle of the update.
Definition: gap.h:651
uint16 connLatency
Requested connection latency.
Definition: gap.h:653
uint8 accepted
TRUE if host accepts parameter update, FALSE otherwise.
Definition: gap.h:606
bStatus_t GAP_MakeDiscoverable(uint8 taskID, gapAdvertisingParams_t *pParams)
Setup or change advertising. Also starts advertising.
uint16 intervalMin
Minimum Connection Interval.
Definition: gap.h:602
uint8 addrType
address type: Address Types as defined by BLE Spec
Definition: gap.h:481
uint16 gapParamIDs_t
Definition: gap.h:400
bStatus_t GAP_DeviceDiscoveryCancel(uint8 taskID)
Cancel an existing device discovery request.
uint8 uiOutputs
Pairing User Interface Outputs - Display passcode.
Definition: gap.h:684
Status_t bStatus_t
BLE Generic Status return: BLE Default BLE Status Values.
Definition: bcomdef.h:244
uint8 addrMode
Address mode: GAP Addressing Modes.
Definition: gap.h:419
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:663
uint16 connTimeout
Connection Timeout.
Definition: gap.h:638
bStatus_t GAP_DeviceDiscoveryRequest(gapDevDiscReq_t *pParams)
Start a device discovery scan.
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:447
uint8 opcode
GAP_UPDATE_LINK_PARAM_REQ_EVENT.
Definition: gap.h:617
uint16 connectionHandle
Connection Handle from controller used to ref the device.
Definition: gap.h:696
gapPairingReq_t pairReq
The Pairing Request fields received.
Definition: gap.h:766
uint16 intervalMax
Definition: gap.h:433
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:543
uint16 connectionHandle
Connection handle.
Definition: gap.h:682
uint16 intervalMin
Minimum Connection Interval.
Definition: gap.h:590
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:720
bStatus_t GAP_SetAdvToken(gapAdvDataToken_t *pToken)
Called to setup a GAP Advertisement/Scan Response data token.
uint16 connInterval
Requested connection interval.
Definition: gap.h:652
uint16 connectionHandle
connection Handle
Definition: gap.h:665
uint8 opcode
GAP_DEVICE_INIT_DONE_EVENT.
Definition: gap.h:448
uint32 signCounter
new Signed Counter
Definition: gap.h:468
void(* pfnGapIdleCB_t)()
Definition: gap.h:792
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:417
bStatus_t GAP_SetParamValue(gapParamIDs_t paramID, uint16 paramValue)
Set a GAP Parameter value. Use this function to change the default GAP parameter values.
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:763
uint16 connectionHandle
Connection Handle.
Definition: gap.h:722
gapUpdateLinkParamReq_t req
Remote device's requested parameters.
Definition: gap.h:618
gapDevRec_t * pDevList
array of device records
Definition: gap.h:522
uint8 opcode
GAP_RANDOM_ADDR_CHANGED_EVENT.
Definition: gap.h:418
uint16 connTimeout
Connection Timeout.
Definition: gap.h:605
uint8 opcode
GAP type of command. Ref: GAP Message IDs.
Definition: gap.h:408
uint8 authState
TRUE if the pairing was authenticated (MITM)
Definition: gap.h:697
uint8 devAddrType
Device address type: Address Types as defined by BLE Spec.
Definition: gap.h:632
uint8 maxEncKeySize
Pairing Request Maximum Encryption Key Size field.
Definition: gap.h:746
uint16 timeout
Definition: gap.h:437
uint8 numDataPkts
HC_Total_Num_LE_Data_Packets.
Definition: gap.h:451
uint8 opcode
GAP_PAIRING_REQ_EVENT.
Definition: gap.h:764
uint16 connectionHandle
Connection handle of the update.
Definition: gap.h:601
uint8 mode
Discovery Mode: GAP Device Discovery Modes.
Definition: gap.h:498
uint8 whiteList
Determines use of the white list: GAP White List Options.
Definition: gap.h:579
uint8 GAP_NumActiveConnections(void)
Returns the number of active connections.
bStatus_t GAP_UpdateAdvTokens(void)
Called to rebuild and load Advertisement and Scan Response data from existing GAP Advertisement Token...
uint16 latency
Definition: gap.h:435
keyDist_t keyDist
Pairing Request Key Distribution field.
Definition: gap.h:747
uint8 taskID
Requesting App's Task ID, used to return results.
Definition: gap.h:497
bStatus_t GAP_ConfigDeviceAddr(uint8 addrMode, uint8 *pStaticAddr)
Setup the device's address type. If ADDRMODE_PRIVATE_RESOLVE is selected, the address will change per...
bStatus_t GAP_Authenticate(gapAuthParams_t *pParams, gapPairingReq_t *pPairReq)
Start the Authentication process with the requested device. This function is used to Initiate/Allow p...
uint8 opcode
GAP_LINK_PARAM_UPDATE_EVENT.
Definition: gap.h:649
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:733
bStatus_t GAP_SendSlaveSecurityRequest(uint16 connectionHandle, uint8 authReq)
Generate a Slave Requested Security message to the master.
uint8 adType
TRUE if advertising data, FALSE if SCAN_RSP.
Definition: gap.h:565
uint16 GAP_GetParamValue(gapParamIDs_t paramID)
Get a GAP Parameter value.
void GAP_RegisterBondMgrCBs(gapBondMgrCBs_t *pCBs)
Register bond manager call backs.
pfnGapIdleCB_t gapIdleCB
GAP Idle callback.
Definition: gap.h:800
uint32 numComparison
Numeric Comparison value to be displayed.
Definition: gap.h:685
uint16 dataPktLen
HC_LE_Data_Packet_Length.
Definition: gap.h:450
bStatus_t GAP_EndDiscoverable(uint8 taskID)
Stops advertising.
uint8 * pAttrData
pointer to Attribute data
Definition: gap.h:778
uint8 oobDataFlag
Pairing Request OOB Data Flag field.
Definition: gap.h:744
bStatus_t GAP_DeviceInit(uint8 taskID, uint8 profileRole, uint8 maxScanResponses, uint8 *pIRK, uint8 *pSRK, uint32 *pSignCounter)
Called to setup the device. Call just once on initialization.
osal_event_hdr_t hdr
GAP_MSG_EVENT and status.
Definition: gap.h:478
uint8 initiatorAddrType
Initiator's address type: Address Types as defined by BLE Spec.
Definition: gap.h:531
uint8 whiteList
Filer Policy: GAP DIscovery Filter Scan Parameters.
Definition: gap.h:500
uint8 opcode
GAP_BOND_COMPLETE_EVENT.
Definition: gap.h:734