TI BLE Stack API Documentation
2.03.10
|
#include <sm.h>
Public Attributes | |
uint8 | ioCaps |
I/O Capabilities (ie. | |
uint8 | oobAvailable |
True if remote Out-of-band key available. | |
uint8 | oob [16] |
Out-Of-Bounds key from remote device. | |
uint8 | oobConfirm [16] |
Out-Of-Bounds confirm from remote device. Secure Connections only. | |
uint8 | localOobAvailable |
True if local Out-of-band key available. Secure Connections only. | |
uint8 | localOob [16] |
Out-Of-Bounds local data. Secure Connections only. | |
uint8 | isSCOnlyMode |
TRUE if Secure Connections Only Mode. Secure Connections only. | |
smEccKeys_t | eccKeys |
Optionally specified ECC keys for pairing. Secure Connections only. | |
uint8 | authReq |
Authentication Requirements. | |
keyDist_t | keyDist |
Key Distribution mask. | |
uint8 | maxEncKeySize |
Maximum Encryption Key size (7-16 bytes) | |
Link Security Requirements