TI BLE Stack API Documentation
2.03.10
|
#include <gap.h>
Public Attributes | |
osal_event_hdr_t | hdr |
GAP_MSG_EVENT and status. | |
uint8 | opcode |
GAP_SIGNATURE_UPDATED_EVENT. | |
uint8 | addrType |
Device's address type for devAddr. | |
uint8 | devAddr [6] |
Device's BD_ADDR, could be own address. | |
uint32 | signCounter |
new Signed Counter | |
GAP_SIGNATURE_UPDATED_EVENT message format. This message is sent to the app when the signature counter has changed. This message is to inform the application in case it wants to save it to be restored on reboot or reconnect. This message is sent to update a connection's signature counter and to update this device's signature counter. If devAddr == BD_ADDR, then this message pertains to this device.