TI BLE Stack API Documentation
2.03.10
|
#include <gap.h>
Public Attributes | |
osal_event_hdr_t | hdr |
GAP_MSG_EVENT and status. | |
uint8 | opcode |
GAP_SLAVE_REQUESTED_SECURITY_EVENT. | |
uint16 | connectionHandle |
Connection Handle. | |
uint8 | deviceAddr [6] |
address of device requesting security | |
uint8 | authReq |
Authentication Requirements: Bit 2: MITM, Bits 0-1: bonding (0 - no bonding, 1 - bonding) | |
GAP_SLAVE_REQUESTED_SECURITY_EVENT message format. This message is sent to the app when a Slave Security Request is received.