3.3.4.2. Audio¶
3.3.4.2.1. Introduction¶
This page gives a basic information for audio usage on supported boards
More comprehensive information regarding to Linux audio (ALSA, ASoC) can be found:
For generic Linux information, use the Linux Kernel Users Guide.
3.3.4.2.2. Generic commands and instructions¶
Most of the boards have simple audio setup which means we have one sound card with one playback and one capture PCM. To list the available sound cards and PCMs for playback:
aplay -l
To list the available sound cards and PCMs for capture:
arecord -l
In most cases -Dplughw:0,0
is the device we want to use for audio
but in case we have several audio devices (onboard + USB for example)
one need to specify which device to use for audio:
-Dplughw:omap5uevm,0
will use the onboard audio on OMAP5-uEVM
board.
To play audio on card0’s PCM0 and let ALSA to decide if resampling is needed:
aplay -Dplughw:0,0 <path to wav file>
To record audio to a file:
arecord -Dplughw:0,0 -t wav <path to wav file>
To test full duplex audio (play back the recorded audio w/o intermediate file):
arecord -Dplughw:0,0 | aplay -Dplughw:0,0
To request specific audio format to be used for playback/capture take a look
at the help of aplay/arecord. For example, one can specify the format with -f
,
the sampling rate with -r
, or the number of channels with -c
.
In this case, one should open the hw device (not the plughw) via -Dhw:0,0
.
For example, record 48KHz, stereo 16bit audio:
arecord -Dhw:0,0 -fdat -t wav record_48K_stereo_16bit.wav
Or to record record 96KHz, stereo 24bit audio:
arecord -Dhw:0,0 -fS24_LE -c2 -r96000 -t wav record_96K_stereo_24bit.wav
It is a good practice to save the mixer settings found to be good and reload them after every boot (if your distribution is not doing this already)
Set the mixers for the board with amixer, alsamixer
alsactl -f board.aconf store
After booting up the board it can be restored with a single command:
alsactl -f board.aconf restore
3.3.4.2.3. Board-specific instructions¶
OMAP5 uEVM
Kernel config
Device Drivers --->
Sound card support --->
Advanced Linux Sound Architecture --->
ALSA for SoC audio support --->
Audio support for Texas Instruments SoCs --->
<*> SoC Audio support for OMAP boards using ABE and twl6040 codec
<*> OMAP4/5 HDMI audio support
User space
To set up the audio routing on the board (Headset playback/capture):
amixer -c omap5uevm sset 'Headset Left Playback' 'HS DAC' # HS Left channel from DAC
amixer -c omap5uevm sset 'Headset Right Playback' 'HS DAC' # HS Right channel from DAC
amixer -c omap5uevm sset Headset 4 # HS volume to -22dB
amixer -c omap5uevm sset 'Analog Left' 'Headset Mic' # Analog Left capture source from HS mic
amixer -c omap5uevm sset 'Analog Right' 'Headset Mic' # Analog Right capture source from HS mic
amixer -c omap5uevm sset Capture 1 # Analog Capture gain to 12dB
To play audio to the HS:
aplay -Dplughw:omap5uevm,0 <path to wav file (stereo)>
On kernels where the AESS (ABE) support is not available the Line Out can be used only when playing 4 channel audio. In this case the first two channel will be routed to HS and the second two will be the Line Out.
amixer -c omap5uevm sset 'Handsfree Left Playback' 'HF DAC' # HF Left channel from DAC
amixer -c omap5uevm sset 'Handsfree Right Playback' 'HF DAC' # HF Right channel from DAC
amixer -c omap5uevm sset AUXL on # Enable route to AUXL from the HF path
amixer -c omap5uevm sset AUXR on # Enable route to AUXR from the HF path
amixer -c omap5uevm sset Handsfree 11 # HS volume to -30dB
To play audio to the Line Out one should have 4 channel sample crafted and channel 3,4 should have the audio destined to Line Out:
aplay -Dplughw:omap5uevm,0 <path to wav file (4 channel)>
DRA7 and DRA72 EVM
Kernel config
Device Drivers --->
Sound card support --->
Advanced Linux Sound Architecture --->
ALSA for SoC audio support --->
Audio support for Texas Instruments SoCs --->
<*> Multichannel Audio Serial Port (McASP) support
<*> OMAP4/5 HDMI audio support
CODEC drivers --->
<*> Texas Instruments TLV320AIC3x CODECs
<*> ASoC Simple sound card support
User space
The hardware defaults are correct for audio playback, the routing is OK and the volume is ‘adequate’ but in case the volume is not correct:
amixer -c DRA7xxEVM sset PCM 90 # Master Playback volume
Playback to Headphone only:
amixer -c DRA7xxEVM sset 'Left HP Mixer DACL1' on # HP Left route enable
amixer -c DRA7xxEVM sset 'Right HP Mixer DACR1' on # HP Right route enable
amixer -c DRA7xxEVM sset 'Left Line Mixer DACL1' off # Line out Left disable
amixer -c DRA7xxEVM sset 'Right Line Mixer DACR1' off # Line out Right disable
amixer -c DRA7xxEVM sset 'HP DAC' 90 # Adjust HP volume
Playback to Line Out only:
amixer -c DRA7xxEVM sset 'Left HP Mixer DACL1' off # HP Left route disable
amixer -c DRA7xxEVM sset 'Right HP Mixer DACR1' off # HP Right route disable
amixer -c DRA7xxEVM sset 'Left Line Mixer DACL1' on # Line out Left enable
amixer -c DRA7xxEVM sset 'Right Line Mixer DACR1' on # Line out Right enable
amixer -c DRA7xxEVM sset 'Line DAC' 90 # Adjust Line out volume
Record from Line In:
amixer -c DRA7xxEVM sset 'Left PGA Mixer Line1L' on # Line in Left enable
amixer -c DRA7xxEVM sset 'Right PGA Mixer Line1R' on # Line in Right enable
amixer -c DRA7xxEVM sset 'Left PGA Mixer Mic3L' off # Analog mic Left disable
amixer -c DRA7xxEVM sset 'Right PGA Mixer Mic3R' off # Analog mic Right disable
amixer -c DRA7xxEVM sset 'PGA' 40 # Adjust Capture volume
Record from Analog Mic IN:
amixer -c DRA7xxEVM sset 'Left PGA Mixer Line1L' off # Line in Left disable
amixer -c DRA7xxEVM sset 'Right PGA Mixer Line1R' off # Line in Right disable
amixer -c DRA7xxEVM sset 'Left PGA Mixer Mic3L' on # Analog mic Left enable
amixer -c DRA7xxEVM sset 'Right PGA Mixer Mic3R' on # Analog mic Right enable
amixer -c DRA7xxEVM sset 'PGA' 40 # Adjust Capture volume
BeagleBoard-X15 and AM572x-GP-EVM
Kernel config
Device Drivers --->
Sound card support --->
Advanced Linux Sound Architecture --->
ALSA for SoC audio support --->
Audio support for Texas Instruments SoCs --->
<*> Multichannel Audio Serial Port (McASP) support
<*> OMAP4/5 HDMI audio support
CODEC drivers --->
<*> Texas Instruments TLV320AIC3x CODECs
<*> ASoC Simple sound card support
User space
The hardware defaults are correct for audio playback, the routing is OK and the volume is ‘adequate’ but in case the volume is not correct:
amixer -c BeagleBoardX15 sset PCM 90 # Master Playback volume
Playback (line out):
amixer -c BeagleBoardX15 sset 'Left Line Mixer DACL1' on # Line out Left enable
amixer -c BeagleBoardX15 sset 'Right Line Mixer DACR1' on # Line out Right enable
amixer -c BeagleBoardX15 sset 'Line DAC' 90 # Adjust Line out volume
Record (line in):
amixer -c BeagleBoardX15 sset 'Left PGA Mixer Mic2L' on # Line in Left enable (MIC2/LINE2)
amixer -c BeagleBoardX15 sset 'Right PGA Mixer Mic2R' on # Line in Right enable (MIC2/LINE2)
amixer -c BeagleBoardX15 sset 'PGA' 40 # Adjust Capture volume
K2G EVM
NOTE 1: The Headphone jack is labeld as LINE OUT on the board
NOTE 2: Both analog and HDMI audio is served by McASP2, this means that they must not be used at the same time!
NOTE 3: Sampling rate is restricted to 44.1KHz family due to the reference clock for McASP2 (22.5792MHz)
Kernel config
Device Drivers --->
Sound card support --->
Advanced Linux Sound Architecture --->
ALSA for SoC audio support --->
Audio support for Texas Instruments SoCs --->
<*> Multichannel Audio Serial Port (McASP) support
CODEC drivers --->
<*> Texas Instruments TLV320AIC3x CODECs
<*> ASoC Simple sound card support
User space
The hardware defaults are correct for audio playback, the routing is OK and the volume is ‘adequate’ but in case the volume is not correct:
amixer -c K2GEVM sset PCM 110 # Master Playback volume
For audio capture from Line-in:
amixer -c K2GEVM sset 'Right PGA Mixer Line1R' on
amixer -c K2GEVM sset 'Left PGA Mixer Line1L' on
3.3.4.2.4. Potential issues¶
In case of XRUN (under or overrun)
- Increase the buffer size (ALSA buffer and period size)
- Try to cache the file to be played in memory
- Try to use application which uses threads for interacting with ALSA and with the filesystem
ALSA period size must be aligned with the FIFO depth (tx/rx numevt)
3.3.4.2.5. Additional Information¶
ALSA links
- ALSA SoC Project Homepage
- ALSA Project Homepage
- ALSA User Space Library
- Using ALSA Audio API Author: Paul Davis
Software Help
Audio hardware codecs