![]() |
![]() |
MSPM0G3507SensorlessFOCMotorControlLibrary
1.0
|
_IQNdiv_mathacl.h | Functions to divide two values of IQN type |
_IQNmpy_mathacl.h | Functions to multiply two values of IQN type |
appDefs.h | Application Defines Module |
appInputCtrlInterface.h | Application Defines Module |
appInterface.h | Application Interface |
appUserInputs.h | Application Inputs Module |
appUserInputsConfig.h | Application input config apis |
appUserInputsInterface.h | Application Inputs Interface Module |
appUserOutputs.h | Application Outputs Module |
configTables.h | Application services HAL Module |
custom.h | Custom gate driver Module |
drv8316.h | DRV8316 gate driver Module |
drv8316_spi_hal.h | DRV8316 SPI HAL Module |
drv8323.h | DRV8323 gate driver Module |
drv8323_spi_hal.h | DRV8323 SPI HAL Module |
drv8329.h | DRV8329_H gate driver Module |
drv8329_hal.h | DRV8329 HAL Module |
focHALInterface.h | HAL interface for FOC Module |
focPeriphInit.h | HAL interface for FOC Module |
gateDriver.h | Gate Driver Module |
IQmath_mathacl.h | Library of IQMath operations |
iqNum.h | IQ Numeric Module |
iqTrig.h | IQ Trignometry Module |
mcLib.h | Motor Control Library Module |
measure.h | HAL interface for FOC Module |
motor.h | Motor Module |
services.h | Application Interface services Module |
servicesHAL.h | Application services HAL Module |
tida010250.h | TIDA010250 gate driver Module |
tida010251.h | TIDA010251 gate driver Module |
tida010265.h | TIDA010265 gate driver Module |
uart_comm.h | UART communication Module |