TI BLE5-Stack API Documentation  1.01.01.00
All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Modules Pages
Modules
Here is a list of all modules:
[detail level 1234]
 ATT / GATTThis module implements the Attribute Protocol and Generic Attribute Protocol
 ATT / GATT Constants
 ATT / GATT Stuctures
 ATT API Functions
 ECC ROM driverECC ROM driver implementation for a CC26XX device
 ECC_STATUS
 Flash InterfaceAn interface that abstracts flash operations for OAD this allows on-chip and off-chip OAD to use the same flash APIs
 Macros and constants for external flash
 GAPThis module implements the Generic Access Protocol (GAP)
 GAP Callbacks
 GAP Constants
 GAP Events
 GAP Parameters
 GAP Structures
 GAP GATT ServerThis module implements the GAP Attribute Server
 GAP GATT Server Parameters
 GAPBondMgr
 GAP Bond Manager Callbacks
 GAP Bond Manager Constants
 GAP Bond Manager Pairing State Events
 GAP Bond Manager Parameters
 GAP Bond Manager Structures
 GATTServAppThis module implements the GATT Server App
 GATT Server App Callbacks
 GATT Server App Constants
 GATT Server App Structures
 Gap AdvertiserThis module implements the Host Advertiser
 GapAdv Callbacks
 GapAdv Constants
 GapAdv Events
 GapAdv Params
 GapAdv Structures
 Gap InitiatorThis module implements the Host Initiator
 GapInit Constants
 GapInit Params
 GapInit Structures
 Gap ScannerThis module implements the Host Scanner
 GapScan Callbacks
 GapScan Constants
 GapScan Events
 GapScan Params
 GapScan Structures
 HCI
 HCI Constants
 HCI Events
 ICallThis module implements the Indirect Call Layer
 ICall Constants
 ICall Data Structures
 L2CAPThis module implements the Logical Link Control and Adaption Protocol
 L2CAP Callbacks
 L2CAP Constants
 L2CAP Data Structures
 L2CAP Events
 LinkDB
 GapInit Constants
 LinkDB Structures
 OAD BLE ProfileBLE Profile implementation of the TI over the air download solution. This file is responsible for processing data from the BLE-Stack, passing this data to the application, and processing queued OAD events as well as the OAD state machine
 OAD Events
 OAD Extended Control Command op codes
 OAD Service Indexes
 OAD Service UUIDs
 OAD return status codes
 OAD External Flash LayoutContains common structures and defines related to external flash layout as it for the OAD usecase
 OAD Image HeaderStructure definition for image header and segments, these are prepended to the over the air images
 OAD Image Header offsets
 OAD image lengths
 OAD image types
 OAD segment op codes
 OAD wireless technology fields
 TRNG driverTRNG driver implementation for a CC26XX device
 TRNG_STATUS
 UtilThis module implements Utility function
Copyright 2018, Texas Instruments Incorporated