TI BLE5-Stack API Documentation  1.01.01.00
Macros | Enumerations
GapAdv Constants

Macros

#define GAP_ADV_INVALID_HANDLE   0xFF
 Invalid Advertising Handle for GAP Advertising API's.
 
#define GAP_ADV_TX_POWER_NO_PREFERENCE   127
 Allow the controller to choose the Tx power.
 
#define GAPADV_PARAMS_AE_LONG_RANGE_CONN
 Default parameters for long range, connectable, advertising extension. More...
 
#define GAPADV_PARAMS_LEGACY_SCANN_CONN
 Default parameters for legacy, scannable, connectable advertising. More...
 

Enumerations

enum  GapAdv_advChannels_t { GAP_ADV_CHAN_37 = BV(0), GAP_ADV_CHAN_38 = BV(1), GAP_ADV_CHAN_39 = BV(2), GAP_ADV_CHAN_ALL }
 GAP Advertiser Defines for Advertiser Channels. More...
 
enum  GapAdv_dataTypes_t { GAP_ADV_DATA_TYPE_ADV, GAP_ADV_DATA_TYPE_SCAN_RSP }
 Gap Advertising Data Types. More...
 
enum  GapAdv_enableOptions_t { GAP_ADV_ENABLE_OPTIONS_USE_MAX, GAP_ADV_ENABLE_OPTIONS_USE_DURATION, GAP_ADV_ENABLE_OPTIONS_USE_MAX_EVENTS }
 Enable options for GapAdv_enable. More...
 
enum  GapAdv_eventMaskFlags_t {
  GAP_ADV_EVT_MASK_SCAN_REQ_NOTI = AE_NOTIFY_ENABLE_SCAN_REQUEST, GAP_ADV_EVT_MASK_SET_TERMINATED = BV(1), GAP_ADV_EVT_MASK_START_AFTER_ENABLE = AE_NOTIFY_ENABLE_ADV_SET_START, GAP_ADV_EVT_MASK_START = AE_NOTIFY_ENABLE_ADV_START,
  GAP_ADV_EVT_MASK_END = AE_NOTIFY_ENABLE_ADV_END, GAP_ADV_EVT_MASK_END_AFTER_DISABLE = AE_NOTIFY_ENABLE_ADV_SET_END, GAP_ADV_EVT_MASK_ALL
}
 
enum  GapAdv_eventProps_t {
  GAP_ADV_PROP_CONNECTABLE = BV(0), GAP_ADV_PROP_SCANNABLE = BV(1), GAP_ADV_PROP_DIRECTED = BV(2), GAP_ADV_PROP_HDC = BV(3),
  GAP_ADV_PROP_LEGACY = BV(4), GAP_ADV_PROP_ANONYMOUS = BV(5), GAP_ADV_PROP_TX_POWER = BV(6)
}
 GAP Advertising Event Param Properties. More...
 
enum  GapAdv_filterPolicy_t { GAP_ADV_WL_POLICY_ANY_REQ, GAP_ADV_WL_POLICY_WL_SCAN_REQ, GAP_ADV_WL_POLICY_WL_CONNECT_IND, GAP_ADV_WL_POLICY_WL_ALL_REQ }
 GAP Advertiser White List Policy. More...
 
enum  GapAdv_freeBufferOptions_t { GAP_ADV_FREE_OPTION_DONT_FREE, GAP_ADV_FREE_OPTION_ADV_DATA, GAP_ADV_FREE_OPTION_SCAN_RESP_DATA, GAP_ADV_FREE_OPTION_ALL_DATA }
 Possible free options for Gap Advertiser API's. More...
 
enum  GapAdv_primaryPHY_t { GAP_ADV_PRIM_PHY_1_MBPS = 0x01, GAP_ADV_PRIM_PHY_CODED_S8 = 0x03, GAP_ADV_PRIM_PHY_CODED_S2 = 0x83 }
 Gap Advertiser Options for advertising on the primary PHY. More...
 
enum  GapAdv_secondaryPHY_t { GAP_ADV_SEC_PHY_1_MBPS = 0x01, GAP_ADV_SEC_PHY_2_MBPS = 0x02, GAP_ADV_SEC_PHY_CODED_S8 = 0x03, GAP_ADV_SEC_PHY_CODED_S2 = 0x83 }
 Gap Advertiser Options for advertising on the secondary PHY. More...
 

Detailed Description

Other defines used in the GapAdv module

Macro Definition Documentation

§ GAPADV_PARAMS_AE_LONG_RANGE_CONN

#define GAPADV_PARAMS_AE_LONG_RANGE_CONN
Value:
{ \
.eventProps = GAP_ADV_PROP_CONNECTABLE, \
.primIntMin = 160, \
.primIntMax = 160, \
.primChanMap = GAP_ADV_CHAN_ALL, \
.peerAddr = { 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa }, \
.filterPolicy = GAP_ADV_WL_POLICY_ANY_REQ, \
.sid = 0 \
}
All Channels.
Definition: gap_advertiser.h:335
coded-s2
Definition: gap_advertiser.h:357
#define GAP_ADV_TX_POWER_NO_PREFERENCE
Allow the controller to choose the Tx power.
Definition: gap_advertiser.h:350
any scan request, any connect request
Definition: gap_advertiser.h:343
Connectable advertising.
Definition: gap_advertiser.h:282
coded-s2
Definition: gap_advertiser.h:366
Public or Public ID Address.
Definition: gap.h:588

Default parameters for long range, connectable, advertising extension.

§ GAPADV_PARAMS_LEGACY_SCANN_CONN

#define GAPADV_PARAMS_LEGACY_SCANN_CONN
Value:
{ \
GAP_ADV_PROP_LEGACY, \
.primIntMin = 160, \
.primIntMax = 160, \
.primChanMap = GAP_ADV_CHAN_ALL, \
.peerAddr = { 0xaa, 0xaa, 0xaa, 0xaa, 0xaa, 0xaa }, \
.filterPolicy = GAP_ADV_WL_POLICY_ANY_REQ, \
.sid = 0 \
}
All Channels.
Definition: gap_advertiser.h:335
1 mbps
Definition: gap_advertiser.h:355
#define GAP_ADV_TX_POWER_NO_PREFERENCE
Allow the controller to choose the Tx power.
Definition: gap_advertiser.h:350
Scannable advertising.
Definition: gap_advertiser.h:283
any scan request, any connect request
Definition: gap_advertiser.h:343
1 mbps
Definition: gap_advertiser.h:363
Connectable advertising.
Definition: gap_advertiser.h:282
Public or Public ID Address.
Definition: gap.h:588

Default parameters for legacy, scannable, connectable advertising.

Enumeration Type Documentation

§ GapAdv_advChannels_t

GAP Advertiser Defines for Advertiser Channels.

Enumerator
GAP_ADV_CHAN_37 

Channel 37.

GAP_ADV_CHAN_38 

Channel 38.

GAP_ADV_CHAN_39 

Channel 39.

GAP_ADV_CHAN_ALL 

All Channels.

§ GapAdv_dataTypes_t

Gap Advertising Data Types.

Enumerator
GAP_ADV_DATA_TYPE_ADV 

Advertising data.

GAP_ADV_DATA_TYPE_SCAN_RSP 

Scan response data.

§ GapAdv_enableOptions_t

Enable options for GapAdv_enable.

Enumerator
GAP_ADV_ENABLE_OPTIONS_USE_MAX 

Use the maximum possible value. This is the spec-defined maximum for directed advertising and infinite advertising for all other types

GAP_ADV_ENABLE_OPTIONS_USE_DURATION 

Use the user-specified duration

GAP_ADV_ENABLE_OPTIONS_USE_MAX_EVENTS 

Use the user-specified maximum number of events

§ GapAdv_eventMaskFlags_t

GAP Advertiser bitfields to enable / disable callback events

These are used in GapAdv_setEventMask The events that that these flags control are defined in GapAdv Event IDs

Enumerator
GAP_ADV_EVT_MASK_SCAN_REQ_NOTI 

Enables / disables the GAP_EVT_SCAN_REQ_RECEIVED event

GAP_ADV_EVT_MASK_SET_TERMINATED 

Enables / disables the GAP_EVT_ADV_SET_TERMINATED event

GAP_ADV_EVT_MASK_START_AFTER_ENABLE 

Enables / disables the GAP_EVT_ADV_START_AFTER_ENABLE event

GAP_ADV_EVT_MASK_START 

Enables / disables the GAP_EVT_ADV_START event

GAP_ADV_EVT_MASK_END 

Enables / disables the GAP_EVT_ADV_END event

GAP_ADV_EVT_MASK_END_AFTER_DISABLE 

Enables / disables the GAP_EVT_ADV_END_AFTER_DISABLE event

GAP_ADV_EVT_MASK_ALL 

Mask to enables / disable all advertising events

§ GapAdv_eventProps_t

GAP Advertising Event Param Properties.

Enumerator
GAP_ADV_PROP_CONNECTABLE 

Connectable advertising.

GAP_ADV_PROP_SCANNABLE 

Scannable advertising.

GAP_ADV_PROP_DIRECTED 

Directed advertising.

GAP_ADV_PROP_HDC 

High Duty Cycle Directed Advertising.

GAP_ADV_PROP_LEGACY 

Use legacy advertising PDU's.

GAP_ADV_PROP_ANONYMOUS 

Omit advertiser's address from PDU's.

GAP_ADV_PROP_TX_POWER 

Include TxPower in the extended header of the advertising PDU

§ GapAdv_filterPolicy_t

GAP Advertiser White List Policy.

Enumerator
GAP_ADV_WL_POLICY_ANY_REQ 

any scan request, any connect request

GAP_ADV_WL_POLICY_WL_SCAN_REQ 

any connect request, white list scan request

GAP_ADV_WL_POLICY_WL_CONNECT_IND 

any scan request, white list connect request

GAP_ADV_WL_POLICY_WL_ALL_REQ 

white list scan request and any connect request

§ GapAdv_freeBufferOptions_t

Possible free options for Gap Advertiser API's.

Enumerator
GAP_ADV_FREE_OPTION_DONT_FREE 

Don't free anything.

GAP_ADV_FREE_OPTION_ADV_DATA 

Free the advertising data.

GAP_ADV_FREE_OPTION_SCAN_RESP_DATA 

Free the scan response data.

GAP_ADV_FREE_OPTION_ALL_DATA 

Free both the advertising and scan response data

§ GapAdv_primaryPHY_t

Gap Advertiser Options for advertising on the primary PHY.

Enumerator
GAP_ADV_PRIM_PHY_1_MBPS 

1 mbps

GAP_ADV_PRIM_PHY_CODED_S8 

coded-s8

GAP_ADV_PRIM_PHY_CODED_S2 

coded-s2

§ GapAdv_secondaryPHY_t

Gap Advertiser Options for advertising on the secondary PHY.

Enumerator
GAP_ADV_SEC_PHY_1_MBPS 

1 mbps

GAP_ADV_SEC_PHY_2_MBPS 

2 mbps

GAP_ADV_SEC_PHY_CODED_S8 

coded-s8

GAP_ADV_SEC_PHY_CODED_S2 

coded-s2

Copyright 2018, Texas Instruments Incorporated