![]() |
![]() |
|
TI BLE5-Stack API Documentation
1.01.01.00
|
Modules | |
| GAP Advertisement Data Types | |
| GAP Appearance Values | |
| GAP Privacy Modes | |
| GAP Profile Roles | |
| GAP State Flags | |
| Masks for setting and getting ID type | |
| Random Address bit-field mask and types | |
Enumerations | |
| enum | GAP_Addr_Modes_t { ADDRMODE_PUBLIC = 0x00, ADDRMODE_RANDOM = 0x01, ADDRMODE_RP_WITH_PUBLIC_ID = 0x02, ADDRMODE_RP_WITH_RANDOM_ID = 0x03 } |
| Address modes to initialize the local device. More... | |
| enum | GAP_Addr_Types_t { ADDRTYPE_PUBLIC = 0x00, ADDRTYPE_RANDOM = 0x01, ADDRTYPE_PUBLIC_ID = 0x02, ADDRTYPE_RANDOM_ID = 0x03, ADDRTYPE_RANDOM_NR = 0xFE, ADDRTYPE_NONE = 0xFF } |
| Address types used for identifying peer address type. More... | |
| enum | GAP_Peer_Addr_Types_t { PEER_ADDRTYPE_PUBLIC_OR_PUBLIC_ID = 0x00, PEER_ADDRTYPE_RANDOM_OR_RANDOM_ID = 0x01 } |
| Address types used for specifying peer address type. More... | |
| enum | Gap_updateDecision_t { GAP_UPDATE_REQ_ACCEPT_ALL, GAP_UPDATE_REQ_DENY_ALL, GAP_UPDATE_REQ_PASS_TO_APP } |
Other defines used in the GAP layer
| enum GAP_Addr_Modes_t |
Address modes to initialize the local device.
| enum GAP_Addr_Types_t |
Address types used for identifying peer address type.
| enum Gap_updateDecision_t |
Options for responding to connection parameter update requests
These are used by GAP_PARAM_LINK_UPDATE_DECISION
| Enumerator | |
|---|---|
| GAP_UPDATE_REQ_ACCEPT_ALL | Accept all parameter update requests. |
| GAP_UPDATE_REQ_DENY_ALL | Deny all parameter update requests. |
| GAP_UPDATE_REQ_PASS_TO_APP | Pass a GAP_UPDATE_LINK_PARAM_REQ_EVENT to the app for it to decide by responding with GAP_UpdateLinkParamReqReply |