![]() |
![]() |
|
SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|

Directories | |
| directory | adc |
| directory | adcbuf |
| directory | crypto |
| directory | dma |
| directory | gpio |
| directory | i2c |
| directory | nvs |
| directory | pdm |
| directory | pin |
| directory | power |
| directory | pwm |
| directory | rf |
| directory | spi |
| directory | timer |
| directory | uart |
| directory | utils |
| directory | watchdog |
Files | |
| file | ADC.h [code] |
| ADC driver interface. | |
| file | ADCBuf.h [code] |
| ADCBuf driver interface. | |
| file | Camera.h [code] |
| Camera driver interface. | |
| file | Capture.h [code] |
| Capture driver interface. | |
| file | GPIO.h [code] |
| GPIO driver. | |
| file | I2C.h [code] |
| I2C driver interface. | |
| file | I2CSlave.h [code] |
| I2CSlave driver interface. | |
| file | I2S.h [code] |
| I2S driver interface. | |
| file | NVS.h [code] |
| PRELIMINARY Non-Volatile Storage Driver. | |
| file | PIN.h [code] |
| Generic PIN & GPIO driver. | |
| file | Power.h [code] |
| Power manager interface. | |
| file | PWM.h [code] |
| PWM driver interface. | |
| file | SD.h [code] |
| SD driver interface. | |
| file | SDFatFS.h [code] |
| FATFS driver interface. | |
| file | SDSPI.h [code] |
| SDSPI driver interface. | |
| file | SPI.h [code] |
| SPI driver interface. | |
| file | Timer.h [code] |
| Timer driver interface. | |
| file | UART.h [code] |
| UART driver interface. | |
| file | Watchdog.h [code] |
| Watchdog driver interface. | |