![]() |
![]() |
|
SysLink API Reference
2.21.03.11
|

Files | |
| file | Cache.h [code] |
| Defines Cache API interface. | |
| file | Cfg.h [code] |
| Configuration Helper Utilities. | |
| file | Dev.h [code] |
| Defines Dev API interface. | |
| file | Gate.h [code] |
| Critical section support. | |
| file | GateMonitor.h [code] |
| Header file for Gate based on Monitor. | |
| file | GateMutex.h [code] |
| Gate based on Mutex. | |
| file | GateProcess.h [code] |
| Process level gate. | |
| file | GateSem.h [code] |
| Header file for Gate based on Semaphore. | |
| file | GateSpinlock.h [code] |
| Gate based on Spinlock. | |
| file | IGateProvider.h [code] |
| Interface implemented by all gate providers. | |
| file | IHeap.h [code] |
| Defines Heap based memory allocator. | |
| file | IpcMemMgr.h [code] |
| IPC Memory Manager. | |
| file | List.h [code] |
| Creates a doubly linked list. It works as utils for other modules. | |
| file | Memory.h [code] |
| Memory manager interface definitions. | |
| file | MemoryDefs.h [code] |
| Definitions for Memory module. | |
| file | MemoryOS.h [code] |
| Memory abstraction APIs for local memory allocation. | |
| file | OsalPrint.h [code] |
| Kernel utils Print interface definitions. | |
| file | OsalSemaphore.h [code] |
| Kernel utils Semaphore interface definitions. | |
| file | ResTrack.h [code] |
| Resource Tracker utility module. | |
| file | String.h [code] |
| Defines for String manipulation library. | |
| file | SyslinkMemMgr.h [code] |
| Header file implementing Memory manager. It is a wrapper implementation to support Shared memory allocation using heap address translations using shared region or Tiler buffer allocation using tiler buffer manager and address translations. | |
| file | Trace.h [code] |
| Kernel Trace enabling/disabling/application interface. | |