SysLink API Reference
2.21.03.11
|
Definitions for Memory module.
This provides macros and type definitions for the Memory module.
#include <ti/syslink/utils/_MemoryDefs.h>
Go to the source code of this file.
Data Structures | |
struct | Memory_Stats_tag |
Structure defining memory related statistics. More... |
Typedefs | |
typedef struct Memory_Stats_tag | Memory_Stats |
Structure defining memory related statistics. |
Enumerations | |
enum | MemoryOS_CacheFlags { MemoryOS_CacheFlags_Default = 0x00000000, MemoryOS_CacheFlags_Cached = 0x00010000, MemoryOS_CacheFlags_Uncached = 0x00020000, MemoryOS_CacheFlags_EndValue = 0x00030000 } |
Enumerates the types of Caching for memory regions. More... | |
enum | MemoryOS_MemTypeFlags { MemoryOS_MemTypeFlags_Default = 0x00000000, MemoryOS_MemTypeFlags_Physical = 0x00000001, MemoryOS_MemTypeFlags_Dma = 0x00000002, MemoryOS_MemTypeFlags_EndValue = 0x00000003 } |
Enumerates the types of memory allocation. More... |
typedef struct Memory_Stats_tag Memory_Stats |
Structure defining memory related statistics.
enum MemoryOS_CacheFlags |
Enumerates the types of memory allocation.