This document presents a summary of the hardware interface for the CC36xx product. Each module instance within the design is shown below, together with the module register map and bit definitions for each bitfield.
The table below shows the base address and address space for the CC360xx blocks
|
Module Name |
CORE Base Address |
HOST Base Address |
Size |
|
0x00020000 |
0x00020000 |
64 KB |
|
|
0x408A0000 |
0x408A0000 |
64 KB |
|
|
0x41090000 |
0x41090000 |
64KB |
|
|
0x41098000 |
0x41098000 |
64KB |
|
|
0x4109A000 |
0x4109A000 |
64KB |
|
|
0x410A0000 |
0x410A0000 |
64KB |
|
|
0x410D0000 |
0x410D0000 |
64 KB |
|
|
0x410F0000 |
0x410F0000 |
64 KB |
|
|
0x41100000 |
0x41100000 |
64 KB |
|
|
0x41104000 |
0x41104000 |
64 KB |
|
|
0x41108000 |
0x41108000 |
64 KB |
|
|
0x41140000 |
0x41140000 |
64 KB |
|
|
0x411C0000 |
0x411C0000 |
64 KB |
|
|
0x411D0000 |
0x411D0000 |
64 KB |
|
|
0x411E0000 |
0x411E0000 |
64 KB |
|
|
0x411E2000 |
0x411E2000 |
64 KB |
|
|
0x41200000 |
0x41200000 |
64 KB |
|
|
0x41210000 |
0x41210000 |
64 KB |
|
|
0x41220000 |
0x41220000 |
64 KB |
|
|
0x41230000 |
0x41230000 |
64 KB |
|
|
0x41240000 |
0x41240000 |
64 KB |
|
|
0x41250000 |
0x41250000 |
64 KB |
|
|
0x41260000 |
0x41260000 |
64KB |
|
|
0x41270000 |
0x41270000 |
64KB |
|
|
0x412B0000 |
0x412B0000 |
64 KB |
|
|
0x41300000 |
0x41300000 |
64 KB |
|
|
0x41900000 |
0x41900000 |
64 KB |
|
|
0x41902000 |
0x41902000 |
1 KB |
|
|
0x41902400 |
0x41902400 |
1 KB |
|
|
0x41903000 |
0x41903000 |
64 KB |
|
|
0x41910000 |
0x41910000 |
64 KB |
|
|
0x41912000 |
0x41912000 |
64 KB |
|
|
0x41A00000 |
0x41A00000 |
64 KB |
|
|
0x41B00000 |
0x41B00000 |
64 KB |
|
|
0x41B04000 |
0x41B04000 |
64 KB |
|
|
0x41B05000 |
0x41B05000 |
64 KB |
|
|
0x45850000 |
0x40850000 |
64 KB |
|
|
0x45870000 |
0x41E00000 |
64 KB |
| © 2023 - 2024. Texas Instruments | All Rights Reserved |