SPI

This section provides information on the SPI Module Instance within this product. Each of the registers within the Module Instance is described separately below.

Serial Peripheral Interface (SPI) module with peripheral and controller capabilities. INTERNAL_NOTE: Implementation spec: https://confluence.itg.ti.com/pages/viewpage.action?spaceKey=LPRF&title=LOKI+SPI+-+Implementation+Specification Functional spec: https://confluence.itg.ti.com/display/LPRF/Loki+-+SPI+Functional+Specification?src=contextnavpagetreemode

 

SPI Registers Mapping Summary

:SPI Common Register Mapping Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

DESC

RO

32

0x604D 1010

0x0000 0000

IMASK

RW

32

0x0000 0000

0x0000 0044

RIS

RO

32

0x0000 0000

0x0000 0048

MIS

RO

32

0x0000 0000

0x0000 004C

ISET

WO

32

0x0000 0000

0x0000 0050

ICLR

WO

32

0x0000 0000

0x0000 0054

IMSET

WO

32

0x0000 0000

0x0000 0058

IMCLR

WO

32

0x0000 0000

0x0000 005C

EMU

RW

32

0x0000 0000

0x0000 0060

CTL0

RW

32

0x0000 0000

0x0000 0100

CTL1

RW

32

0x0000 0004

0x0000 0104

CLKCFG0

RW

32

0x0000 0000

0x0000 0108

CLKCFG1

RW

32

0x0000 0000

0x0000 010C

IFLS

RW

32

0x0000 0202

0x0000 0110

DMACR

RW

32

0x0000 0000

0x0000 0114

RXCRC

RW

32

0x0000 0000

0x0000 0118

TXCRC

RW

32

0x0000 0000

0x0000 011C

MMR_TXFHDR32

WO

32

0x0000 0000

0x0000 0120

MMR_TXFHDR24

WO

32

0x0000 0000

0x0000 0124

MMR_TXFHDR16

WO

32

0x0000 0000

0x0000 0128

MMR_TXFHDR8

WO

32

0x0000 0000

0x0000 012C

MMR_TXFHDRC

RW

32

0x0000 0000

0x0000 0130

RXDATA

RO

32

0x0000 0000

0x0000 0140

TXDATA

RW

32

0x0000 0000

0x0000 0150

STAT

RW

32

0x0000 000F

0x0000 0160

CLK_EN_REG

RW

32

0x0000 0000

0x0000 1000

SPI Instances Register Mapping Summary

SPI Register Descriptions

:SPI Common Register Descriptions

:SPI:DESC

Address offset

0x0000 0000

Description

Description Register. This register provides IP module ID, revision information, instance index and standard MMR registers offset.

Type

RO

Bits

Field Name

Description

Type

Reset

31:16

MODID

Module identifier used to uniquely identify this IP.

RO

0x604D

15:12

STDIPOFF

Standard IP MMR block offset. Standard IP MMRs are the set of from aggregated IRQ registers till DTB.
0: Standard IP MMRs do not exist
0x1-0xF: Standard IP MMRs begin at offset of (64*[STDIPOFF] from the base IP address)

RO

0x1

11:8

INSTIDX

IP Instance ID number. If multiple instances of IP exist in the device, this field can identify the instance number (0-15).

RO

0x0

7:4

MAJREV

Major revision of IP (0-15).

RO

0x1

3:0

MINREV

Minor revision of IP (0-15).

RO

0x0

:SPI:IMASK

Address offset

0x0000 0044

Description

Interrupt mask. This register selects interrupt sources which are allowed to pass from [RIS.*] to [MIS.*] when the corresponding bit-fields are set to 1.

Type

RW

Bits

Field Name

Description

Type

Reset

31:9

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x00 0000

8

DMATX

DMA Done TX event mask.

RW

0

 

 

0

CLR
Clear Interrupt Mask

 

 

 

1

SET
Set Interrrupt Mask

 

7

DMARX

DMA Done RX event mask.

RW

0

 

 

0

CLR
Clear Interrupt Mask

 

 

 

1

SET
Set Interrrupt Mask

 

6

IDLE

SPI Idle event mask.

RW

0

 

 

0

CLR
Clear Interrupt Mask

 

 

 

1

SET
Set Interrrupt Mask

 

5

TXEMPTY

Transmit FIFO Empty event mask.

RW

0

 

 

0

CLR
Clear Interrupt Mask

 

 

 

1

SET
Set Interrrupt Mask

 

4

TX

Transmit FIFO event mask.

RW

0

 

 

0

CLR
Clear Interrupt Mask

 

 

 

1

SET
Set Interrrupt Mask

 

3

RX

Receive FIFO event.

RW

0

 

 

0

CLR
Clear Interrupt Mask

 

 

 

1

SET
Set Interrupt Mask

 

2

RTOUT

SPI Receive Time-Out event mask.

RW

0

 

 

0

CLR
Clear Interrupt Mask

 

 

 

1

SET
Set Interrrupt Mask

 

1

PER

Parity error event mask.

RW

0

 

 

0

CLR
Clear Interrupt Mask

 

 

 

1

SET
Set Interrrupt Mask

 

0

RXOVF

RXFIFO overflow event mask.

RW

0

 

 

0

CLR
Clear Interrupt Mask

 

 

 

1

SET
Set Interrrupt Mask

 

:SPI:RIS

Address offset

0x0000 0048

Description

Raw interrupt status. This register reflects the state of all pending interrupts, regardless of masking. This register allows the user to implement a poll scheme. A flag set in this register can be cleared by writing 1 to the corresponding [ICLR.*] register bit.

Type

RO

Bits

Field Name

Description

Type

Reset

31:9

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x00 0000

8

DMATX

DMA Done event for TX. This interrupt is set if the TX DMA channel sends the DONE signal. This allows the handling of the TX DMA event inside SPI.

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

7

DMARX

DMA Done event for RX. This interrupt is set if the RX DMA channel sends the DONE signal. This allows handling of the DMA RX event inside SPI.

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

6

IDLE

SPI has completed transfers and moved to IDLE mode. This bit is set when [STA.BUSY] goes low.

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

5

TXEMPTY

Transmit FIFO Empty interrupt mask. This interrupt is set when all data in the Transmit FIFO has been moved to the shift register.

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

4

TX

Transmit FIFO event.This interrupt is set if the selected Transmit FIFO level has been reached.

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

3

RX

Receive FIFO event.This interrupt is set if the selected Receive FIFO level has been reached

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

2

RTOUT

SPI Receive Time-Out event. This interrupt is set if no activity is detected on the input clock line within the time period dictated by [CTL1.RTOUT] value. This is applicable only in peripheral mode.

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

1

PER

Parity error event. This bit is set if a Parity error has been detected

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

0

RXOVF

RXFIFO overflow event. This interrupt is set if an RX FIFO overflow has been detected.

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

:SPI:MIS

Address offset

0x0000 004C

Description

Masked interrupt status. This register is simply a bitwise AND of the contents of [IMASK.*] and [RIS.*] registers. A flag set in this register can be cleared by writing 1 to the corresponding [ICLR.*] register bit.

Type

RO

Bits

Field Name

Description

Type

Reset

31:9

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x00 0000

8

DMATX

Masked DMA Done event for TX.

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

7

DMARX

Masked DMA Done event for RX.

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

6

IDLE

Masked SPI IDLE event.

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

5

TXEMPTY

Masked Transmit FIFO Empty event.

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

4

TX

Masked Transmit FIFO event.

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

3

RX

Masked receive FIFO event.

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

2

RTOUT

Masked SPI Receive Time-Out event.

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

1

PER

Masked Parity error event.

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

0

RXOVF

Masked RXFIFO overflow event.

RO

0

 

 

Read 0

CLR
Interrupt did not occur

 

 

 

Read 1

SET
Interrupt occurred

 

:SPI:ISET

Address offset

0x0000 0050

Description

Interrupt set register. This register can used by software for diagnostics and safety checking purposes. Writing a 1 to a bit in this register will set the event and the corresponding [RIS.*] bit also gets set. If the corresponding [IMASK.*] bit is set, then the corresponding [MIS.*] register bit also gets set.

Type

WO

Bits

Field Name

Description

Type

Reset

31:9

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x00 0000

8

DMATX

Set DMA Done event for TX.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set Interrupt

 

7

DMARX

Set DMA Done event for RX.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set Interrupt

 

6

IDLE

Set SPI IDLE event.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set Interrupt

 

5

TXEMPTY

Set Transmit FIFO Empty event.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set Interrupt

 

4

TX

Set Transmit FIFO event.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set Interrupt

 

3

RX

Set Receive FIFO event.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set Interrupt

 

2

RTOUT

Set SPI Receive Time-Out Event.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set Interrrupt Mask

 

1

PER

Set Parity error event.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set Interrupt

 

0

RXOVF

Set RXFIFO overflow event.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set Interrupt

 

:SPI:ICLR

Address offset

0x0000 0054

Description

Interrupt clear register. This register allows software to clear interrupts. Writing a 1 to a bit in this register will clear the event and the corresponding [RIS.*] bit also gets cleared. If the corresponding [IMASK.*] bit is set, then the corresponding [MIS.*] register bit also gets cleared.

Type

WO

Bits

Field Name

Description

Type

Reset

31:9

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x00 0000

8

DMATX

Clear DMA Done event for TX.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear Interrupt

 

7

DMARX

Clear DMA Done event for RX.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear Interrupt

 

6

IDLE

Clear SPI IDLE event.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear Interrupt

 

5

TXEMPTY

Clear Transmit FIFO Empty event.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear Interrupt

 

4

TX

Clear Transmit FIFO event.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear Interrupt

 

3

RX

Clear Receive FIFO event.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear Interrupt

 

2

RTOUT

Clear SPI Receive Time-Out Event.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Set Interrrupt Mask

 

1

PER

Clear Parity error event.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear Interrupt

 

0

RXOVF

Clear RXFIFO overflow event.

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear Interrupt

 

:SPI:IMSET

Address offset

0x0000 0058

Description

Interrupt mask set register. Writing a 1 to a bit in this register will set the corresponding [IMASK.*] bit.

Type

WO

Bits

Field Name

Description

Type

Reset

31:9

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x00 0000

8

DMATX

Set DMA Done for TX event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set interrupt mask

 

7

DMARX

Set DMA Done for RX event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set interrupt mask

 

6

IDLE

Set SPI IDLE event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set interrupt mask

 

5

TXEMPTY

Set Transmit FIFO Empty event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set interrupt mask

 

4

TX

Set Transmit FIFO event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set interrupt mask

 

3

RX

Set Receive FIFO event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set interrupt mask

 

2

RTOUT

Set SPI Receive Time-Out event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set interrupt mask

 

1

PER

Set Parity error event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set interrupt mask

 

0

RXOVF

Set RXFIFO overflow event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

SET
Set interrupt mask

 

:SPI:IMCLR

Address offset

0x0000 005C

Description

Interrupt mask clear register. Writing a 1 to a bit in this register will clear the corresponding [IMASK.*] bit.

Type

WO

Bits

Field Name

Description

Type

Reset

31:9

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x00 0000

8

DMATX

Clear DMA Done for TX event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear interrupt mask

 

7

DMARX

Clear DMA Done for RX event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear interrupt mask

 

6

IDLE

Clear SPI IDLE event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear interrupt mask

 

5

TXEMPTY

Clear Transmit FIFO Empty event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear interrupt mask

 

4

TX

Clear Transmit FIFO event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear interrupt mask

 

3

RX

Clear Receive FIFO event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear interrupt mask

 

2

RTOUT

Clear SPI Receive Time-Out event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear interrupt mask

 

1

PER

Clear Parity error event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear interrupt mask

 

0

RXOVF

Clear RXFIFO overflow event mask

WO

0

 

 

Write 0

NO_EFFECT
Writing 0 has no effect

 

 

 

Write 1

CLR
Clear interrupt mask

 

:SPI:EMU

Address offset

0x0000 0060

Description

Emulation control register. This register controls the behavior of the IP related to core halted input.

Type

RW

Bits

Field Name

Description

Type

Reset

31:1

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x0000 0000

0

HALT

Halt control

RW

0

 

 

0

RUN
Free run option. The IP ignores the state of the core halted input.

 

 

 

1

STOP
Freeze option. The IP freezes functionality when the core halted input is asserted, and resumes when it is deasserted. The freeze can either be immediate or after the IP has reached a boundary (end of word boundary, based on DSS configuration) from where it can resume without corruption.

 

:SPI:CTL0

Address offset

0x0000 0100

Description

SPI control register 0

Type

RW

Bits

Field Name

Description

Type

Reset

31:21

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x000

20

CLKSEL

CLK_SEL to select the clock source between 120MHz and 80MHz.
If CLK_SEL is 0, select 120MHz (From which master mode clock of 60MHz can be derived)
If CLK_SEL is 1, select 80MHz (From which master mode clock of 40MHz can be derived)

RW

0

 

 

0

CLK120
If CLKSEL is 0, select 120MHz (From which master mode clock of 60MHz can be derived)

 

 

 

1

CLK80
If CLKSEL is 1, select 80MHz (From which master mode clock of 40MHz can be derived)

 

19:18

CSSEL

CS select for Multi SPI support
00 - CS0
01 - CS1
10 - CS2
11 - CS3

RW

0x0

 

 

0x0

CS0
Select CS0

 

 

 

0x1

CS1
Select CS1

 

 

 

0x2

CS2
Select CS2

 

 

 

0x3

CS3
Select CS3

 

17

MISO_IDLEVAL

The Idle value of POCI - when TXFIFO is empty and before data is written into TXFIFO - can be controlled by this field.

RW

0

 

 

0

IDLE_ZERO
POCI output idle value of '0'

 

 

 

1

IDLE_ONE
POCI outputs idle value of '1'

 

16

GPCRCEN

General purpose CRC enable. This bit enables transmit side CRC unit for general purpose use by software when SPI is disabled ([CTL1.EN] = 0). This bit must be 0 when SPI is enabled.

RW

0

 

 

0

DISABLE
Transmit side CRC unit is not available for general purpose software use

 

 

 

1

ENABLE
Transmit side CRC unit is available for general purpose software use

 

15

CRCPOLY

CRC polynomial selection.

RW

0

 

 

0

_8BIT
Selects 8-bit CCITT CRC polynomial

 

 

 

1

_16BIT
Selects 16-bit CCITT CRC polynomial

 

14

AUTO_CRC

Auto insert CRC

RW

0

 

 

0

DISABLE
Do not insert CRC into TXFIFO upon TXFIFO underflow

 

 

 

1

ENABLE
Insert CRC into TXFIFO upon TXFIFO underflow

 

13

CRC_END

CRC16 Endianness

RW

0

 

 

0

CRC_END_MSB
Auto-insertion of CRC16 is most-significant byte first

 

 

 

1

CRC_END_LSB
Auto-insertion of CRC16 is least-significant byte first

 

12

CSCLR

Clear shift register counter on CS inactive.
This bit is relevant only in the peripheral mode, when [CTL1.MS]=0.

RW

0

 

 

0

DISABLE
Disable automatic clear of shift register when CS goes inactive.

 

 

 

1

ENABLE
Enable automatic clear of shift register when CS goes inactive.

 

11

FIFORST

This bit is used to reset transmit and receive FIFO pointers. This bit is auto cleared once the FIFO pointer reset operation is completed.

RW

0

 

 

0

RST_DONE
FIFO pointers reset completed when 0 is read

 

 

 

1

RST_TRIG
Trigger FIFO pointers reset when written to 1.

 

10

HWCSN

Hardware controlled chip select (CS) value. When set CS is zero till TX FIFO is empty, as in -
a. CS is de-asserted
b. All data bytes are transmitted
c. CS is asserted

RW

0

 

 

0

DISABLE
HWCS Disable

 

 

 

1

ENABLE
HWCS Enable

 

9

SPH

CLKOUT phase (Motorola SPI frame format only).
This bit selects the clock edge that captures data and enables it to change state.
It has the most impact on the first bit transmitted by either permitting or not permitting a clock transition before the first data capture clock edge.

RW

0

 

 

0

FIRST
Data is captured on the first clock edge transition.

 

 

 

1

SECOND
Data is captured on the second clock edge transition.

 

8

SPO

CLKOUT polarity (Motorola SPI frame format only).

RW

0

 

 

0

LOW
SPI produces a steady state LOW value on the CLKOUT

 

 

 

1

HIGH
SPI produces a steady state HIGH value on the CLKOUT

 

7

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0

6:5

FRF

Frame format select

RW

0x0

 

 

0x0

MOTOROLA_3WIRE
Motorola SPI frame format (3 wire mode)

 

 

 

0x1

MOTOROLA_4WIRE
Motorola SPI frame format (4 wire mode)

 

 

 

0x2

TI_SYNC
TI synchronous serial frame format

 

 

 

0x3

MICROWIRE
National Microwire frame format

 

4

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0

3:0

DSS

Data size select. The applicable DSS values for controller mode operation are 0x3 to 0xF and for peripheral mode operation are 0x6 to 0xF. DSS values 0x0 to 0x2 are reserved and must not be used.

RW

0x0

 

 

0x3

BITS_4
4-bits data size

 

 

 

0x4

BITS_5
5-bits data size

 

 

 

0x5

BITS_6
6-bits data size

 

 

 

0x6

BITS_7
7-bits data size

 

 

 

0x7

BITS_8
8-bits data size

 

 

 

0x8

BITS_9
9-bits data size

 

 

 

0x9

BITS_10
10-bits data size

 

 

 

0xA

BITS_11
11-bits data size

 

 

 

0xB

BITS_12
12-bits data size

 

 

 

0xC

BITS_13
13-bits data size

 

 

 

0xD

BITS_14
14-bits data size

 

 

 

0xE

BITS_15
15-bits data size

 

 

 

0xF

BITS_16
16-bits data size

 

:SPI:CTL1

Address offset

0x0000 0104

Description

SPI control register 1

Type

RW

Bits

Field Name

Description

Type

Reset

31:30

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x0

29:24

RTOUT

Receive Timeout (only for Peripheral mode)
Defines the number of Clock Cycles before after which the Receive Timeout flag [RIS.RTOUT] is set.
The time is calculated using the control register for the clock selection and divider in the Controller mode configuration.
A value of 0 disables this function.

RW

0x00

23:16

REPTX

Counter to repeat last transfer
0: repeat last transfer is disabled.
x: repeat the last transfer with the provided value.
The transfer will be started with writing a data into the TX FIFO. Sending the data will be repeated provided value number of times, so the data will be transferred x+1 times in total.
The behavior would be as if the data were be written into the TX FIFO as many times as defined by the value here additionally.
It can be used to clean a transfer or to pull a certain amount of data by a peripheral.

RW

0x00

 

 

0x00

DISABLE
REPTX disable

 

15:12

CDMODE

Command Data Mode. This bit field value determines the behavior of C/D or CS signal when [CDEN] = 1. CS pin held low indicates command phase and CS pin held high indicates data phase.
When [CDMODE] = 0x0, the CS pin is always held high during transfer indicating data phase only operation (manual mode).
When [CDMODE] = 0xF, the CS pin is always held low during transfer indicating command phase only operation (manual mode).
When [CDMODE] = 0x1 to 0xE, the CS pin is held low for the number of bytes indicated by [CDMODE] value for the command phase and held high for the remaining transfers in the data phase (automatic mode).
When [CDMODE] is set to value 0x1 to 0xE, reading [CDMODE] during operation indicates the remaining bytes to be transferred in the command phase.

RW

0x0

 

 

0x0

DATA
Manual mode: Data

 

 

 

0xF

COMMAND
Manual mode: Command

 

11

CDEN

Command/Data mode enable. This feature is applicable only in controller mode and for 8-bit transfers ([CTL0.DSS] = 7). The chip select pin is used for command/data signaling in Motorola SPI frame format (3-wire) operation.

RW

0

 

 

0

DISABLE
C/D Mode Disable

 

 

 

1

ENABLE
C/D Mode Enable

 

10:8

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x0

7

PBS

Parity bit select

RW

0

 

 

0

BIT0
Bit 0 is used for Parity

 

 

 

1

BIT1
Bit 1 is used for Parity, Bit 0 is ignored

 

6

PES

Even parity select.

RW

0

 

 

0

ODD
Odd Parity mode

 

 

 

1

EVEN
Even Parity mode

 

5

PEN

Parity enable. If enabled the last bit will be used as parity to evaluate the correct reception of the previous bits.
In case of parity mismatch the parity error flag [RIS.PER] will be set. This feature is available only in SPI controller mode.

RW

0

 

 

0

DISABLE
Disable Parity function

 

 

 

1

ENABLE
Enable Parity function

 

4

MSB

MSB first select. Controls the direction of receive and transmit shift register. MSB first configuration (MSB = 1) must be selected when CRC feature is used for SPI communication.

RW

0

 

 

0

LSB
LSB first

 

 

 

1

MSB
MSB first

 

3

SOD

Peripheral data output disable.
This bit is relevant only in the peripheral mode, [MS]=1. In multiple-peripheral systems, it is possible for a SPI controller to broadcast a message to all peripherals in the system while ensuring that only one peripheral drives data onto its serial output line. In such systems the POCI lines from multiple peripherals could be tied together. To operate in such systems, this bit field can be set if the SPI peripheral is not supposed to drive the POCI output.

RW

0

 

 

0

DISABLE
SPI can drive the POCI output in peripheral mode.

 

 

 

1

ENABLE
SPI cannot drive the POCI output in peripheral mode.

 

2

MS

Controller or peripheral mode select. This bit can be modified only when SPI is disabled, [CTL1.EN]=0.

RW

1

 

 

0

PERIPHERAL
Select Peripheral mode

 

 

 

1

CONTROLLER
Select Controller mode

 

1

LBM

Loop back mode control

RW

0

 

 

0

DISABLE
Disable loopback mode. Normal serial port operation enabled.

 

 

 

1

ENABLE
Enable loopback mode. Output of transmit serial shifter is connected to input of receive serial shifter internally.

 

0

ENABLE

SPI enable.

RW

0

 

 

0

DISABLE
SPI is disabled

 

 

 

1

ENABLE
SPI Enabled and released for operation.

 

:SPI:CLKCFG0

Address offset

0x0000 0108

Description

Clock configuration register 0. This register is used to configure the clock prescaler.

Type

RW

Bits

Field Name

Description

Type

Reset

31:3

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x0000 0000

2:0

PRESC

Prescaler configuration

RW

0x0

 

 

0x0

DIV_BY_1
Do not divide clock source

 

 

 

0x1

DIV_BY_2
Divide clock source by 2

 

 

 

0x2

DIV_BY_3
Divide clock source by 3

 

 

 

0x3

DIV_BY_4
Divide clock source by 4

 

 

 

0x4

DIV_BY_5
Divide clock source by 5

 

 

 

0x5

DIV_BY_6
Divide clock source by 6

 

 

 

0x6

DIV_BY_7
Divide clock source by 7

 

 

 

0x7

DIV_BY_8
Divide clock source by 8

 

:SPI:CLKCFG1

Address offset

0x0000 010C

Description

Clock configuration register 1. This register is used to configure serial clock rate and clock count for delayed sampling in controller mode.

Type

RW

Bits

Field Name

Description

Type

Reset

31:20

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x000

19:16

DSAMPLE

Delayed sampling. In controller mode the data on the input pin will be delayed sampled by the defined clock cycles. DSAMPLE values can range from 0 to SCR+1. Typically, values of 1 or 2 would suffice.

RW

0x0

15:10

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x00

9:0

SCR

Serial clock divider. This is used to generate the transmit and receive bit rate of the SPI.
The SPI bit rate: (SPI functional clock frequency)/((SCR+1)*2). SCR value can be from 0 to 1023.

RW

0x000

:SPI:IFLS

Address offset

0x0000 0110

Description

Interrupt FIFO level select register. This register can be used to define the levels at which the [RIS.TX], [RIS.RX] flags are triggered. The interrupts are generated based on FIFO level. Out of reset, the [IFLS.TXSEL] and [IFLS.RXSEL] bits are configured so that the FIFOs trigger an interrupt at the half-way mark.

Type

RW

Bits

Field Name

Description

Type

Reset

31:11

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x00 0000

10:8

RXSEL

Receive FIFO Level Select. The trigger points for the receive interrupt are as follows:

RW

0x2

 

 

0x0

LVL_OFF
Reserved

 

 

 

0x1

LVL_1_4
RX FIFO >= 1/4 full

 

 

 

0x2

LVL_1_2
RX FIFO >= 1/2 full (default)

 

 

 

0x3

LVL_3_4
RX FIFO >= 3/4 full

 

 

 

0x4

LVL_RES4
Reserved

 

 

 

0x5

LVL_FULL
RX FIFO is full

 

 

 

0x6

LVL_RES6
Reserved

 

 

 

0x7

LEVEL_1
Trigger when RX FIFO contains >= 1 byte

 

7:3

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x00

2:0

TXSEL

Transmit FIFO Level Select. The trigger points for the transmit interrupt are as follows:

RW

0x2

 

 

0x0

LVL_OFF
Reserved

 

 

 

0x1

LVL_3_4
TX FIFO <= 3/4 empty

 

 

 

0x2

LVL_1_2
TX FIFO <= 1/2 empty (default)

 

 

 

0x3

LVL_1_4
TX FIFO <= 1/4 empty

 

 

 

0x4

LVL_RES4
Reserved

 

 

 

0x5

LVL_EMPTY
TX FIFO is empty

 

 

 

0x6

LVL_RES6
Reserved

 

 

 

0x7

LEVEL_1
Trigger when TX FIFO has >= 1 byte free

 

:SPI:DMACR

Address offset

0x0000 0114

Description

DMA Control Register

Type

RW

Bits

Field Name

Description

Type

Reset

31:9

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x00 0000

8

TXEN

Transmit DMA enable. If this bit is set to 1, DMA for the transmit FIFO is enabled.

RW

0

 

 

0

DISABLE
Disable TX DMA

 

 

 

1

ENABLE
Enable TX DMA

 

7:1

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x00

0

RXEN

Receive DMA enable. If this bit is set to 1, DMA for the receive FIFO is enabled.

RW

0

 

 

0

DISABLE
Disable RX DMA

 

 

 

1

ENABLE
Enable RX DMA

 

:SPI:RXCRC

Address offset

0x0000 0118

Description

Receive CRC register. Reading this register provides the computed CRC value from the receive side CRC unit. Reading this register or writing to this register with any value auto initializes the seed. The seed value is 0xFF when [CTL0.CRCPOLY] = 0 and 0xFFFF when [CTL0.CRCPOLY] = 1 for CCITT CRC polynomials. Bits[15:8] are a don't care when [CTL0.CRCPOLY] = 0.

Type

RW

Bits

Field Name

Description

Type

Reset

31:16

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x0000

15:0

DATA

CRC value

RW

0x0000

:SPI:TXCRC

Address offset

0x0000 011C

Description

Transmit CRC register. Reading this register provides the computed CRC value from the transmit side CRC unit. Reading this register or writing to this register with any value auto initializes the seed. The seed value is 0xFF when [CTL0.CRCPOLY] = 0 and 0xFFFF when [CTL0.CRCPOLY] = 1 for CCITT CRC polynomials. Bits[15:8] are a don't care when [CTL0.CRCPOLY] = 0.

Type

RW

Bits

Field Name

Description

Type

Reset

31

AUTO_CRC_INSERTED_STAT

Status to indicate if Auto CRC has been inserted into TXFIFO.
This is applicable only if [CTL0.AUTOCRC] enable bit is set

RO

0

 

 

Read 0

NOT_INSERTED
Auto CRC not yet inserted

 

 

 

Read 1

INSERTED
Auto CRC inserted

 

30:16

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x0000

15:0

DATA

CRC value

RW

0x0000

:SPI:MMR_TXFHDR32

Address offset

0x0000 0120

Description

Header update reigster for 32 bits of header data.

Type

WO

Bits

Field Name

Description

Type

Reset

31:0

TXFHDR32

This field can be used to write four bytes of header data

WO

0x0000 0000

:SPI:MMR_TXFHDR24

Address offset

0x0000 0124

Description

Header update reigster for 24 bits of header data.

Type

WO

Bits

Field Name

Description

Type

Reset

31:0

TXFHDR24

This field can be used to write three bytes of header data

WO

0x0000 0000

:SPI:MMR_TXFHDR16

Address offset

0x0000 0128

Description

Header update reigster for 16 bits of data.

Type

WO

Bits

Field Name

Description

Type

Reset

31:0

TXFHDR16

This field can be used to write two bytes of header data

WO

0x0000 0000

:SPI:MMR_TXFHDR8

Address offset

0x0000 012C

Description

Header update reigster for 8 bits of header data.

Type

WO

Bits

Field Name

Description

Type

Reset

31:0

TXFHDR8

This field can be used to write one byte of header data

WO

0x0000 0000

:SPI:MMR_TXFHDRC

Address offset

0x0000 0130

Description

Atomic Header control register

Type

RW

Bits

Field Name

Description

Type

Reset

31:4

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x000 0000

3

CS_GATE

Chip Select Gating control register. If this bit is set header update register writes are blocked when chip select (CS) is active low, and [HDRIGN] bit is set.
This bit resets to 0.

RW

0

 

 

0

UNBLOCKED
The first header update register write is not blocked based on CS active status (low).
If no header update occurred when CS was high (inactive), the first header update is allowed when CS is low (active), and the HDRCMT bit is set. The use case is for the external controller to ensure that the SCLK is not driven during this header update.
If the header is already updated when CS is high and inactive, HDRCMT is set immediately when CS drops to active low state, and header writes when CS is low are ignored even if this UNBLK bit is set.

 

 

 

1

BLOCKED
Header update register writes are blocked when CS is active (low)

 

2

HEADER_COMMITTED

Header Committed field. This bit is set when the [HDREN] bit is set and CS is sampled low. This bit remains 0 otherwise. When set, this bit can be written to a value of 0 to clear.

RW

0

 

 

0

CLEAR
Header update is not committed

 

 

 

1

SET
Header update is committed

 

1

HEADER_IGNORED

Header Ignored field. When [CSGATE] is set to BLK, this bit is set when the last Header update register [TXFHDRn.*] is written when CS is low or [HDRCMT] is already set. When [CSGATE] is set to UNBLK, this bit is set only when the header update register is written when [HDRCMT] is already set. This bit remains 0 otherwise. When set, this bit can be written to a value of 0 to clear.

RW

0

 

 

1

CLEAR
Header update is not ignored

 

 

 

1

SET
Header update is ignored

 

0

HEADER_ENABLE

Header enable field. When [CSGATE] is set to BLK, this bit has to be set by software to enable this feature. When [CSGATE] is set to UNBLK, this field is set automatically whenever a write to header update registers occurs [TXFHDRn.*]

RW

0

 

 

0

DISABLE
Atomic header update feature disable

 

 

 

1

ENABLE
Atomic header update feature enable

 

:SPI:RXDATA

Address offset

0x0000 0140

Description

RXDATA Register. Reading this register returns first value in the RX FIFO. If the FIFO is empty the last read value is returned. Writing has no effect and is ignored.

Type

RO

Bits

Field Name

Description

Type

Reset

31:16

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x0000

15:0

DATA

Received Data. When read, the entry in the receive FIFO, pointed to by the current FIFO read pointer is accessed. As data values are read by the receive logic from the incoming data frame, they are placed into the entry in the receive FIFO, pointed to by the current RX FIFO write pointer.
Received data less than 16 bits is automatically right-justified in the receive buffer.

RO

0x0000

:SPI:TXDATA

Address offset

0x0000 0150

Description

TXDATA Register. Writing a value in this register puts the data into the TX FIFO. Reading this register returns the last written value.

Type

RW

Bits

Field Name

Description

Type

Reset

31:16

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x0000

15:0

DATA

Transmit Data. When read, the last entry in the transmit FIFO, pointed to by the current FIFO write pointer is accessed.
When written, the entry in the TX FIFO pointed to by the write pointer, is written to. Data values are read from the transmit FIFO by the transmit logic. It is loaded into the transmit serial shifter, then serially shifted out onto the output pin at the programmed bit rate.
When a data size of less than 16 bits is selected, the user must right-justify data written to the transmit FIFO. The transmit logic ignores the unused bits.

RW

0x0000

:SPI:STAT

Address offset

0x0000 0160

Description

Status Register

Type

RW

Bits

Field Name

Description

Type

Reset

31:14

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0x0 0000

13:8

TXFIFO_FILL_LEVEL

Indicates how many locations of TXFIFO are currently filled with data

RO

0x00

7

Reserved

Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.

RO

0

6

SLV_TRANS_DONE

Transmit done. Indicates whether the last bit left the Shift register after a transmission

RW

0

 

 

0

TRANSMIT_INPROGRESS
Last bit has not yet left the Shift register, and the transmission is ongoing.

 

 

 

1

TRANSMIT_DONE
Last bit has been shifted out, and the transmission is done

 

5

CSD

Detection of CS deassertion in the middle of a word transmission results in this error being set. This feature is only available in the peripheral mode.

RW

0

 

 

0

NO_ERROR
No CS posedge is detected before the entire word has been transmitted.

 

 

 

1

ERROR
An error is generated when CS posedge (deassertion) is detected before the entire word is transmitted.

 

4

BUSY

SPI Busy status

RO

0

 

 

Read 0

IDLE
SPI is in idle mode.

 

 

 

Read 1

ACTIVE
SPI is currently transmitting and/or receiving data, or transmit FIFO is not empty.

 

3

RNF

Receive FIFO not full status.

RO

1

 

 

Read 0

FULL
Receive FIFO is full.

 

 

 

Read 1

NOT_FULL
Receive FIFO is not full.

 

2

RFE

Receive FIFO empty status.

RO

1

 

 

Read 0

NOT_EMPTY
Receive FIFO is not empty.

 

 

 

Read 1

EMPTY
Receive FIFO is empty.

 

1

TNF

Transmit FIFO not full status.

RO

1

 

 

Read 0

FULL
Transmit FIFO is full.

 

 

 

Read 1

NOT_FULL
Transmit FIFO is not full.

 

0

TFE

Transmit FIFO empty status.

RO

1

 

 

Read 0

NOT_EMPTY
Transmit FIFO is not empty.

 

 

 

Read 1

EMPTY
Transmit FIFO is empty.

 

:SPI:CLK_EN_REG

Address offset

0x0000 1000

Description

Clock Enable Register

Type

RW

Bits

Field Name

Description

Type

Reset

31:1

Reserved

Reserved

RO

0x0000 0000

0

MEM_CLK_EN

SPI main clock Enable

RW

0