This section provides information on the HIF Module Instance within this product. Each of the registers within the Module Instance is described separately below.
HOST INTERFACE REGISTERS
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
|
WO |
32 |
0x0000 0000 |
0x0000 0000 |
|
|
RO |
32 |
0xEEEE EEEE |
0x0000 0010 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0024 |
|
|
RO |
32 |
0x0010 0000 |
0x0000 002C |
|
|
RO |
32 |
0x0000 0000 |
0x0000 0030 |
|
|
RO |
32 |
0x0000 0000 |
0x0000 0034 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0038 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 003C |
|
|
RW |
32 |
0x0010 010F |
0x0000 0040 |
|
|
RO |
32 |
0x0000 0001 |
0x0000 0044 |
|
|
RW |
32 |
0x0000 003F |
0x0000 0048 |
|
|
RO |
32 |
0x0000 0000 |
0x0000 004C |
|
|
RO |
32 |
0x0000 0000 |
0x0000 0050 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0054 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0058 |
|
|
RO |
32 |
0x0000 0000 |
0x0000 005C |
|
|
RO |
32 |
0x0000 0000 |
0x0000 0060 |
|
|
WO |
32 |
0x0000 0000 |
0x0000 0064 |
|
|
WO |
32 |
0x0000 0000 |
0x0000 0068 |
|
|
RO |
32 |
0x0000 0000 |
0x0000 006C |
|
|
WO |
32 |
0x0000 0000 |
0x0000 0070 |
|
|
WO |
32 |
0x0000 0000 |
0x0000 0074 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0800 |
|
Address offset |
0x0000 0000 |
||
|
Description |
INTERCONNECT WRITE FIFO |
||
|
Type |
WO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:0 |
WORD |
WORD |
WO |
0x0000 0000 |
||
|
Address offset |
0x0000 0010 |
||
|
Description |
INTERCONNECT READ FIFO |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:0 |
WORD |
WORD |
RO |
0xEEEE EEEE |
||
|
Address offset |
0x0000 0024 |
||
|
Description |
MODE |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:2 |
Reserved |
|
RO |
0x0000 0000 |
||
|
1:0 |
MEM_MOD_CFG |
CONFIG |
RW |
0x0 |
||
|
Address offset |
0x0000 002C |
||
|
Description |
HIF FIFO Status |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:22 |
Reserved |
|
RO |
0x000 |
||
|
21 |
FULL |
FULL |
RO |
0 |
||
|
20 |
EMP |
EMPTY |
RO |
1 |
||
|
19:13 |
Reserved |
|
RO |
0x00 |
||
|
12:8 |
WRPTR |
WRITE POINTER |
RO |
0x00 |
||
|
7:5 |
Reserved |
|
RO |
0x0 |
||
|
4:0 |
RDPTR |
READ POINTER |
RO |
0x00 |
||
|
Address offset |
0x0000 0030 |
||
|
Description |
UNDERFLOW |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:1 |
Reserved |
|
RO |
0x0000 0000 |
||
|
0 |
UNDER_RDCL |
STATUS |
RO |
0 |
||
|
Address offset |
0x0000 0034 |
||
|
Description |
OVERFLOW |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:1 |
Reserved |
|
RO |
0x0000 0000 |
||
|
0 |
OVER_RDCL |
STATUS |
RO |
0 |
||
|
Address offset |
0x0000 0038 |
||
|
Description |
RESET |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:1 |
Reserved |
|
RO |
0x0000 0000 |
||
|
0 |
FIFO |
FIFO |
WO |
0 |
||
|
Address offset |
0x0000 003C |
||
|
Description |
FSM STATUS |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:19 |
Reserved |
|
RO |
0x0000 |
||
|
18:16 |
RDNAB |
READ NAB |
RO |
0x0 |
||
|
15:11 |
Reserved |
|
RO |
0x00 |
||
|
10:8 |
WRNAB |
WRITE NAB |
RO |
0x0 |
||
|
7:3 |
Reserved |
|
RO |
0x00 |
||
|
2:0 |
HANDLER |
HANDLER |
RO |
0x0 |
||
|
Address offset |
0x0000 0040 |
||
|
Description |
HIF FIFO Threshold Status |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:29 |
Reserved |
|
RO |
0x0 |
||
|
28:24 |
SZOCC |
SIZE OCCUPIED |
RO |
0x00 |
||
|
23:21 |
Reserved |
|
RO |
0x0 |
||
|
20:16 |
SZAVAIL |
SIZE AVAILABLE |
RO |
0x10 |
||
|
15:10 |
Reserved |
|
RO |
0x00 |
||
|
9 |
RDTHRHIT |
READ THRESHOLD HIT |
RO |
0 |
||
|
8 |
WRTHRNTHIT |
WRITE THRESHOLD NOT HIT |
RO |
1 |
||
|
7:4 |
Reserved |
|
RO |
0x0 |
||
|
3:0 |
MEM_FIFOTH |
THRESHOLD |
RW |
0xF |
||
|
Address offset |
0x0000 0044 |
||
|
Description |
IRQ |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:6 |
Reserved |
|
RO |
0x000 0000 |
||
|
5:0 |
RIS |
RIS |
RO |
0x01 |
||
|
Address offset |
0x0000 0048 |
||
|
Description |
IRQ MASK Config |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:12 |
Reserved |
|
RO |
0x0 0000 |
||
|
11:6 |
STA |
STATUS |
RO |
0x00 |
||
|
5:0 |
EVTBM |
EVENT BIT MASK |
RW |
0x3F |
||
|
Address offset |
0x0000 004C |
||
|
Description |
NAB READY |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:4 |
Reserved |
|
RO |
0x000 0000 |
||
|
3 |
FIFONEMPT |
NAB HOST FIFO NOT EMPTY |
RO |
0 |
||
|
2 |
RCVDONEM2MIDL |
RECEIVE DONE AND M2M IDLE |
RO |
0 |
||
|
1 |
RCVDONE |
RECEIVE DONE |
RO |
0 |
||
|
0 |
NABRDY_TO_RCV |
TO RECEIVE |
RO |
0 |
||
|
Address offset |
0x0000 0050 |
||
|
Description |
CORE |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:0 |
TMSTMP |
TIMESTAMP |
RO |
0x0000 0000 |
||
|
Address offset |
0x0000 0054 |
||
|
Description |
RX AON |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:0 |
STA |
STATUS |
RO |
0x0000 0000 |
||
|
Address offset |
0x0000 0058 |
||
|
Description |
RX STATUS LATCH |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:0 |
RXSTALAT |
VALUE |
RO |
0x0000 0000 |
||
|
Address offset |
0x0000 005C |
||
|
Description |
NAB HINT STATUS |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:0 |
BMVAL |
BIT MASK VALUE |
RO |
0x0000 0000 |
||
|
Address offset |
0x0000 0060 |
||
|
Description |
NAB |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:0 |
BMVAL |
BIT MASK VALUE |
RO |
0x0000 0000 |
||
|
Address offset |
0x0000 0064 |
||
|
Description |
HINT BIT MASK |
||
|
Type |
WO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:0 |
BMVAL_SET_WRCL |
VALUE |
WO |
0x0000 0000 |
||
|
Address offset |
0x0000 0068 |
||
|
Description |
HINT BIT MASK CLEAR |
||
|
Type |
WO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:0 |
BMVAL_CLR_WRCL |
VALUE |
WO |
0x0000 0000 |
||
|
Address offset |
0x0000 006C |
||
|
Description |
HINT STATUS CLEAR |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:0 |
STA |
STATUS |
RO |
0x0000 0000 |
||
|
Address offset |
0x0000 0070 |
||
|
Description |
NAB HINT |
||
|
Type |
WO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:0 |
SET |
SET |
WO |
0x0000 0000 |
||
|
Address offset |
0x0000 0074 |
||
|
Description |
NAB HINT CLEAR |
||
|
Type |
WO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:0 |
SET |
SET |
WO |
0x0000 0000 |
||
|
Address offset |
0x0000 0800 |
||
|
Description |
INTERCONNECT WRITE FIFO |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:8 |
Reserved |
|
RO |
0x00 0000 |
||
|
7:0 |
MEM |
WORD |
RW |
0x00 |
||