DCACHE

This section provides information on the DCACHE Module Instance within this product. Each of the registers within the Module Instance is described separately below.

 

DCACHE Registers Mapping Summary

:DCACHE Common Register Mapping Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

MOD_VER

RO

32

0x6880 0800

0x0000 0000

CTRL

RW

32

0b01xx xxxx xxxx xxxx xxxx xxxx xxxx xxxx

0x0000 0004

STS

RO

32

0b0xxx xxxx xxxx xxxx xxxx xxxx xxxx xxxx

0x0000 0008

CAL

RW

32

0x0000 0XXX

0x0000 0010

CAH

RW

32

0x0000 0XXX

0x0000 0018

READ_COUNTER

RW

32

0x0000 0000

0x0000 0040

WRITE_COUNTER

RW

32

0x0000 0000

0x0000 0044

ADDRESS_LATCH

RW

32

0x0000 0000

0x0000 0048

CACHE_FSM_STATE

RO

32

0x0000 0000

0x0000 004C

IRQSTATUS_RAW

RW

32

0bxxxx xxxx xxxx xxxx xxxx xxxx xxxx xxx0

0x0000 0080

IRQSTATUS_MSK

RW

32

0bxxxx xxxx xxxx xxxx xxxx xxxx xxxx xxx0

0x0000 0084

IRQENABLE_SET

RW

32

0bxxxx xxxx xxxx xxxx xxxx xxxx xxxx xxx0

0x0000 0088

IRQENABLE_CLR

RW

32

0bxxxx xxxx xxxx xxxx xxxx xxxx xxxx xxx0

0x0000 008C

CTRL1

RW

32

0b00xx xxxx xxxx xxxx xxxx xxxx xxxx xxxx

0x0000 00C0

STATUS1

RO

32

0b000x xxxx xxxx xxxx xxxx xxxx xxxx xxxx

0x0000 00C4

DCACHE Instances Register Mapping Summary

DCACHE Register Descriptions

:DCACHE Common Register Descriptions

:DCACHE:MOD_VER

Address offset

0x0000 0000

Description

The Module and Version Register identifies the module identifier and revision of the L1 module.

Type

RO

Bits

Field Name

Description

Type

Reset

31:30

SCHEME

Module Scheme

RO

0x1

29:28

BU

Module Business Unit

RO

0x2

27:16

MODULE_ID

L1 module ID.

RO

0x880

15:11

RTL_VERSION

RTL Version.

RO

0x01

10:8

MAJOR_REVISION

Major Revision.

RO

0x0

7:6

CUSTOM_REVISION

Custom Revision.

RO

0x0

5:0

MINOR_REVISION

Minor Revision.

RO

0x00

:DCACHE:CTRL

Address offset

0x0000 0004

Description

The control register defines the size of the remote cache data storage memory to use and whether the L1 is enabled.

Type

RW

Bits

Field Name

Description

Type

Reset

31

CENABLE

The ~icenable field determines whether the L1 configuration is enabled or not.#br# 0: Disabled#br# 1: Enabled #br# This field is write protected when the t_cfg_lock_ipcfg input is high.

RW

0

30

RENABLE

The ~irenable field determines if half the cache space is RAM or cache. #br# 0: No effect(Reserved for future versions)#br# 1: RAM 32K of cache, 32K of RAM. This field is write protected when ~icenable is set or the t_cfg_lock_ipcfg input is high.

RW

1

29:0

RESERVED

 

RO

0bxx xxxx xxxx xxxx xxxx xxxx xxxx xxxx

:DCACHE:STS

Address offset

0x0000 0008

Description

The Status register displays the state of the L1 module

Type

RO

Bits

Field Name

Description

Type

Reset

31

OK_TO_GO

The ~iok_to_go status bit indicates the Tag/LRU Ram has been initialized and the cache is in an operable state.

RO

0

30:0

RESERVED

 

RO

0bxxx xxxx xxxx xxxx xxxx xxxx xxxx xxxx

:DCACHE:CAL

Address offset

0x0000 0010

Description

The L1 Cache Address Low Register defines start of the L1 cacheable space. The L1 cache can cache up to a range of 8MB of of the target Flash as defined by CAL>=CachedRange<=CAH. This register is write protected when ~icenable is set or the t_cfg_lock_ipcfg input is high.

Type

RW

Bits

Field Name

Description

Type

Reset

31:12

ADDR_LO

The ~iaddr_lo defines the L1 low address[31:12] for the L1 to cache. The remaining bits 10:0 are assumed to be zero.

RW

0x0 0000

11:0

RESERVED

 

RO

0xXXX

:DCACHE:CAH

Address offset

0x0000 0018

Description

The L1 Cache Address High Register defines end of the L1 cacheable space. The L1 cache can cache up to a range of 8MB of of the target Flash as defined by CAL>=CachedRange<=CAH. This register is write protected when ~icenable is set or the t_cfg_lock_ipcfg input is high.

Type

RW

Bits

Field Name

Description

Type

Reset

31:12

ADDR_HI

The ~iaddr_hi defines the L1 high address[31:12] for the L1 to cache. The remaining bits 10:0 are assumed to be ones.

RW

0x0 0000

11:0

RESERVED

 

RO

0xXXX

:DCACHE:READ_COUNTER

Address offset

0x0000 0040

Description

The L1 HIT Counter register holds the number of L1 Hits to the internal cache.

Type

RW

Bits

Field Name

Description

Type

Reset

31:12

READ_HIT_COUNTER

The hit Counts the number of hits to the L1 cache.
Writing zero to this register will clear its contents
When one reach the max, the rest of the counters are halted too.

RW

0x0 0000

11:0

READ_MISS_COUNTER

The miss Counts the number of misses to the L1 cache.
Writing zero to this register will clear its contents.
When one reach the max, the rest of the counters are halted too.

RW

0x000

:DCACHE:WRITE_COUNTER

Address offset

0x0000 0044

Description

The L1 MISS Counter register holds the number of L1 Misses to the internal cache.

Type

RW

Bits

Field Name

Description

Type

Reset

31:12

WRITE_HIT_COUNTER

The hit Counts the number of hits to the L1 cache.
Writing zero to this register will clear its contents.
When one reach the max, the rest of the counters are halted too.

RW

0x0 0000

11:0

WRITE_MISS_COUNTER

The miss Counts the number of misses to the L1 cache.
Writing zero to this register will clear its contents.
When one reach the max, the rest of the counters are halted too

RW

0x000

:DCACHE:ADDRESS_LATCH

Address offset

0x0000 0048

Description

When having OTFDE AHB error, Latch the address accessed by D-cache

Type

RW

Bits

Field Name

Description

Type

Reset

31:0

ADDRESS_LATCH

When D-cache receive AHB error from the OTFDE it should latch the address accessed by D-cache.
(OTFDE generates an error for write only)
Writing zero to this register will clear its contents.

RW

0x0000 0000

:DCACHE:CACHE_FSM_STATE

Address offset

0x0000 004C

Description

Type

RO

Bits

Field Name

Description

Type

Reset

31:5

RESERVED5

Dcache current FSM state

RO

0x000 0000

4:0

FSM_STATE

Dcache current FSM state
WIDLE = 5'd0; - No access to D-cache
WRAMWR = 5'd1; - Data RAM Write
WRAMRD = 5'd2; - Data RAM Read
WCREADT = 5'd4; - Read Hit
WCREADC = 5'd5; - Read Miss
WCWRITET = 5'd6; - Write Hit
EVICT = 5'd7; -Write back to PSRAM
WR_ALLOC = 5'd8; - Write Allocate in write miss
RD_WA = 5'd9; - Word aligned read for a byte aligned read
WD = 5'd10; - Writing data to PSRAM
RDATA_CACHE = 5'd3; Reading data RAM for eviction
DEC_DIR = 5'd11; - Deciding direction
RDATA_CACHE_FLUSH = 5'd12; Reading data from data RAM for flush
RD_SET = 5'd13; Reading TAG & MRU
DET_GRANT = 5'd14; Detecting the granted way to evict
EVICT_FLUSH = 5'd15; Eviction during Flush
WD_DEBUG = 5'd16; Writing data to PSRAM during a debugger access

RO

0x00

:DCACHE:IRQSTATUS_RAW

Address offset

0x0000 0080

Description

The Interrupt Raw Status Register holds the raw status of the L1 error interrupts.
Note: Read to the field of this register gives raw status of corresponding interrupt. S/W can set corresponding interrupt field for diagnostic purposes.

Type

RW

Bits

Field Name

Description

Type

Reset

1

LOCK_CFG_WR

The ~ilock_cfg_wr bit indicates a write to a locked configuration register has occured. Write 1 to set the ~ilock_cfg_wr status for diagnostic purposes. Writing a 0 has no effect.

RW

X

0

RESERVED0

reserved

RO

0

:DCACHE:IRQSTATUS_MSK

Address offset

0x0000 0084

Description

The Interrupt Masked Status Register holds the masked status for the L1 error interrupts. Writing to this register will EOI the interrupt, that is if another interrupt is pending, a new pulse interrupt will be generated.
Note: Read to the field of this register gives masked status of corresponding interrupt. Writing 1 to the field of this register clears corresponding interrupt.

Type

RW

Bits

Field Name

Description

Type

Reset

1

LOCK_CFG_WR

The ~ilock_cfg_wr bit indicates a write to a locked configuration register has occured. Write 1 to clear the ~ilock_cfg_wr status after interrupt has been serviced (raw status gets cleared, i.e. even if not enabled). Writing a 0 has no effect to this field.

RW

X

0

RESERVED0

reserved

RO

0

:DCACHE:IRQENABLE_SET

Address offset

0x0000 0088

Description

The Interrupt Enable Set Register holds the interrupt enable status of the L1 error interrupts.
Note:Writing 1 to field of this register will not mask the corresponding interrupt. IRQSTATUS_RAW and IRQSTATUS_MSK status field gives the same status.

Type

RW

Bits

Field Name

Description

Type

Reset

1

EN_LOCK_CFG_WR

Interrupt Enable Set for ~ilock_cfg_wr error bit. Writing a 1 will enable the interrupt, and set this bit as well as the corresponding Interrupt Enable Clear Register. Writing a 0 has no effect.

RW

X

0

RESERVED0

reserved

RO

0

:DCACHE:IRQENABLE_CLR

Address offset

0x0000 008C

Description

The Interrupt Enable Clear Register holds the interrupt enable status of the L1 error interrupts.
Note:Writing 1 to field of this register masks the corresponding interrupt. IRQSTATUS_RAW and IRQSTATUS_MSK status field gives the raw status and masked status respectively

Type

RW

Bits

Field Name

Description

Type

Reset

1

EN_LOCK_CFG_WR

Interrupt Enable Clear for ~ilock_cfg_wr error bit. Writing a 1 will disable the interrupt, and clear this bit as well as the corresponding Interrupt Enable Set Register. Writing a 0 has no effect.

RW

X

0

RESERVED0

reserved

RO

0

:DCACHE:CTRL1

Address offset

0x0000 00C0

Description

Flush and invalidates requests

Type

RW

Bits

Field Name

Description

Type

Reset

31

FLUSH

0x0 - Do nothing
0x1 - Flush
The bit is self cleared when flush completed

RW

0

30

INVALIDATE

0x0 - Do nothing
0x1 - Invalidate
This bit is self cleared when invalidate completed

RW

0

29:0

RESERVED

 

RO

0bxx xxxx xxxx xxxx xxxx xxxx xxxx xxxx

:DCACHE:STATUS1

Address offset

0x0000 00C4

Description

Flush and invalidates status

Type

RO

Bits

Field Name

Description

Type

Reset

31

FLUSH_STATUS

This bit indicates that Flush as been completed
( Bit is cleared when Flush request bit is asserted )

RO

0

30

INVALIDATE_STATUS

This bit indicates that invalidate has been completed
( Bit is cleared when flush request bit is asserted )

RO

0

29

FLUSH_FAIL

This bit indicates that Flush has failed
( Bit is cleared when Flush request bit is asserted )

RO

0

28:0

RESERVED

 

RO

0bx xxxx xxxx xxxx xxxx xxxx xxxx xxxx