44 #ifndef __RFC_STRUCT_ATTR 46 #define __RFC_STRUCT_ATTR __attribute__ ((aligned (4))) 47 #elif defined(__TI_ARM__) 48 #define __RFC_STRUCT_ATTR __attribute__ ((__packed__,aligned (4))) 50 #define __RFC_STRUCT_ATTR 132 uint8_t triggerType:4;
171 uint8_t triggerType:4;
225 uint8_t triggerType:4;
277 #define CMD_BLE_SLAVE 0x1801 287 uint8_t triggerType:4;
318 #define CMD_BLE_MASTER 0x1802 328 uint8_t triggerType:4;
359 #define CMD_BLE_ADV 0x1803 369 uint8_t triggerType:4;
400 #define CMD_BLE_ADV_DIR 0x1804 410 uint8_t triggerType:4;
441 #define CMD_BLE_ADV_NC 0x1805 451 uint8_t triggerType:4;
482 #define CMD_BLE_ADV_SCAN 0x1806 492 uint8_t triggerType:4;
523 #define CMD_BLE_SCANNER 0x1807 533 uint8_t triggerType:4;
564 #define CMD_BLE_INITIATOR 0x1808 574 uint8_t triggerType:4;
605 #define CMD_BLE_GENERIC_RX 0x1809 615 uint8_t triggerType:4;
646 #define CMD_BLE_TX_TEST 0x180A 656 uint8_t triggerType:4;
687 #define CMD_BLE_ADV_PAYLOAD 0x1001 702 #define CMD_BLE5_RADIO_SETUP 0x1820 712 uint8_t triggerType:4;
735 uint16_t frontEndMode:3;
742 uint16_t analogCfgMode:6;
744 uint16_t bNoFsPowerUp:1;
753 uint16_t bSynthNarrowBand:1;
757 uint32_t* pRegOverrideCommon;
758 uint32_t* pRegOverride1Mbps;
760 uint32_t* pRegOverride2Mbps;
762 uint32_t* pRegOverrideCoded;
771 #define CMD_BLE5_SLAVE 0x1821 781 uint8_t triggerType:4;
833 #define CMD_BLE5_MASTER 0x1822 843 uint8_t triggerType:4;
895 #define CMD_BLE5_ADV_EXT 0x1823 905 uint8_t triggerType:4;
957 #define CMD_BLE5_ADV_AUX 0x1824 967 uint8_t triggerType:4;
1019 #define CMD_BLE5_ADV_PER 0x1825 1029 uint8_t triggerType:4;
1031 uint8_t triggerNo:2;
1047 uint8_t bOverride:1;
1081 #define CMD_BLE5_SCANNER 0x1827 1091 uint8_t triggerType:4;
1093 uint8_t triggerNo:2;
1109 uint8_t bOverride:1;
1143 #define CMD_BLE5_INITIATOR 0x1828 1153 uint8_t triggerType:4;
1155 uint8_t triggerNo:2;
1171 uint8_t bOverride:1;
1205 #define CMD_BLE5_GENERIC_RX 0x1829 1215 uint8_t triggerType:4;
1217 uint8_t triggerNo:2;
1233 uint8_t bOverride:1;
1267 #define CMD_BLE5_TX_TEST 0x182A 1277 uint8_t triggerType:4;
1279 uint8_t triggerNo:2;
1295 uint8_t bOverride:1;
1329 #define CMD_BLE5_ADV 0x182B 1339 uint8_t triggerType:4;
1341 uint8_t triggerNo:2;
1357 uint8_t bOverride:1;
1391 #define CMD_BLE5_ADV_DIR 0x182C 1401 uint8_t triggerType:4;
1403 uint8_t triggerNo:2;
1419 uint8_t bOverride:1;
1453 #define CMD_BLE5_ADV_NC 0x182D 1463 uint8_t triggerType:4;
1465 uint8_t triggerNo:2;
1481 uint8_t bOverride:1;
1515 #define CMD_BLE5_ADV_SCAN 0x182E 1525 uint8_t triggerType:4;
1527 uint8_t triggerNo:2;
1543 uint8_t bOverride:1;
1575 #define CMD_BLE5_RADIO_SETUP_PA CMD_BLE5_RADIO_SETUP 1588 uint8_t triggerType:4;
1590 uint8_t triggerNo:2;
1611 uint16_t frontEndMode:3;
1612 uint16_t biasMode:1;
1618 uint16_t analogCfgMode:6;
1620 uint16_t bNoFsPowerUp:1;
1629 uint16_t bSynthNarrowBand:1;
1633 uint32_t* pRegOverrideCommon;
1634 uint32_t* pRegOverride1Mbps;
1636 uint32_t* pRegOverride2Mbps;
1638 uint32_t* pRegOverrideCoded;
1640 uint32_t* pRegOverrideTxStd;
1642 uint32_t* pRegOverrideTx20;
1655 uint8_t bAutoFlushIgnored:1;
1656 uint8_t bAutoFlushCrcErr:1;
1657 uint8_t bAutoFlushEmpty:1;
1658 uint8_t bIncludeLenByte:1;
1659 uint8_t bIncludeCrc:1;
1660 uint8_t bAppendRssi:1;
1661 uint8_t bAppendStatus:1;
1662 uint8_t bAppendTimestamp:1;
1668 uint8_t bFirstPkt:1;
1669 uint8_t bAutoEmpty:1;
1670 uint8_t bLlCtrlTx:1;
1671 uint8_t bLlCtrlAckRx:1;
1672 uint8_t bLlCtrlAckPending:1;
1676 uint32_t accessAddress;
1692 uint8_t bAutoFlushIgnored:1;
1693 uint8_t bAutoFlushCrcErr:1;
1694 uint8_t bAutoFlushEmpty:1;
1695 uint8_t bIncludeLenByte:1;
1696 uint8_t bIncludeCrc:1;
1697 uint8_t bAppendRssi:1;
1698 uint8_t bAppendStatus:1;
1699 uint8_t bAppendTimestamp:1;
1705 uint8_t bFirstPkt:1;
1706 uint8_t bAutoEmpty:1;
1707 uint8_t bLlCtrlTx:1;
1708 uint8_t bLlCtrlAckRx:1;
1709 uint8_t bLlCtrlAckPending:1;
1713 uint32_t accessAddress;
1718 uint8_t triggerType:4;
1720 uint8_t triggerNo:2;
1730 uint8_t triggerType:4;
1732 uint8_t triggerNo:2;
1751 uint8_t bAutoFlushIgnored:1;
1752 uint8_t bAutoFlushCrcErr:1;
1753 uint8_t bAutoFlushEmpty:1;
1754 uint8_t bIncludeLenByte:1;
1755 uint8_t bIncludeCrc:1;
1756 uint8_t bAppendRssi:1;
1757 uint8_t bAppendStatus:1;
1758 uint8_t bAppendTimestamp:1;
1764 uint8_t bFirstPkt:1;
1765 uint8_t bAutoEmpty:1;
1766 uint8_t bLlCtrlTx:1;
1767 uint8_t bLlCtrlAckRx:1;
1768 uint8_t bLlCtrlAckPending:1;
1772 uint32_t accessAddress;
1777 uint8_t triggerType:4;
1779 uint8_t triggerNo:2;
1797 uint8_t bAutoFlushIgnored:1;
1798 uint8_t bAutoFlushCrcErr:1;
1799 uint8_t bAutoFlushEmpty:1;
1800 uint8_t bIncludeLenByte:1;
1801 uint8_t bIncludeCrc:1;
1802 uint8_t bAppendRssi:1;
1803 uint8_t bAppendStatus:1;
1804 uint8_t bAppendTimestamp:1;
1807 uint8_t advFilterPolicy:2;
1808 uint8_t deviceAddrType:1;
1815 uint8_t peerAddrType:1;
1816 uint8_t bStrictLenFilter:1;
1819 uint8_t privIgnMode:1;
1829 uint8_t* pScanRspData;
1830 uint16_t* pDeviceAddress;
1837 uint8_t scanRspEndType:1;
1844 uint8_t triggerType:4;
1846 uint8_t triggerNo:2;
1864 uint8_t bAutoFlushIgnored:1;
1865 uint8_t bAutoFlushCrcErr:1;
1866 uint8_t bAutoFlushEmpty:1;
1867 uint8_t bIncludeLenByte:1;
1868 uint8_t bIncludeCrc:1;
1869 uint8_t bAppendRssi:1;
1870 uint8_t bAppendStatus:1;
1871 uint8_t bAppendTimestamp:1;
1874 uint8_t scanFilterPolicy:1;
1875 uint8_t bActiveScan:1;
1879 uint8_t deviceAddrType:1;
1881 uint8_t rpaFilterPolicy:1;
1882 uint8_t bStrictLenFilter:1;
1885 uint8_t bAutoWlIgnore:1;
1887 uint8_t bEndOnRpt:1;
1894 uint16_t randomState;
1895 uint16_t backoffCount;
1897 uint8_t logUpperLimit:4;
1898 uint8_t bLastSucceeded:1;
1899 uint8_t bLastFailed:1;
1904 uint8_t* pScanReqData;
1905 uint16_t* pDeviceAddress;
1911 uint8_t triggerType:4;
1913 uint8_t triggerNo:2;
1919 uint8_t triggerType:4;
1921 uint8_t triggerNo:2;
1941 uint8_t bAutoFlushIgnored:1;
1942 uint8_t bAutoFlushCrcErr:1;
1943 uint8_t bAutoFlushEmpty:1;
1944 uint8_t bIncludeLenByte:1;
1945 uint8_t bIncludeCrc:1;
1946 uint8_t bAppendRssi:1;
1947 uint8_t bAppendStatus:1;
1948 uint8_t bAppendTimestamp:1;
1951 uint8_t bUseWhiteList:1;
1952 uint8_t bDynamicWinOffset:1;
1955 uint8_t deviceAddrType:1;
1957 uint8_t peerAddrType:1;
1958 uint8_t bStrictLenFilter:1;
1964 uint8_t connectReqLen;
1965 uint8_t* pConnectReqData;
1966 uint16_t* pDeviceAddress;
1977 uint8_t triggerType:4;
1979 uint8_t triggerNo:2;
1985 uint8_t triggerType:4;
1987 uint8_t triggerNo:2;
2007 uint8_t bAutoFlushIgnored:1;
2008 uint8_t bAutoFlushCrcErr:1;
2009 uint8_t bAutoFlushEmpty:1;
2010 uint8_t bIncludeLenByte:1;
2011 uint8_t bIncludeCrc:1;
2012 uint8_t bAppendRssi:1;
2013 uint8_t bAppendStatus:1;
2014 uint8_t bAppendTimestamp:1;
2019 uint32_t accessAddress;
2024 uint8_t triggerType:4;
2026 uint8_t triggerNo:2;
2042 uint16_t numPackets;
2043 uint8_t payloadLength;
2049 uint8_t bOverrideDefault:1;
2050 uint8_t bUsePrbs9:1;
2052 uint8_t bUsePrbs15:1;
2061 uint8_t triggerType:4;
2063 uint8_t triggerNo:2;
2082 uint8_t bAutoFlushIgnored:1;
2083 uint8_t bAutoFlushCrcErr:1;
2084 uint8_t bAutoFlushEmpty:1;
2085 uint8_t bIncludeLenByte:1;
2086 uint8_t bIncludeCrc:1;
2087 uint8_t bAppendRssi:1;
2088 uint8_t bAppendStatus:1;
2089 uint8_t bAppendTimestamp:1;
2095 uint8_t bFirstPkt:1;
2096 uint8_t bAutoEmpty:1;
2097 uint8_t bLlCtrlTx:1;
2098 uint8_t bLlCtrlAckRx:1;
2099 uint8_t bLlCtrlAckPending:1;
2103 uint32_t accessAddress;
2108 uint8_t triggerType:4;
2110 uint8_t triggerNo:2;
2116 uint8_t maxRxPktLen;
2118 uint8_t maxLenLowRate;
2121 uint8_t triggerType:4;
2123 uint8_t triggerNo:2;
2142 uint8_t bAutoFlushIgnored:1;
2143 uint8_t bAutoFlushCrcErr:1;
2144 uint8_t bAutoFlushEmpty:1;
2145 uint8_t bIncludeLenByte:1;
2146 uint8_t bIncludeCrc:1;
2147 uint8_t bAppendRssi:1;
2148 uint8_t bAppendStatus:1;
2149 uint8_t bAppendTimestamp:1;
2155 uint8_t bFirstPkt:1;
2156 uint8_t bAutoEmpty:1;
2157 uint8_t bLlCtrlTx:1;
2158 uint8_t bLlCtrlAckRx:1;
2159 uint8_t bLlCtrlAckPending:1;
2163 uint32_t accessAddress;
2168 uint8_t triggerType:4;
2170 uint8_t triggerNo:2;
2176 uint8_t maxRxPktLen;
2178 uint8_t maxLenLowRate;
2190 uint8_t deviceAddrType:1;
2194 uint8_t auxPtrTargetType;
2198 uint16_t* pDeviceAddress;
2212 uint8_t bAutoFlushIgnored:1;
2213 uint8_t bAutoFlushCrcErr:1;
2214 uint8_t bAutoFlushEmpty:1;
2215 uint8_t bIncludeLenByte:1;
2216 uint8_t bIncludeCrc:1;
2217 uint8_t bAppendRssi:1;
2218 uint8_t bAppendStatus:1;
2219 uint8_t bAppendTimestamp:1;
2222 uint8_t advFilterPolicy:2;
2223 uint8_t deviceAddrType:1;
2230 uint8_t targetAddrType:1;
2231 uint8_t bStrictLenFilter:1;
2232 uint8_t bDirected:1;
2234 uint8_t privIgnMode:1;
2242 uint8_t scanRspEndType:1;
2246 uint8_t auxPtrTargetType;
2251 uint16_t* pDeviceAddress;
2269 uint8_t auxPtrTargetType;
2273 uint32_t accessAddress;
2285 uint16_t rxListenTime;
2303 uint8_t bAutoFlushIgnored:1;
2304 uint8_t bAutoFlushCrcErr:1;
2305 uint8_t bAutoFlushEmpty:1;
2306 uint8_t bIncludeLenByte:1;
2307 uint8_t bIncludeCrc:1;
2308 uint8_t bAppendRssi:1;
2309 uint8_t bAppendStatus:1;
2310 uint8_t bAppendTimestamp:1;
2313 uint8_t scanFilterPolicy:1;
2314 uint8_t bActiveScan:1;
2318 uint8_t deviceAddrType:1;
2320 uint8_t rpaFilterPolicy:1;
2321 uint8_t bStrictLenFilter:1;
2324 uint8_t bAutoWlIgnore:1;
2326 uint8_t bEndOnRpt:1;
2333 uint16_t randomState;
2334 uint16_t backoffCount;
2336 uint8_t logUpperLimit:4;
2337 uint8_t bLastSucceeded:1;
2338 uint8_t bLastFailed:1;
2343 uint8_t bCheckAdi:1;
2344 uint8_t bAutoAdiUpdate:1;
2346 uint8_t bApplyDuplicateFiltering:1;
2349 uint8_t bAutoWlIgnore:1;
2353 uint8_t bAutoAdiProcess:1;
2355 uint8_t bExclusiveSid:1;
2363 uint8_t lastAcceptedSid:4;
2380 uint16_t* pDeviceAddress;
2385 uint16_t maxWaitTimeForAuxCh;
2389 uint8_t triggerType:4;
2391 uint8_t triggerNo:2;
2397 uint8_t triggerType:4;
2399 uint8_t triggerNo:2;
2409 uint16_t rxListenTime;
2427 uint8_t bAutoFlushIgnored:1;
2428 uint8_t bAutoFlushCrcErr:1;
2429 uint8_t bAutoFlushEmpty:1;
2430 uint8_t bIncludeLenByte:1;
2431 uint8_t bIncludeCrc:1;
2432 uint8_t bAppendRssi:1;
2433 uint8_t bAppendStatus:1;
2434 uint8_t bAppendTimestamp:1;
2437 uint8_t bUseWhiteList:1;
2438 uint8_t bDynamicWinOffset:1;
2441 uint8_t deviceAddrType:1;
2442 uint8_t peerAddrType:1;
2443 uint8_t bStrictLenFilter:1;
2448 uint16_t randomState;
2449 uint16_t backoffCount;
2451 uint8_t logUpperLimit:4;
2452 uint8_t bLastSucceeded:1;
2453 uint8_t bLastFailed:1;
2457 uint8_t connectReqLen;
2458 uint8_t* pConnectReqData;
2459 uint16_t* pDeviceAddress;
2466 uint16_t maxWaitTimeForAuxCh;
2472 uint8_t triggerType:4;
2474 uint8_t triggerNo:2;
2480 uint8_t triggerType:4;
2482 uint8_t triggerNo:2;
2492 uint16_t rxListenTime;
2513 uint8_t nTxCtrlAckAck;
2516 uint8_t nTxEntryDone;
2528 uint8_t bTimeStampValid:1;
2529 uint8_t bLastCrcErr:1;
2530 uint8_t bLastIgnored:1;
2531 uint8_t bLastEmpty:1;
2532 uint8_t bLastCtrl:1;
2550 uint8_t nRxConnectReq;
2551 uint8_t nTxConnectRsp;
2553 uint16_t nRxIgnored;
2566 uint16_t nTxScanReq;
2567 uint16_t nBackedOffScanReq;
2569 uint16_t nRxAdvIgnored;
2571 uint16_t nRxScanRspOk;
2572 uint16_t nRxScanRspIgnored;
2573 uint16_t nRxScanRspNok;
2574 uint8_t nRxAdvBufFull;
2575 uint8_t nRxScanRspBufFull;
2588 uint8_t nTxConnectReq;
2590 uint16_t nRxAdvIgnored;
2592 uint8_t nRxAdvBufFull;
2605 uint16_t nBackedOffReq;
2607 uint16_t nRxAdvIgnored;
2610 uint16_t nRxRspIgnored;
2612 uint8_t nRxAdvBufFull;
2613 uint8_t nRxRspBufFull;
2628 uint16_t nRxBufFull;
2659 uint8_t extHdrFlags;
2661 uint8_t bSkipAdvA:1;
2662 uint8_t bSkipTargetA:1;
2666 uint8_t deviceAddrType:1;
2672 uint8_t targetAddrType:1;
2677 uint8_t* pExtHeader;
2714 uint16_t advDataId:12;
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:219
#define __RFC_STRUCT_ATTR
Definition: cc13x1_cc26x1/driverlib/rf_ble_cmd.h:50
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2723
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2364
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2701
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:1752
Bluetooth 5 Connectable Directed Advertiser Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:1457
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2142
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2739
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2330
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:126
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2643
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2002
BLE Non-Connectable Advertiser Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:445
Bluetooth 5 Secondary Channel Advertiser Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:961
Bluetooth 5 Extended Advertiser Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:899
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2105
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2761
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2881
Bluetooth 5 Initiator Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:1209
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:1811
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2848
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:165
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2786
BLE Slave Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:281
BLE PHY Test Transmitter Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:650
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:1858
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2068
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2682
BLE Initiator Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:568
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:1644
Bluetooth 5 Scanner Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:1147
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2560
BLE Update Advertising Payload Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:691
Bluetooth 5 Slave Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:775
uint32_t ratmr_t
Type definition for RAT.
Definition: cc13x2_cc26x2/driverlib/rf_mailbox.h:57
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2273
Bluetooth 5 Radio Setup Command for all PHYs.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:706
Bluetooth 5 Scannable Undirected Advertiser Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:1581
Bluetooth 5 Master Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:837
BLE Master Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:322
Bluetooth 5 PHY Test Transmitter Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:1333
Bluetooth 5 Non-Connectable Advertiser Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:1519
BLE Scanner Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:527
Type definition for a data queue.
Definition: cc13x2_cc26x2/driverlib/rf_mailbox.h:62
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2251
Bluetooth 5 Periodic Advertiser Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:1023
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2202
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2866
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2347
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2776
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:122
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:2826
Bluetooth 5 Generic Receiver Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:1271
BLE Generic Receiver Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:609
#define __RFC_STRUCT
Definition: cc13x1_cc26x1/driverlib/rf_ble_cmd.h:41
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:1715
BLE Connectable Directed Advertiser Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:404
BLE Scannable Undirected Advertiser Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:486
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:1925
BLE Connectable Undirected Advertiser Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:363
Bluetooth 5 Connectable Undirected Advertiser Command.
Definition: cc13x2_cc26x2/driverlib/rf_ble_cmd.h:1395