RangeProcHWA hardware resources.
The structure is used to hold the hardware resources needed for Range FFT
Data Fields | |
EDMA_Handle | edmaHandle |
EDMA Handle. More... | |
DPU_RangeProcHWA_HwaConfig | hwaCfg |
HWA configuration. More... | |
DPU_RangeProcHWA_EDMAInputConfig | edmaInCfg |
EDMA configuration for rangeProc data Input. More... | |
DPU_RangeProcHWA_EDMAOutputConfig | edmaOutCfg |
EDMA configuration for rangeProc data Output. More... | |
Edma_IntrObject * | intrObj |
EDMA interrupt object. More... | |
cmplx32ImRe_t * | dcRangeSigMean |
Pointer to Calibrate DC Range signature buffer The size of the buffer = DPU_RANGEPROC_SIGNATURE_COMP_MAX_BIN_SIZE * numTxAntenna * numRxAntenna * sizeof(cmplx32ImRe_t) For R5F: Byte alignment Requirement = DPU_RANGEPROCHWA_DCRANGESIGMEAN_BYTE_ALIGNMENT_R5F For DSP (C66X): Byte alignment Requirement = DPU_RANGEPROCHWA_DCRANGESIGMEAN_BYTE_ALIGNMENT_DSP . More... | |
uint32_t | dcRangeSigMeanSize |
DC range calibration scratch buffer size. More... | |
DPIF_RadarCube | radarCube |
Radar cube data interface. Radar cube buffer (radarCube.data) For R5F: Byte alignment Requirement = DPU_RANGEPROCHWA_RADARCUBE_BYTE_ALIGNMENT_R5F For DSP (C66X): Byte alignment Requirement = DPU_RANGEPROCHWA_RADARCUBE_BYTE_ALIGNMENT_DSP . More... | |
DPIF_RadarCube | radarCubeMinMot |
Radar cube data interface for Minor Motion Detection. More... | |
EDMA_Handle DPU_RangeProcHWA_HW_Resources::edmaHandle |
EDMA Handle.
DPU_RangeProcHWA_HwaConfig DPU_RangeProcHWA_HW_Resources::hwaCfg |
HWA configuration.
DPU_RangeProcHWA_EDMAInputConfig DPU_RangeProcHWA_HW_Resources::edmaInCfg |
EDMA configuration for rangeProc data Input.
DPU_RangeProcHWA_EDMAOutputConfig DPU_RangeProcHWA_HW_Resources::edmaOutCfg |
EDMA configuration for rangeProc data Output.
Edma_IntrObject* DPU_RangeProcHWA_HW_Resources::intrObj |
EDMA interrupt object.
cmplx32ImRe_t* DPU_RangeProcHWA_HW_Resources::dcRangeSigMean |
Pointer to Calibrate DC Range signature buffer The size of the buffer = DPU_RANGEPROC_SIGNATURE_COMP_MAX_BIN_SIZE * numTxAntenna * numRxAntenna * sizeof(cmplx32ImRe_t) For R5F:
Byte alignment Requirement = DPU_RANGEPROCHWA_DCRANGESIGMEAN_BYTE_ALIGNMENT_R5F
For DSP (C66X):
Byte alignment Requirement = DPU_RANGEPROCHWA_DCRANGESIGMEAN_BYTE_ALIGNMENT_DSP
.
uint32_t DPU_RangeProcHWA_HW_Resources::dcRangeSigMeanSize |
DC range calibration scratch buffer size.
DPIF_RadarCube DPU_RangeProcHWA_HW_Resources::radarCube |
Radar cube data interface. Radar cube buffer (radarCube.data) For R5F:
Byte alignment Requirement = DPU_RANGEPROCHWA_RADARCUBE_BYTE_ALIGNMENT_R5F
For DSP (C66X):
Byte alignment Requirement = DPU_RANGEPROCHWA_RADARCUBE_BYTE_ALIGNMENT_DSP
.
DPIF_RadarCube DPU_RangeProcHWA_HW_Resources::radarCubeMinMot |
Radar cube data interface for Minor Motion Detection.