RangeProc HWA configuration.
The structure is used to hold the HWA configuration needed for Range FFT
Data Fields | |
uint8_t | paramSetStartIdx |
HWA paramset Start index. More... | |
uint8_t | numParamSet |
Number of HWA param sets must be DPU_RANGEPROCHWA_NUM_HWA_PARAM_SETS. More... | |
uint8_t | hwaWinSym |
Flag to indicate if HWA windowing is symmetric see HWA_WINDOW_SYMM definitions in HWA driver's doxygen documentation. More... | |
uint16_t | hwaWinRamOffset |
HWA windowing RAM offset in number of samples. More... | |
DPU_RangeProcHWA_InputMode | dataInputMode |
Data Input Mode,. More... | |
uint8_t | dmaTrigSrcChan [2] |
RangeProc HWA data input paramset dma trigger source channel. More... | |
uint8_t | hardwareTrigSrc |
HWA hardware trigger source. This is used only in DPU_RangeProcHWA_InputMode_HWA_INTERNAL_MEM mode. More... | |
uint8_t DPU_RangeProcHWA_HwaConfig::paramSetStartIdx |
HWA paramset Start index.
uint8_t DPU_RangeProcHWA_HwaConfig::numParamSet |
Number of HWA param sets must be DPU_RANGEPROCHWA_NUM_HWA_PARAM_SETS.
uint8_t DPU_RangeProcHWA_HwaConfig::hwaWinSym |
Flag to indicate if HWA windowing is symmetric see HWA_WINDOW_SYMM definitions in HWA driver's doxygen documentation.
uint16_t DPU_RangeProcHWA_HwaConfig::hwaWinRamOffset |
HWA windowing RAM offset in number of samples.
DPU_RangeProcHWA_InputMode DPU_RangeProcHWA_HwaConfig::dataInputMode |
Data Input Mode,.
uint8_t DPU_RangeProcHWA_HwaConfig::dmaTrigSrcChan[2] |
RangeProc HWA data input paramset dma trigger source channel.
uint8_t DPU_RangeProcHWA_HwaConfig::hardwareTrigSrc |
HWA hardware trigger source. This is used only in DPU_RangeProcHWA_InputMode_HWA_INTERNAL_MEM mode.