Radar Cube Buffer Interface.
The structure defines the radar cube buffer interface, including property, size and data pointer.
Data Fields | |
uint32_t | datafmt |
Radar Cube data Format DPIF_RADARCUBE_FORMAT. More... | |
uint32_t | dataSize |
Radar Cube buffer size in bytes. More... | |
void * | data |
Radar Cube data pointer User could remap this to specific typedef using information in DPIF_RADARCUBE_FORMAT. More... | |
uint32_t DPIF_RadarCube::datafmt |
Radar Cube data Format DPIF_RADARCUBE_FORMAT.
uint32_t DPIF_RadarCube::dataSize |
Radar Cube buffer size in bytes.
void* DPIF_RadarCube::data |
Radar Cube data pointer User could remap this to specific typedef using information in DPIF_RADARCUBE_FORMAT.