HWA CFAR configuration.
The structure is used to hold the HWA configuration used for CFAR
Data Fields | |
uint16_t | numHwaCfarObjs |
number of detected objection from HWA More... | |
uint16_t | numHwaCfarScndPassObjs |
number of detected objection from HWA More... | |
HWA_Handle | hwaHandle |
HWA Handle. More... | |
DPU_CFARProcHWA_HW_Resources | res |
Hardware resources. More... | |
SemaphoreP_Object | hwaDone_semaHandle |
HWA Processing Done semaphore Handle. More... | |
SemaphoreP_Object | edmaDoneSemaHandle |
EDMA Processing Done semaphore Handle. More... | |
DPU_CFARProc_CfarCfg | cfarCfg |
CFAR configuration in range direction. More... | |
DPU_CFARProc_CfarScndPassCfg | cfarScndPassCfg |
CFAR second pass configuration More... | |
DPU_CFARProc_detectionCfg | detectionCfg |
Detection configuration. More... | |
DPU_CFARProcHWA_StaticConfig | staticCfg |
Static configuration. More... | |
uint32_t | numProcess |
total number of calls of DPU processing More... | |
DPU_CFARProcHWA_HwaParamSaveLoc | hwaParamsSaveLoc |
HWA Params save location. More... | |
uint16_t CFARHwaObj::numHwaCfarObjs |
number of detected objection from HWA
uint16_t CFARHwaObj::numHwaCfarScndPassObjs |
number of detected objection from HWA
HWA_Handle CFARHwaObj::hwaHandle |
HWA Handle.
DPU_CFARProcHWA_HW_Resources CFARHwaObj::res |
Hardware resources.
SemaphoreP_Object CFARHwaObj::hwaDone_semaHandle |
HWA Processing Done semaphore Handle.
SemaphoreP_Object CFARHwaObj::edmaDoneSemaHandle |
EDMA Processing Done semaphore Handle.
DPU_CFARProc_CfarCfg CFARHwaObj::cfarCfg |
CFAR configuration in range direction.
DPU_CFARProc_CfarScndPassCfg CFARHwaObj::cfarScndPassCfg |
CFAR second pass configuration
DPU_CFARProc_detectionCfg CFARHwaObj::detectionCfg |
Detection configuration.
DPU_CFARProcHWA_StaticConfig CFARHwaObj::staticCfg |
Static configuration.
uint32_t CFARHwaObj::numProcess |
total number of calls of DPU processing
DPU_CFARProcHWA_HwaParamSaveLoc CFARHwaObj::hwaParamsSaveLoc |
HWA Params save location.