CFAR Configuration.
The structure contains the cfar configuration used in data path
Data Fields | |
uint32_t | thresholdScale |
CFAR threshold scale. More... | |
float | threshold_dB |
CFAR threshold in dB. More... | |
uint8_t | averageMode |
CFAR averagining mode 0-CFAR_CA, 1-CFAR_CAGO, 2-CFAR_CASO. More... | |
uint8_t | winLen |
CFAR noise averaging one sided window length. More... | |
uint8_t | guardLen |
CFAR one sided guard length. More... | |
uint8_t | noiseDivShift |
CFAR cumulative noise sum divisor CFAR_CA: noiseDivShift should account for both left and right noise window ex: noiseDivShift = ceil(log2(2 * winLen)) CFAR_CAGO/_CASO: noiseDivShift should account for only one sided noise window ex: noiseDivShift = ceil(log2(winLen)) More... | |
uint8_t | cyclicMode |
CFAR 0-cyclic mode disabled, 1-cyclic mode enabled. More... | |
uint8_t | peakGroupingEn |
Peak grouping, 0- disabled, 1-enabled. More... | |
uint8_t | enabled |
Second pass CFAR Enabled flag, 0- disabled, 1-enabled. More... | |
uint32_t DPU_CFARProc_CfarScndPassCfg::thresholdScale |
CFAR threshold scale.
float DPU_CFARProc_CfarScndPassCfg::threshold_dB |
CFAR threshold in dB.
uint8_t DPU_CFARProc_CfarScndPassCfg::averageMode |
CFAR averagining mode 0-CFAR_CA, 1-CFAR_CAGO, 2-CFAR_CASO.
uint8_t DPU_CFARProc_CfarScndPassCfg::winLen |
CFAR noise averaging one sided window length.
uint8_t DPU_CFARProc_CfarScndPassCfg::guardLen |
CFAR one sided guard length.
uint8_t DPU_CFARProc_CfarScndPassCfg::noiseDivShift |
CFAR cumulative noise sum divisor CFAR_CA: noiseDivShift should account for both left and right noise window ex: noiseDivShift = ceil(log2(2 * winLen)) CFAR_CAGO/_CASO: noiseDivShift should account for only one sided noise window ex: noiseDivShift = ceil(log2(winLen))
uint8_t DPU_CFARProc_CfarScndPassCfg::cyclicMode |
CFAR 0-cyclic mode disabled, 1-cyclic mode enabled.
uint8_t DPU_CFARProc_CfarScndPassCfg::peakGroupingEn |
Peak grouping, 0- disabled, 1-enabled.
uint8_t DPU_CFARProc_CfarScndPassCfg::enabled |
Second pass CFAR Enabled flag, 0- disabled, 1-enabled.