CFAR Hardware resources.
CFAR Hardware resources
Data Fields | |
EDMA_Handle | edmaHandle |
EDMA Handle. More... | |
DPEDMA_ChanCfg | edmaHwaIn |
EDMA configuration for CFAR data In. More... | |
DPEDMA_ChanCfg | edmaHwaOut |
EDMA configuration for CFAR data Out. More... | |
DPEDMA_ChanCfg | edmaHwaInSignature |
EDMA configuration for EDMA In to trigger HWA. More... | |
Edma_IntrObject * | intrObj |
EDMA interrupt object. More... | |
DPU_CFARProcHWA_HwaCfarConfig | hwaCfg |
HWA Configuration. More... | |
DPIF_DetMatrix | detMatrix |
Pointer to detection matrix. More... | |
uint16_t * | hwaMemInp |
HWA scratch memory to page-in detection matrix. Note two contiguous M memory banks (of the 4 banks) could be allocated to this. More... | |
uint32_t | hwaMemInpSize |
Number of elements of type uint16_t of HWA memory to hold detection matrix (associated with hwaMemInp) More... | |
DPU_CFARProcHWA_CfarDetOutput * | hwaMemOutDetList |
HWA memory for intermediate cfar detection list More... | |
uint32_t | hwaMemOutDetListSize |
Maximum number of elements of type DPU_CFARProcHWA_CfarDetOutput of HWA memory for cfar detection list. More... | |
DPU_CFARProcHWA_HwaMaxOutput * | hwaMemOutRangeProfile |
HWA memory to store range profile. More... | |
DPIF_DetMatrix | dopplerIndexMatrix |
Doppler index matrix. More... | |
DPIF_DetMatrix | elevationIndexMatrix |
Elevation index matrix. More... | |
uint32_t * | rangeDopplerDetPointBitMap |
Range Doppler detection bitmap. More... | |
EDMA_Handle DPU_CFARProcHWA_HW_Resources::edmaHandle |
EDMA Handle.
DPEDMA_ChanCfg DPU_CFARProcHWA_HW_Resources::edmaHwaIn |
EDMA configuration for CFAR data In.
DPEDMA_ChanCfg DPU_CFARProcHWA_HW_Resources::edmaHwaOut |
EDMA configuration for CFAR data Out.
DPEDMA_ChanCfg DPU_CFARProcHWA_HW_Resources::edmaHwaInSignature |
EDMA configuration for EDMA In to trigger HWA.
Edma_IntrObject* DPU_CFARProcHWA_HW_Resources::intrObj |
EDMA interrupt object.
DPU_CFARProcHWA_HwaCfarConfig DPU_CFARProcHWA_HW_Resources::hwaCfg |
HWA Configuration.
DPIF_DetMatrix DPU_CFARProcHWA_HW_Resources::detMatrix |
Pointer to detection matrix.
uint16_t* DPU_CFARProcHWA_HW_Resources::hwaMemInp |
HWA scratch memory to page-in detection matrix. Note two contiguous M memory banks (of the 4 banks) could be allocated to this.
uint32_t DPU_CFARProcHWA_HW_Resources::hwaMemInpSize |
Number of elements of type uint16_t of HWA memory to hold detection matrix (associated with hwaMemInp)
DPU_CFARProcHWA_CfarDetOutput* DPU_CFARProcHWA_HW_Resources::hwaMemOutDetList |
HWA memory for intermediate cfar detection list
uint32_t DPU_CFARProcHWA_HW_Resources::hwaMemOutDetListSize |
Maximum number of elements of type DPU_CFARProcHWA_CfarDetOutput of HWA memory for cfar detection list.
DPU_CFARProcHWA_HwaMaxOutput* DPU_CFARProcHWA_HW_Resources::hwaMemOutRangeProfile |
HWA memory to store range profile.
DPIF_DetMatrix DPU_CFARProcHWA_HW_Resources::dopplerIndexMatrix |
Doppler index matrix.
DPIF_DetMatrix DPU_CFARProcHWA_HW_Resources::elevationIndexMatrix |
Elevation index matrix.
uint32_t* DPU_CFARProcHWA_HW_Resources::rangeDopplerDetPointBitMap |
Range Doppler detection bitmap.