CFAR HWA configuration.
The structure is used to hold the HWA configuration needed for CFAR
Data Fields | |
uint8_t | paramSetStartIdx |
HWA paramset Start index. More... | |
uint8_t | numParamSet |
number of HWA paramset More... | |
DPU_CFARProcHWA_HwaParamSaveLoc | hwaParamsSaveLoc |
HWA Params save location. More... | |
uint8_t | dmaTrigSrcChan |
HWA param set dma trigger source channel. More... | |
uint8_t DPU_CFARProcHWA_HwaCfarConfig::paramSetStartIdx |
HWA paramset Start index.
uint8_t DPU_CFARProcHWA_HwaCfarConfig::numParamSet |
number of HWA paramset
DPU_CFARProcHWA_HwaParamSaveLoc DPU_CFARProcHWA_HwaCfarConfig::hwaParamsSaveLoc |
HWA Params save location.
uint8_t DPU_CFARProcHWA_HwaCfarConfig::dmaTrigSrcChan |
HWA param set dma trigger source channel.