3.2.2.25. USB
3.2.2.25.1. Introduction
The USB subsystem has a SuperSpeed (SS) USB3.1 Gen1 Dual-Role-Device (DRD) controller with on-chip SS (USB3.1 Gen1) PHY and HS/FS/LS (USB2.0) PHY.
Note
LowSpeed (LS) is only supported in host mode.
3.2.2.25.2. TI SoC Integration
The USB subsystem is integrated in TI AM64x devices.
3.2.2.25.3. EVM
AM64X_EVM
The following diagram depicts USB integration in AM64x EVM.
The following image shows the top view of AM64x EVM.
The USB controller operates in USB2.0 dual role mode on AM64x EVM with a microAB receptacle (labeled as J24).
A 2x3 header (labeled as J23) is provided on AM64x EVM to configure the port for host-only mode. Connecting Pin 1 and 2 to enable bulk capacitance on VBUS, and connecting Pin 5 and 6 to ground the ID pin.
SK-AM64B
The following diagram depicts USB integration in SK-AM64B.
On SK-AM64B, USB 3.0 HOST Interface is offered through USB Type-A Connector which supports data rate up-to 5Gbps.
USB3.0 lines from Type-A connector are connected to the SERDES-0 block of SoC via choke and ESD protection device. USB2.0 Lines of the Type-A Connector are directly interfaced to the USB0 port of AM64x SOC.