AM243x Motor Control SDK  09.01.00
SDFM_Interface Struct Reference

Data Fields

SDFM_Ctrl sdfm_ctrl
 
SDFM_CfgIep sdfm_cfg_iep_ptr
 
SDFM_CfgSdClk sd_clk
 
SDFM_ChCtrl sdfm_ch_ctrl
 
SDFM_Cfg sdfm_cfg_ptr [NUM_CH_SUPPORTED_PER_AXIS]
 
SDFM_CfgTrigger sdfm_cfg_trigger
 
volatile uint32_t sampleBufferBaseAdd
 
volatile uint64_t firmwareVersion
 

Field Documentation

◆ sdfm_ctrl

SDFM_Ctrl SDFM_Interface::sdfm_ctrl

< control interface
iep configuration interface

◆ sdfm_cfg_iep_ptr

SDFM_CfgIep SDFM_Interface::sdfm_cfg_iep_ptr

SD modulator clock, eCAP PWM period register value

◆ sd_clk

SDFM_CfgSdClk SDFM_Interface::sd_clk

channel control interface

◆ sdfm_ch_ctrl

SDFM_ChCtrl SDFM_Interface::sdfm_ch_ctrl

sdfm channel configuration interface pointer

◆ sdfm_cfg_ptr

SDFM_Cfg SDFM_Interface::sdfm_cfg_ptr[NUM_CH_SUPPORTED_PER_AXIS]

◆ sdfm_cfg_trigger

SDFM_CfgTrigger SDFM_Interface::sdfm_cfg_trigger

host output sample buffer base address

◆ sampleBufferBaseAdd

volatile uint32_t SDFM_Interface::sampleBufferBaseAdd

firmware version

◆ firmwareVersion

volatile uint64_t SDFM_Interface::firmwareVersion