Structure defining SDFM channel control fields.
Used by driver to enable / disable individual SD
channels.
Data Fields | |
volatile uint32_t | sdfm_ch_id |
volatile uint16_t | enable_comparator |
volatile uint8_t | enFastDetect |
volatile uint8_t | en_phase_delay |
volatile uint16_t | clock_phase_delay |
volatile uint16_t | clock_edge |
volatile uint32_t SDFM_ChCtrl::sdfm_ch_id |
< stores the channel ids for different selected channel bit-field to enable comparators for individual SDFM channels, BitN:ChN, non-zero to enable
volatile uint16_t SDFM_ChCtrl::enable_comparator |
bit-field to enable fast detect for individual SDFM channels, BitN:ChN, non-zero to enable
volatile uint8_t SDFM_ChCtrl::enFastDetect |
enable phase delay calcualtion
volatile uint8_t SDFM_ChCtrl::en_phase_delay |
Clock phase delay
volatile uint16_t SDFM_ChCtrl::clock_phase_delay |
nearest clock edge status of data
volatile uint16_t SDFM_ChCtrl::clock_edge |