Structure defining SDFM interface.
Firmware configuration, control, data and trigger interface exposed through PRU
Data Fields | |
PRUICSS_Handle | gPruIcssHandle |
uint8_t | pruId |
uint32_t | sdfmClock |
uint32_t | iepClock |
uint32_t | pruCoreClk |
uint8_t | iepInc |
SDFM_Interface * | p_sdfm_interface |
SDFM_SampleOutInterface * | sampleOutputInterface |
void * | pruss_cfg |
PRUICSS_Handle SDFM::gPruIcssHandle |
< PRU ID
uint8_t SDFM::pruId |
uint32_t SDFM::sdfmClock |
uint32_t SDFM::iepClock |
uint32_t SDFM::pruCoreClk |
uint8_t SDFM::iepInc |
SDFM_Interface* SDFM::p_sdfm_interface |
SDFM_SampleOutInterface* SDFM::sampleOutputInterface |
void* SDFM::pruss_cfg |