AM243x Motor Control SDK  09.01.00
SDFM_CfgSdClk Struct Reference

Detailed Description

Structure defining SDFM clock configuration parameters.

Firmware SD clock configuration interface exposed through PRU data
memory - used by driver to configure firmware parameters

Data Fields

volatile uint8_t sd_prd_clocks
 
volatile uint8_t sd_clk_inv
 

Field Documentation

◆ sd_prd_clocks

volatile uint8_t SDFM_CfgSdClk::sd_prd_clocks

< clock count to generate SD clock (eCAP PWM) with desired frequency
invert SD clock post clock selection mux

◆ sd_clk_inv

volatile uint8_t SDFM_CfgSdClk::sd_clk_inv