This file contains the prototypes of the APIs present in the device abstraction layer file of GPADC.
Go to the source code of this file.
Data Structures | |
struct | GPADC_ChannelConfigType |
GPADC Config Type data structure for the mode, trigger source and channel configuration for all the available external sources <0-8> More... | |
struct | GPADC_ConfigType |
GPADC Config Type data structure for the mode, trigger source and channel configuration for all the available external sources <0-8> More... | |
union | GPADC_ParamInfoType |
Configuration Parameters for GPADC in IFM mode ParamValue : Value to be programmed in one hot reg CollectSamples : Number of samples to collect @625KHz SkipSamples : Number of samples to skip @10MHz Time = Mantissa[3:0] * 2^(Exponent[6:4]) / 10M. More... | |
union | GPADC_channelsGroupSelectType |
Available <0-8> external sources/channels could be selected by using bitmap of 9 bits in LSB. Ex: 0x01F is the bitmap for conversion of <0-4> external sources. More... | |
struct | GPADC_DriverChannelConfigType |
GPADC Driver Channel configuration. More... | |
struct | GPADC_DriverObjectType |
GPADC Driver Object configuration. More... | |
struct | GPADC_EfuseTempTrimType |
The Temperature sensor trim parameters structure. More... | |
struct | GPADC_TempSensTrimType |
The Temperature sensor trim parameters structure. More... | |
struct | GPADC_TempSensMuxType |
Temperature sensors mux values. More... | |
struct | GPADC_TempSensValueType |
The Temperature sensor values structure. More... | |
struct | MSS_GPADC_RST_CTRL_REG |
GPADC Reset Control register. More... | |
struct | MSS_GPADC_CLK_DIV_VAL_REG |
GPADC Clock Divider Value register. More... | |
struct | MSS_GPADC_CLK_GATE_REG |
GPADC Clock Gate register. More... | |
struct | MSS_TOPRCM_ANA_REG_TW_ANA_TMUX_CTRL_LOWV_REG |
Analog Mux Control Registers. More... | |
struct | MSS_TOPRCM_ANA_REG_REFSYS_SPARE_REG_LOWV_REG |
Analog Refsys spare Registers. More... | |
struct | U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG |
RCM Analog register TW Control Registers. More... | |
struct | GPADCREG_REG0 |
Register Offset 0x000. More... | |
struct | GPADCREG_REG1 |
Register1 Offset 0x004. More... | |
struct | GPADCREG_REG2 |
Register2 Offset 0x008. More... | |
union | U_GPADCREG_REG3 |
Register3 Offset 0x00C. More... | |
union | U_GPADCREG_REG4 |
Register4 Offset 0x010. More... | |
struct | GPADCREG_REG5 |
Register5 Offset 0x014. More... | |
struct | GPADCREG_REG6 |
Register6 Offset 0x018. More... | |
struct | GPADCREG_REG7 |
Register7 Offset 0x01C. More... | |
struct | GPADCREG_REG8 |
Register8 Offset 0x020. More... | |
struct | GPADCREG_REG9 |
Register9 Offset 0x024. More... | |
struct | GPADCREG_REG10 |
Register10 Offset 0x028. More... | |
struct | GPADCREG_REG11 |
Register11 Offset 0x02C. More... | |
struct | GPADCREG_REG12 |
Register12 Offset 0x030. More... | |
struct | GPADCREG_REG13 |
Register13 Offset 0x034. More... | |
struct | GPADCREG_REG14 |
Register14 Offset 0x038. More... | |
struct | GPADCREG_REG15 |
Register15 Offset 0x03C. More... | |
struct | GPADCREG_REG16 |
Register16 Offset 0x040. More... | |
struct | GPADCREG_REG17 |
Register17 Offset 0x044. More... | |
struct | GPADCREG_REG18 |
Register19 Offset 0x048. More... | |
struct | GPADCREG_REG19 |
Register20 Offset 0x04C. More... | |
struct | GPADCREG_REG20 |
Register21 Offset 0x050. More... | |
struct | GPADCREG_REG21 |
Register22 Offset 0x054. More... | |
struct | GPADCREG_REG22 |
Register22 Offset 0x058. More... | |
struct | T_GPADC_REGS |
MSS_GPADC_REG_REGS. More... | |
struct | MSS_CTRL_MSS_GPADC_MEM_INIT_REG |
GPADC Memory initialize registers. More... | |
struct | GPADC_CfgAndParamValuesType |
Configuration Parameters for GPADC LUT in IFM mode 32 bits: ConfigValue 32 bits: ParamInfo. More... | |
struct | GPADC_ResultType |
GPADC returning min, avg, max and sum. More... | |
Macros | |
#define | MAX_CTM_GPADC_PARAMS (1U) |
Number of measurement parameters for GPADC in CTM mode More... | |
#define | GPADC_TIMEOUT_MAX (200000U) |
GPADC TIMEOUT Max Number of Sample collect : 256 Max Time for 256 samples collection : 256 * 16/10MHz = 409.6us Add 10 % margin : 450us Add 550us for skip samples Total timeout: 1ms Timout in terms of pmu count = 1ms/5ns = 200,000. More... | |
#define | EFUSE_TRIM_TEMPERATURE_CONST 523 |
Efuse Trime Constant Temperature. More... | |
#define | EFUSE_TRIM_TEMPERATURE_DIV_CONST 10 |
Efuse Trime Constant Temperature Divider. More... | |
#define | ZERO_PT_TRIM_FIXED_TRIM_TEMP 110 |
Zero point TRIM Fixed Temperature. More... | |
#define | ZERO_PT_TRIM_FIXED_DIG_TEMP_SENSOR_TRIM_30C 305U |
Zero point TRIM Fixed Digital Temperature. More... | |
#define | ZERO 0 |
Zero Value. More... | |
#define | ZERO_PT_TRIM_FIXED_SLOPE -1.05 |
Zero point TRIM Fixed Slope. More... | |
#define | ONE_PT_TRIM_FIXED_SLOPE -1.05 |
One point TRIM Fixed Slope. More... | |
#define | EFUSE1_ROW_14_FUSEROM_VER_START_BIT 20U |
Efuse Version Start Bit. More... | |
#define | EFUSE1_ROW_14_FUSEROM_VER_STOP_BIT 24U |
Efuse Version Stop Bit. More... | |
#define | EFUSE1_ROW_36_TRIM_TEMPERATURE_30C_START_BIT 15U |
Efuse Trim Temperature 30C Start Bit. More... | |
#define | EFUSE1_ROW_36_TRIM_TEMPERATURE_30C_STOP_BIT 25U |
Efuse Trim Temperature 30C Stop Bit. More... | |
#define | EFUSE1_ROW_33_TRIM_TEMPERATURE_125C_START_BIT 0U |
Efuse Trim Temperature 125C Start Bit. More... | |
#define | EFUSE1_ROW_33_TRIM_TEMPERATURE_125C_STOP_BIT 10U |
Efuse Trim Temperature 125C Stop Bit. More... | |
#define | EFUSE1_ROW_37_DIG_DSP_TEMP_SENSOR_TRIM0_30C_START_BIT 5U |
Efuse Digital DSP Temperature 30C Sensor Start Bit. More... | |
#define | EFUSE1_ROW_37_DIG_DSP_TEMP_SENSOR_TRIM0_30C_STOP_BIT 14U |
Efuse Digital DSP Temperature 30C Sensor Stop Bit. More... | |
#define | EFUSE1_ROW_37_DIG_HWA_TEMP_SENSOR_TRIM1_30C_START_BIT 15U |
Efuse Digital HWA Temperature 30C Sensor Start Bit. More... | |
#define | EFUSE1_ROW_37_DIG_HWA_TEMP_SENSOR_TRIM1_30C_STOP_BIT 24U |
Efuse Digital HWA Temperature 30C Sensor Stop Bit. More... | |
#define | EFUSE1_ROW_38_DIG_HSM_TEMP_SENSOR_TRIM2_30C_START_BIT 0U |
Efuse Digital HSM Temperature 30C Sensor Start Bit. More... | |
#define | EFUSE1_ROW_38_DIG_HSM_TEMP_SENSOR_TRIM2_30C_STOP_BIT 9U |
Efuse Digital HSM Temperature 30C Sensor Stop Bit. More... | |
#define | EFUSE1_ROW_34_DIG_DSP_TEMP_SENSOR_TRIM0_125C_START_BIT 5U |
Efuse Digital DSP Temperature 125C Sensor Start Bit. More... | |
#define | EFUSE1_ROW_34_DIG_DSP_TEMP_SENSOR_TRIM0_125C_STOP_BIT 14U |
Efuse Digital DSP Temperature 125C Sensor Stop Bit. More... | |
#define | EFUSE1_ROW_34_DIG_HWA_TEMP_SENSOR_TRIM1_125C_START_BIT 15U |
Efuse Digital HWA Temperature 125C Sensor Start Bit. More... | |
#define | EFUSE1_ROW_34_DIG_HWA_TEMP_SENSOR_TRIM1_125C_STOP_BIT 24U |
Efuse Digital HWA Temperature 125C Sensor Stop Bit. More... | |
#define | EFUSE1_ROW_35_DIG_HSM_TEMP_SENSOR_TRIM2_125C_START_BIT 0U |
Efuse Digital HSM Temperature 125C Sensor Start Bit. More... | |
#define | EFUSE1_ROW_35_DIG_HSM_TEMP_SENSOR_TRIM2_125C_STOP_BIT 9U |
Efuse Digital HSM Temperature 125C Sensor Stop Bit. More... | |
#define | GPADC_REGS_PTR ((T_GPADC_REGS*)CSL_MSS_GPADC_REG_U_BASE) |
GPADC Register Base Address. More... | |
#define | GPADCPKTRAM_REGS_PTR ((T_GPADCPKTRAM_REGS*)CSL_MSS_GPADC_PKT_RAM_U_BASE) |
GPADCPKTRAM Register Base Address. More... | |
#define | GPADCOUT_RAM_PTR ((T_GPADCOUT_RAM*)CSL_MSS_GPADC_DATA_RAM_U_BASE) |
GPADCPKTRAM Data RAM Base Address. More... | |
#define | MSS_GPADC_RST_CTRL_ADDR (CSL_MSS_RCM_U_BASE + CSL_MSS_RCM_MSS_GPADC_RST_CTRL) |
GPADC Reset Control Address. More... | |
#define | MSS_GPADC_RST_CTRL_PTR ((MSS_GPADC_RST_CTRL_REG*)MSS_GPADC_RST_CTRL_ADDR) |
GPADC Reset Control Pointer. More... | |
#define | MSS_GPADC_CLK_DIV_VAL_ADDR (CSL_MSS_RCM_U_BASE + CSL_MSS_RCM_MSS_GPADC_CLK_DIV_VAL) |
GPADC Clock Divider value Address. More... | |
#define | MSS_GPADC_CLK_DIV_VAL_PTR ((MSS_GPADC_CLK_DIV_VAL_REG*)MSS_GPADC_CLK_DIV_VAL_ADDR) |
GPADC Clock Divider value pointer. More... | |
#define | MSS_GPADC_CLK_GATE_ADDR (CSL_MSS_RCM_U_BASE + CSL_MSS_RCM_MSS_GPADC_CLK_GATE) |
GPADC Clock Gate Address. More... | |
#define | MSS_GPADC_CLK_GATE_PTR ((MSS_GPADC_CLK_GATE_REG*)MSS_GPADC_CLK_GATE_ADDR) |
GPADC Clock Gate Pointer. More... | |
#define | MSS_TOPRCM_ANA_REG_TW_ANA_TMUX_CTRL_LOWV_ADDR (CSL_MSS_TOPRCM_U_BASE + CSL_MSS_TOPRCM_ANA_REG_TW_ANA_TMUX_CTRL_LOWV) |
RCM TW Analog TMUX Contol Address. More... | |
#define | MSS_TOPRCM_ANA_REG_TW_ANA_TMUX_CTRL_LOWV_PTR ((MSS_TOPRCM_ANA_REG_TW_ANA_TMUX_CTRL_LOWV_REG*)MSS_TOPRCM_ANA_REG_TW_ANA_TMUX_CTRL_LOWV_ADDR) |
RCM TW Analog TMUX Contol Poniter. More... | |
#define | MSS_TOPRCM_ANA_REG_REFSYS_SPARE_REG_LOWV_ADDR (CSL_MSS_TOPRCM_U_BASE + CSL_MSS_TOPRCM_ANA_REG_REFSYS_SPARE_REG_LOWV) |
RCM Analog Refsys Spare register Address. More... | |
#define | MSS_TOPRCM_ANA_REG_REFSYS_SPARE_REG_LOWV_PTR ((MSS_TOPRCM_ANA_REG_REFSYS_SPARE_REG_LOWV_REG*)MSS_TOPRCM_ANA_REG_REFSYS_SPARE_REG_LOWV_ADDR) |
RCM Analog Refsys Spare register Pointer. More... | |
#define | MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_ADDR (CSL_MSS_TOPRCM_U_BASE + CSL_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV) |
RCM Analog TW Control register Address. More... | |
#define | MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_PTR ((U_MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_REG*)MSS_TOPRCM_ANA_REG_TW_CTRL_REG_LOWV_ADDR) |
RCM Analog TW Control register pointer. More... | |
#define | MSS_CTRL_MSS_GPADC_MEM_INIT_ADDR (CSL_MSS_CTRL_U_BASE + CSL_MSS_CTRL_MSS_GPADC_MEM_INIT) |
GPADC Memomory Init Address. More... | |
#define | MSS_CTRL_MSS_GPADC_MEM_INIT_PTR ((MSS_CTRL_MSS_GPADC_MEM_INIT_REG*)MSS_CTRL_MSS_GPADC_MEM_INIT_ADDR) |
GPADC Memomory Init poniter. More... | |
#define | REG_STRUCT_SWRITE(w_hwRegStruct, w_regVal, w_regWrSts) |
Register Structure member write and compare macro. More... | |
#define | REG32_SCOMPARE(w_hwVal, w_swVal, w_regWrSts) |
32 bit register compare macro More... | |
#define | REG_STRUCT_SCLEAR(w_hwRegStruct, w_regVal, w_regWrSts) |
Register Structure member CLEAR and compare macro. More... | |
GPADC Macros | |
#define | GPADC_DISABLE (0U) |
Disable GPADC. More... | |
#define | GPADC_ENABLE (1U) |
Enable GPADC. More... | |
#define | GPADC_ASSERT_RESET (1U) |
Reset GPADC. More... | |
#define | GPADC_DEASSERT_RESET (0U) |
Release GPADC Reset. More... | |
#define | GPADC_FSM_ASSERT_RESET (0x7U) |
Reset GPADC for digital FSM. More... | |
#define | GPADC_FSM_DEASSERT_RESET (0U) |
Release Reset GPADC for digital FSM. More... | |
GPADC Modes | |
#define | GPADC_MODE_DISABLE (0U) |
GPADC Disable mode. More... | |
#define | GPADC_MODE_IFM (1U) |
GPADC IFM Operation mode. More... | |
#define | GPADC_MODE_CTM (2U) |
GPADC CTM Operation mode. More... | |
Instruction RAM Index | |
#define | GPADC_MON_INSTR_RAM_ST_IND (224U) |
GPADC RAM Instruction Index. More... | |
#define | GPADC_MAX_MON_INSTR_RAM (32U) |
GPADC MAX RAM Instruction. More... | |
Functions | |
void | GPADC_init (void) |
This function initializes the GPADC module. More... | |
void | GPADC_deinit (void) |
This function de-initializes the GPADC module. More... | |
int32_t | GPADC_open (GPADC_ConfigType *CfgPtr) |
Initializes the GPADC Driver with the channels configuration. More... | |
int32_t | GPADC_close (void) |
This function closes the GPADC module. More... | |
GPADC_ConvResultType | GPADC_startGroupConversion (GPADC_channelsGroupSelectType channels, uint8_t numChannels) |
Starts and triggers the multi channel ADC conversion. More... | |
GPADC_ConvResultType | GPADC_startSingleChannelConversion (GPADC_MeasExtSrcType channelID, uint16_t *gpadcValue) |
Starts and triggers the single channel conversion. Pass the channelID and result address to the driver and the result will be stored in the address passed. More... | |
int32_t | GPADC_stopConversion (void) |
Stops the GPADC conversion. More... | |
int32_t | GPADC_setupResultBuffer (uint16_t *ResBufferPtr) |
Initializes GPADC driver with the group specific result buffer start address where the conversion results will be stored. More... | |
int32_t | GPADC_readResultBuffer (uint16_t *ResBufferPtr) |
The function is used to read the result buffer from the GPADC Driver. More... | |
GPADC_StatusType | GPADC_getStatus (void) |
Gets the status of GPADC Driver HW unit. More... | |
int32_t | GPADC_readTemperature (uint8_t numAverages, uint8_t numChannels, GPADC_TempSensValueType *tempValuesPtr) |
Read the temperature sensor value. More... | |
void | GPADC_initTempMeasurement (void) |
Initialize GPADC efuse temperature parameters. More... | |