AM273x MCU+ SDK  08.02.00
GPADCREG_REG6 Struct Reference

Detailed Description

Register6 Offset 0x018.

Data Fields

uint32_t b8_PktRamBaseAddrCp8: 8
 
uint32_t b8_PktRamBaseAddrCp9: 8
 
uint32_t b8_PktRamBaseAddrCp10: 8
 
uint32_t b8_PktRamBaseAddrCp11: 8
 

Field Documentation

◆ b8_PktRamBaseAddrCp8

uint32_t GPADCREG_REG6::b8_PktRamBaseAddrCp8

bits 7: 0

◆ b8_PktRamBaseAddrCp9

uint32_t GPADCREG_REG6::b8_PktRamBaseAddrCp9

bits 15: 8

◆ b8_PktRamBaseAddrCp10

uint32_t GPADCREG_REG6::b8_PktRamBaseAddrCp10

bits 23: 16

◆ b8_PktRamBaseAddrCp11

uint32_t GPADCREG_REG6::b8_PktRamBaseAddrCp11

bits 31: 24