AM273x MCU+ SDK  08.02.00
GPADC_ResultType Struct Reference

Detailed Description

GPADC returning min, avg, max and sum.

Data Fields

uint16_t Avg
 Average of ADC samples. More...
 
uint16_t Min
 Minimum of ADC samples. More...
 
uint16_t Max
 Maximum of ADC samples. More...
 
uint32_t Sum
 Sum of ADC samples. More...
 

Field Documentation

◆ Avg

uint16_t GPADC_ResultType::Avg

Average of ADC samples.

◆ Min

uint16_t GPADC_ResultType::Min

Minimum of ADC samples.

◆ Max

uint16_t GPADC_ResultType::Max

Maximum of ADC samples.

◆ Sum

uint32_t GPADC_ResultType::Sum

Sum of ADC samples.