AM273x MCU+ SDK  08.02.00
GPADC_TempSensMuxType Struct Reference

Detailed Description

Temperature sensors mux values.

Data Fields

uint32_t channelConfigValue
 Unique muxing config value per sensor. More...
 
uint8_t channelParamValue
 Channel parameters including channel paramVal(subsystem-type), collect samples and skip samples. More...
 
uint32_t skipSamples
 Number of samples to be skipped before collecting samples per input channel. More...
 
uint8_t collectSamples
 Number of samples to be collected for conversion per each input channel. More...
 

Field Documentation

◆ channelConfigValue

uint32_t GPADC_TempSensMuxType::channelConfigValue

Unique muxing config value per sensor.

◆ channelParamValue

uint8_t GPADC_TempSensMuxType::channelParamValue

Channel parameters including channel paramVal(subsystem-type), collect samples and skip samples.

◆ skipSamples

uint32_t GPADC_TempSensMuxType::skipSamples

Number of samples to be skipped before collecting samples per input channel.

◆ collectSamples

uint8_t GPADC_TempSensMuxType::collectSamples

Number of samples to be collected for conversion per each input channel.