![]() |
0.01.00
|
This module includes the platform abstraction used by the OpenThread stack. More...
Modules | |
| Alarm | |
| This module includes the platform abstraction for the alarm service. | |
| Factory Diagnostics | |
| This module includes the platform abstraction for diagnostics features. | |
| Logging | |
| This module includes the platform abstraction for the debug log service. | |
| Memory | |
| This module includes the platform abstraction for dynamic memory allocation. | |
| Miscellaneous | |
| This module includes platform abstractions for miscellaneous behaviors. | |
| Radio | |
| This module includes the platform abstraction for radio communication. | |
| Random | |
| This module includes the platform abstraction for random number generation. | |
| Settings | |
| This module includes the platform abstraction for non-volatile storage of settings. | |
| SPI Slave | |
| This module includes the platform abstraction for SPI slave communication. | |
| Toolchain | |
| This module defines a toolchain abstraction layer through macros. | |
| UART | |
| This module includes the platform abstraction for UART communication. | |
This module includes the platform abstraction used by the OpenThread stack.