1.12. Release Notes - 00_01_00¶
1.12.1. Introduction¶
This release notes provides important information that will assist you in using the SDL software package for the J721E family of devices. This document provides the product information and known issues that are specific to the SDL software package.
New features added / supported is listed below and defects fixed are highlighted in Fixed Issues. Also please check Upgrade and Compatibility for backward compatibility
1.12.2. What’s New¶
SDL Support for the following modules:
ESM
PBIST
LBIST
POK
VTM
TOG
ECC
RTI
Safety Examples for the following modules:
ESM
POK
VTM
TOG
1.12.3. Supported Platforms¶
Platform |
Supported Devices |
Supported EVMs |
|---|---|---|
J721E SR1.1 |
Functional safety Devices:
DRA829
TDA4VM
|
DRA829Vx Evaluation Module
(DRA829VXEVM)
|
1.12.4. Fixed Issues¶
None
1.12.5. Known Issues and Limitations¶
Issue Id |
Description |
Workaround |
|---|---|---|
PROC_SDL-1956 |
PBIST test case for DSS/EDP/DSI fails |
None - This issue is under investigation. Root cause may be hardware configuration and/or pre-test sequence in the application. |
PROC_SDL-1955 |
SDL_PBIST_selfTest for GPU Instance with golden vectors fails |
None - This issue is under investigation. Root cause may be hardware configuration and/or pre-test sequence in the application. |
1.12.6. Migration Information¶
None
1.12.7. Tool Chain Information¶
Component |
Version |
|---|---|
TI ARM R5F code generation tools |
20.2.0.LTS |